(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DOUBLE ACTION AIR NIPPERS

DOUBLE ACTION AIR NIPPERS

Click this image to zoom it.

Move the mouse over the image to zoom

●Blade opening and closing is driven by air piston.
●Having no spring mechanism in the main unit facilitates maintenance.

PDF

Part Number

Configured Part Number is shown.




The blade is sold separately (MNW□□AJ), please refer the specification in PDF catalog.
The hose fitting is sold separately
Blade opening and closing is driven by air piston
 Having no spring mechanism in the main unit facilitates maintenance
Part Number
MGT-NWR10
MGT-NWR20
MGT-NWR30
MGT-NWS1
MGT-NWS10
MGT-NWS20
MGT-NWS30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipComponent part Air consumption
(cm3/times)

SGD 435.00

1 Piece(s) 9 Day(s) or more Round type116

SGD 556.00

1 Piece(s) 9 Day(s) or more Round type230

SGD 654.90

1 Piece(s) 9 Day(s) or more Round type584

SGD 378.30

1 Piece(s) 9 Day(s) or more Square type45

SGD 474.40

1 Piece(s) 9 Day(s) or more Square type116

SGD 592.80

1 Piece(s) 9 Day(s) or more Square type230

SGD 732.90

1 Piece(s) 9 Day(s) or more Square type584

Loading...

  1. 1
Specification Table



 

Basic Information

Sliding type Double-acting

Tech Support