(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Runner Chuck Switch

Runner Chuck Switch

Standard Unit Price:
SGD 74.85
Days to Ship :
4 Day(s)

Details

Part Number
Sensor

Refine by

  • NPN switch
  • PNP switch
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
PNP switch
4 Day(s)
SGD 74.85

Part Number : MGRZW-N
Days to Ship 4 Day(s)
Standard Unit Price SGD 74.85

Specificationtitle

  • Sensor
    PNP switch
  • CAD
    2D / 3D
NPN switch
4 Day(s)
SGD 74.85

Part Number : MGRZW-P
Days to Ship 4 Day(s)
Standard Unit Price SGD 74.85

Specificationtitle

  • Sensor
    NPN switch
  • CAD
    2D / 3D

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing/Specifications

Specification

Product code开Switch (type)Applicable runner chuck type
MGRZWN
(NPN switch)
MGRYNA-20
MGRYNB-20
MGRN-12
MGRZNS-8
MGRZNM-12
MGRZNL-12
MGRZNX-20
P
(PNP switch)
MGRYPA-20
MGRYPB-20
MGRP-12
MGRZPS-8
MGRZPM-12
MGRZPL-12
MGRZPX-20

Tech Support