(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Rotating Bracket

Rotating Bracket

Standard Unit Price:
SGD 15.30-
Days to Ship :
8 Day(s)

Details

Part Number

Refine by

  • D:8
  • D:12
  • Clear
Hole Diameter D1 (φ)

Refine by

  • D1:8
  • D1:12
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
D:8
D1:8
8 Day(s)
SGD 15.30

Part Number : MSMDR-8-8
Days to Ship 8 Day(s)
Standard Unit Price SGD 15.30
Quantity D:8

Specificationtitle

  • Hole Diameter D1 (φ)
    D1:8
  • CAD
    2D / 3D
D:8
D1:12
8 Day(s)
SGD 18.00

Part Number : MSMDR-12-8
Days to Ship 8 Day(s)
Standard Unit Price SGD 18.00
Quantity D:8

Specificationtitle

  • Hole Diameter D1 (φ)
    D1:12
  • CAD
    2D / 3D
D:12
D1:12
8 Day(s)
SGD 19.80

Part Number : MSMDR-12-12
Days to Ship 8 Day(s)
Standard Unit Price SGD 19.80
Quantity D:12

Specificationtitle

  • Hole Diameter D1 (φ)
    D1:12
  • CAD
    2D / 3D

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing/Specifications






 

Specification


This product is used for the fixing and installation with the steel tube and its components.
Note that It may not be compatible to assemble with other products
When tightening with steel tubes, the gap is controlled to be less than 1mm.
The surface is anodized, and the color of the actual product may vary from the product picture.

 

Tech Support