(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mold Polishing Cloth

Click this image to zoom it.

Move the mouse over the image to zoom

Mold Polishing Cloth【10 Pieces Per Package】

Standard Unit Price:
SGD 42.00
Days to Ship :
4 Day(s) or more

【Features】
・The combined effect of "ultrafine particle abrasive" and "gloss out agent" produces gloss.
・ It is a dry type that leaves no dirt or stains on goods.
・Both sides can be used. You can cut it into a suitable size and use it.- Please keep in mind that it will be polished. It can not be used for lenses such as glasses and cameras.- Please do not look at new products and products with the same gloss as new products.- Make sure that the plated and painted surfaces are not too polished. In addition, partial polishing results in differences in gloss from other surfaces.- It can not be washed as the active ingredient dissolves out.- Inappropriate for removing deep scratches.

Basic Specifications

  • Length(mm)
    125×195

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 42.00

10 Pieces Per Package

Part Number : M-SKR-P
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 42.00
Quantity 10 Pieces Per Package

Specificationtitle

  • Length(mm)
    125×195
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing


Tech Support