(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Rubber Grindstone with Shaft for Mold (with Abrasive Grain) High-Speed Rotation Type Daitec

Click this image to zoom it.

Move the mouse over the image to zoom

Rubber Grindstone with Shaft for Mold (with Abrasive Grain) High-Speed Rotation Type Daitec【10 Pieces Per Package】

Standard Unit Price:
SGD 17.13-
Days to Ship :
6 Day(s) or more

[Applications]
· Usable for mold maintenance.
[Features]
· Made in Japan.
· The abrasive grain enables superior grindability.
· Highly effective for hard materials such as quenched and tempered materials.
· High rpm specification with 60,000 rpm allowable rotation speed.
· Select from 4 types of abrasive grain: #80, 120, 180 and 220.
· Select from 4 types of grindstone diameter: φ4, 6, 8, and 10.
· Color varies by particle size.
· Shafts are all φ3 and 30 mm length.

Basic Specifications

  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Allowable Rotation Speed(rpm)
    60000

Details

Part Number
Grindstone Diameter(mm)

Refine by

  • 4
  • 6
  • 8
  • 10
  • Clear
Grindstone Length(mm)

Refine by

  • 13
  • 16
  • 17
  • Clear
Grain Size(#)

Refine by

  • 80
  • 120
  • 180
  • 220
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4
13
80
6 Day(s) or more
SGD 17.13

10 Pieces Per Package

Part Number : M-RGSH-4-13-3-80
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 17.13
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    4
  • Grindstone Length(mm)
    13
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    80
  • Allowable Rotation Speed(rpm)
    60000
4
13
120
6 Day(s) or more
SGD 17.13

10 Pieces Per Package

Part Number : M-RGSH-4-13-3-120
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 17.13
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    4
  • Grindstone Length(mm)
    13
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    120
  • Allowable Rotation Speed(rpm)
    60000
4
13
180
6 Day(s) or more
SGD 17.13

10 Pieces Per Package

Part Number : M-RGSH-4-13-3-180
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 17.13
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    4
  • Grindstone Length(mm)
    13
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    180
  • Allowable Rotation Speed(rpm)
    60000
4
13
220
6 Day(s) or more
SGD 17.13

10 Pieces Per Package

Part Number : M-RGSH-4-13-3-220
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 17.13
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    4
  • Grindstone Length(mm)
    13
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    220
  • Allowable Rotation Speed(rpm)
    60000
6
16
80
6 Day(s) or more
SGD 17.37

10 Pieces Per Package

Part Number : M-RGSH-6-16-3-80
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 17.37
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    6
  • Grindstone Length(mm)
    16
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    80
  • Allowable Rotation Speed(rpm)
    60000
6
16
120
6 Day(s) or more
SGD 17.37

10 Pieces Per Package

Part Number : M-RGSH-6-16-3-120
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 17.37
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    6
  • Grindstone Length(mm)
    16
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    120
  • Allowable Rotation Speed(rpm)
    60000
6
16
180
6 Day(s) or more
SGD 17.37

10 Pieces Per Package

Part Number : M-RGSH-6-16-3-180
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 17.37
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    6
  • Grindstone Length(mm)
    16
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    180
  • Allowable Rotation Speed(rpm)
    60000
6
16
220
6 Day(s) or more
SGD 17.37

10 Pieces Per Package

Part Number : M-RGSH-6-16-3-220
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 17.37
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    6
  • Grindstone Length(mm)
    16
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    220
  • Allowable Rotation Speed(rpm)
    60000
8
17
80
6 Day(s) or more
SGD 19.50

10 Pieces Per Package

Part Number : M-RGSH-8-17-3-80
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 19.50
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    8
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    80
  • Allowable Rotation Speed(rpm)
    60000
8
17
120
6 Day(s) or more
SGD 19.50

10 Pieces Per Package

Part Number : M-RGSH-8-17-3-120
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 19.50
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    8
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    120
  • Allowable Rotation Speed(rpm)
    60000
8
17
180
6 Day(s) or more
SGD 19.50

10 Pieces Per Package

Part Number : M-RGSH-8-17-3-180
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 19.50
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    8
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    180
  • Allowable Rotation Speed(rpm)
    60000
8
17
220
6 Day(s) or more
SGD 19.50

10 Pieces Per Package

Part Number : M-RGSH-8-17-3-220
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 19.50
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    8
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    220
  • Allowable Rotation Speed(rpm)
    60000
10
17
80
6 Day(s) or more
SGD 20.68

10 Pieces Per Package

Part Number : M-RGSH-10-17-3-80
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 20.68
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    10
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    80
  • Allowable Rotation Speed(rpm)
    60000
10
17
120
6 Day(s) or more
SGD 20.68

10 Pieces Per Package

Part Number : M-RGSH-10-17-3-120
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 20.68
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    10
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    120
  • Allowable Rotation Speed(rpm)
    60000
10
17
180
6 Day(s) or more
SGD 20.68

10 Pieces Per Package

Part Number : M-RGSH-10-17-3-180
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 20.68
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    10
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    180
  • Allowable Rotation Speed(rpm)
    60000
10
17
220
6 Day(s) or more
SGD 20.68

10 Pieces Per Package

Part Number : M-RGSH-10-17-3-220
Days to Ship 6 Day(s) or more
Standard Unit Price SGD 20.68
Quantity 10 Pieces Per Package

Specificationtitle

  • Grindstone Diameter(mm)
    10
  • Grindstone Length(mm)
    17
  • Shaft Diameter(mm)
    3
  • Shaft Length(mm)
    30
  • Grain Size(#)
    220
  • Allowable Rotation Speed(rpm)
    60000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing


Tech Support