(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Elbow Arm for Suction Cup

Elbow Arm for Suction Cup

Standard Unit Price:
SGD 14.85-
Days to Ship :
8 Day(s)

Details

Part Number

Refine by

  • Shaft length:45
  • Shaft length:60
  • Shaft length:75
  • Shaft length:78
  • Shaft length:90
  • Shaft length:120
  • Shaft length:150
  • Shaft length:153
  • Clear
Screw Standard M

Refine by

  • G1/4
  • G1/8
  • M5
  • Clear
Shaft Diameter D (φ)

Refine by

  • 10
  • 14
  • 20
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Shaft length:45
M5
10
8 Day(s)
SGD 16.65

Part Number : MSEAV-10-45
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.65
Quantity Shaft length:45

Specificationtitle

  • Screw Standard M
    M5
  • Shaft Diameter D (φ)
    10
  • CAD
    2D / 3D
Shaft length:90
M5
10
8 Day(s)
SGD 17.55

Part Number : MSEAV-10-90
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.55
Quantity Shaft length:90

Specificationtitle

  • Screw Standard M
    M5
  • Shaft Diameter D (φ)
    10
  • CAD
    2D / 3D
Shaft length:60
G1/8
14
8 Day(s)
SGD 18.45

Part Number : MSEAV-14-60
Days to Ship 8 Day(s)
Standard Unit Price SGD 18.45
Quantity Shaft length:60

Specificationtitle

  • Screw Standard M
    G1/8
  • Shaft Diameter D (φ)
    14
  • CAD
    2D / 3D
Shaft length:120
G1/8
14
8 Day(s)
SGD 19.80

Part Number : MSEAV-14-120
Days to Ship 8 Day(s)
Standard Unit Price SGD 19.80
Quantity Shaft length:120

Specificationtitle

  • Screw Standard M
    G1/8
  • Shaft Diameter D (φ)
    14
  • CAD
    2D / 3D
Shaft length:75
G1/4
20
8 Day(s)
SGD 22.65

Part Number : MSEAV-20-75
Days to Ship 8 Day(s)
Standard Unit Price SGD 22.65
Quantity Shaft length:75

Specificationtitle

  • Screw Standard M
    G1/4
  • Shaft Diameter D (φ)
    20
  • CAD
    2D / 3D
Shaft length:78
G1/8
20
8 Day(s)
SGD 14.85

Part Number : MSEAV-20-78
Days to Ship 8 Day(s)
Standard Unit Price SGD 14.85
Quantity Shaft length:78

Specificationtitle

  • Screw Standard M
    G1/8
  • Shaft Diameter D (φ)
    20
  • CAD
    2D / 3D
Shaft length:150
G1/4
20
8 Day(s)
SGD 30.45

Part Number : MSEAV-20-150
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.45
Quantity Shaft length:150

Specificationtitle

  • Screw Standard M
    G1/4
  • Shaft Diameter D (φ)
    20
  • CAD
    2D / 3D
Shaft length:153
G1/8
20
8 Day(s)
SGD 24.90

Part Number : MSEAV-20-153
Days to Ship 8 Day(s)
Standard Unit Price SGD 24.90
Quantity Shaft length:153

Specificationtitle

  • Screw Standard M
    G1/8
  • Shaft Diameter D (φ)
    20
  • CAD
    2D / 3D

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing


Specifications

Specification






More Information


Tech Support