(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[Package Product] SP Coupling - Stainless Steel - Plug - Heat Resistance: 180°C【10 Pieces Per Package】

[Package Product] SP Coupling - Stainless Steel - Plug - Heat Resistance: 180°C

Click this image to zoom it.

Move the mouse over the image to zoom

  • [Package Product] SP Coupling - Stainless Steel - Plug - Heat Resistance: 180°C
  • [Package Product] SP Coupling - Stainless Steel - Plug - Heat Resistance: 180°C
  • [Package Product] SP Coupling - Stainless Steel - Plug - Heat Resistance: 180°C

[Application]

・Stainless steel plug pack product for mold piping.

[Effects/Benefits of Use]

・Compatible with Misumi's SP coupler for double valve cooling.

[Usage]

・For mold cooling piping.

PDF

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
10PACK-SPPFS2
10PACK-SPPFS3
10PACK-SPPMS2
10PACK-SPPMS3
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSTapered male thread R (PT) Tapered female thread Rc (PT) Type

SGD 273.39

10 Pieces Per Package

1 Pack(s) 6 Day(s) 10-1/4For male thread joint

SGD 340.35

10 Pieces Per Package

1 Pack(s) 6 Day(s) 10-3/8For male thread joint

SGD 359.88

10 Pieces Per Package

1 Pack(s) 6 Day(s) 101/4-Hexagonal head type

SGD 492.39

10 Pieces Per Package

1 Pack(s) 6 Day(s) 103/8-Hexagonal head type

Loading...

  1. 1

Basic Information

Product Plug Material Stainless Steel Heat resistance 180℃
With/without valve Standard Shape Straight With/without wrench installation section Available
Sales Unit(PACK) 10

Tech Support