(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Picker / Air Gripper

Air Picker / Air Gripper
  • Volume Discount

■ Air Picker Rubber Part Thread Structure
The rubber part is radially reinforced with nylon thread.

(i)Caution

  • MAPC8.5/10/12 may appear slightly different from the product images due to a change in the location of the threading.
    See the outline drawing and specification table for details."
  • As the m part of MAPC45/MAPS46 is Rc1/8, the E dimension is not D-cut.
  • MAPC58/70 has three M6 fixing holes at the top, in addition to the dimensions shown in the outline drawing.
  • The heat resistance temperature of chloroprene rubber is 60°C, and that of silicone rubber is 100°C.
  • [Discontinuation Information] Sales of MAPC16, MAPS22, MAPS32, MAPS34, MAPS42, MAPS46 and MAGS10 will end when all stock is sold out. There are no recommended alternative products.

PDF





Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MAGC5
MAGC10
MAGC15
MAPC16
MAPC21
MAPC24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNo. (Nominal) Recommended Load Capacity
(kg)
Applicable Workpiece Inner Diameter
(φ)
Applicable Workpiece Outer Diameter
(φ)
Mass
(g)
Maximum Usable Pressure
(Mpa)
M m Specifications

SGD 401.03

1 Piece(s) 4 Day(s) or more 1051.4-5~15600.15M5M5Air Gripper

SGD 430.67

1 Piece(s) 4 Day(s) or more 10103.8-10~251450.15M6M6Air Gripper

SGD 488.21

1 Piece(s) 4 Day(s) or more 10156-15~352100.15M6M6Air Gripper

SGD 129.37

1 Piece(s)Available 4 Day(s) or more 1016216~21-280.4M5M5Air Picker

SGD 135.30

1 Piece(s)Available 4 Day(s) or more 10212.521~27-600.5M5M5Air Picker

SGD 143.33

1 Piece(s) 4 Day(s) or more 1024324~32-850.5M5M5Air Picker

Loading...

  1. 1

Specification Table

■Air Picker
Rubber
type
(D)d(L₁)L₂(ℓ₁)ℓ₂H(h)TtP1P₂EaMmMax operating
air pressure
(Mpa)
Mass
(g)
Recommended
load capacity' (kg)
Applicable workpiece
external dia.
( Φ)
Part NumberUnit Price
TypeNo.1—4 pcs
Chloroprene rubber14852502181012.8221483122M5M50.42828216-21MAPC16Quotation
1911565022101417.5221485122M5M50.560602.521-2721
2214565022101719.9221485122M5M58585324-3224
Silicone
rubber
2011565022101417.5221485122M5M50.2260600.622-25MAPS22
*The recommended load capacity represents the maximum workpiece inner diameter. (The smaller the workpiece inner diameter, the larger the load capacity.)
[ ! ]( ) is a reference dimension.
[ ! ]For quantities not displayed here, refer to our MISUMI website for more information.
■Air Gripper
Rubber
type
(L)(ℓ₁)ℓ₂(ℓ₃)D(d₁)(d₂)MmMax operating
air pressure
(Mpa)
Mass
(g)
Recommended
load capacity'
(kg)
Applicable workpiece
external dia.
( Φ)
Part NumberUnit Price
TypeNo.1—4 pcs
Chloroprene rubber36131013403319M5M50.15601.45-15MAGC5Quotation
4817.51317.5604827M6M61453.810-2510
52191419705837M6M6210615-3515
Silicone
rubber
51191319604927M6M60.11301.210-25MAGS10
*The recommended load capacity represents the maximum workpiece inner diameter. (The smaller the workpiece inner diameter, the larger the load capacity.)
[ ! ]( ) is a reference dimension.
[ ! ]For quantities not displayed here, refer to our MISUMI website for more information.

Specifications/Overview

Air Picker / Air Gripper: Related Image

Air Picker / Air Gripper: Related Image

Air Picker / Air Gripper: For the overview, click





Basic Information

Rubber Type Chloroprene Rubber Heat Resistance Temperature(℃) 60

Tech Support