(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

MOLD-COOLING FLEXIBLE HOSES (STAINLESS STEEL)

MOLD-COOLING FLEXIBLE HOSES (STAINLESS STEEL)

[Bending radius]
· Bending radius is about 1/3 compared to conventional stainless steel flexible hoses ( SUS-TKSP, SUS-TKSF ) .

[Corrosion resistance]
· It is a product using stainless steel and is excellent in corrosion resistance.

[Non-absorbable]
· Since PTFE does not absorb water, fluid does not bleed on the outside of the pipe.

【Storage Life】
・ PTFE has less deterioration over time like rubber hoses, and its storage life is improved.

[Available fluid] -Water, oil

[Operating temperature range (in single use)]
-30 ° C to 180 ° C

PDF

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SUS-TKHF1-[1200,​1500,​2000,​3000,​4000,​5000]
SUS-TKHF1-[200-1000/10]
SUS-TKHF2-[1200,​1500,​2000,​3000,​4000,​5000]
SUS-TKHF2-[200-1000/10]
SUS-TKHF3-[1200,​1500,​2000,​3000,​4000,​5000]
SUS-TKHF3-[200-1000/10]
SUS-TKHP1-[1200,​1500,​2000,​3000,​4000,​5000]
SUS-TKHP1-[200-1000/10]
SUS-TKHP2-[1200,​1500,​2000,​3000,​4000,​5000]
SUS-TKHP2-[200-1000/10]
SUS-TKHP3-[1200,​1500,​2000,​3000,​4000,​5000]
SUS-TKHP3-[200-1000/10]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSExternal dia.
(mm)
Int. dia.
(mm)
Clamping structure Joint specification #3

-

1 Piece(s) 8 Day(s) or more 1011.37.4Both ends: Female1/8-

-

1 Piece(s) 8 Day(s) or more 1011.37.4Both ends: Female1/8200 ~ 1000

-

1 Piece(s) 8 Day(s) or more 1011.37.4Both ends: Female1/4-

-

1 Piece(s) 8 Day(s) or more 1011.37.4Both ends: Female1/4200 ~ 1000

-

1 Piece(s) 8 Day(s) or more 1014.59.5Both ends: Female3/8-

-

1 Piece(s) 8 Day(s) or more 1014.59.5Both ends: Female3/8200 ~ 1000

-

1 Piece(s) 8 Day(s) or more 1011.37.4Male and female plugs1/8-

-

1 Piece(s) 8 Day(s) or more 1011.37.4Male and female plugs1/8200 ~ 1000

-

1 Piece(s) 8 Day(s) or more 1011.37.4Male and female plugs1/4-

-

1 Piece(s) 8 Day(s) or more 1011.37.4Male and female plugs1/4200 ~ 1000

-

1 Piece(s) 8 Day(s) or more 1014.59.5Male and female plugs3/8-

-

1 Piece(s) 8 Day(s) or more 1014.59.5Male and female plugs3/8200 ~ 1000

Loading...

  1. 1

Basic Information

Brand MISUMI Upper limit of temperature 180 Lower limit of temperature -30

Tech Support