(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hot-Water Hoses

Hot-Water Hoses

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
-Ageneral purpose hose with excellent transparency.
・ Use with water of 60 ° C or less

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MHW1-[10,​20,​50]
MHW2-[10,​20,​50]
MHW3-[10,​20,​50]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSExternal dia.
(mm)
Int. dia.
(mm)
L (L dimension)
(m)

-

1 Piece(s) 5 Day(s) or more 1013.5810 ~ 50

-

1 Piece(s) 5 Day(s) or more 10181210 ~ 50

-

1 Piece(s) 5 Day(s) or more 10221510 ~ 50

Loading...

  1. 1
 

Basic Information

Clamping structure No Upper limit of temperature 60 Lower limit of temperature 0

Tech Support

Mold
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)