• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (SGT) 24/9/2018. We apologize for the inconvenience.

Shoulder Punches DLC Coating, Powdered Highspeed Steel

Shoulder Punches DLC Coating, Powdered Highspeed Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC
  • PUNCH&RETAINER SET

Part Number

Configured Part Number is shown.

 
Part Number
AN-PHAL3-[50-100/10]-P[1-2.99/0.01]
AN-PHAL3-LC[27-99.9/0.1]-P[1-2.99/0.01]
AN-PHAL3-LCT[27-99.9/0.1]-P[1-2.99/0.01]
AN-PHAL3-LMT[27-99.9/0.1]-P[1-2.99/0.01]
AN-PHAL4-[50-100/10]-P[1-3.99/0.01]
AN-PHAL4-LC[27-99.9/0.1]-P[1-3.99/0.01]
AN-PHAL4-LCT[27-99.9/0.1]-P[1-3.99/0.01]
AN-PHAL4-LMT[27-99.9/0.1]-P[1-3.99/0.01]
AN-PHAL5-[50-100/10]-P[2-4.99/0.01]
AN-PHAL5-[50-100/10]-PC[1-1.99/0.01]
AN-PHAL5-LC[27-99.9/0.1]-P[2-4.99/0.01]
AN-PHAL5-LC[27-99.9/0.1]-PC[1-1.99/0.01]
AN-PHAL5-LCT[27-99.9/0.1]-P[2-4.99/0.01]
AN-PHAL5-LCT[27-99.9/0.1]-PC[1-1.99/0.01]
AN-PHAL5-LMT[27-99.9/0.1]-P[2-4.99/0.01]
AN-PHAL5-LMT[27-99.9/0.1]-PC[1-1.99/0.01]
AN-PHAL6-[50-100/10]-P[2-5.99/0.01]
AN-PHAL6-[50-100/10]-PC[1-1.99/0.01]
AN-PHAL6-LC[27-99.9/0.1]-P[2-5.99/0.01]
AN-PHAL6-LC[27-99.9/0.1]-PC[1-1.99/0.01]
AN-PHAL6-LCT[27-99.9/0.1]-P[2-5.99/0.01]
AN-PHAL6-LCT[27-99.9/0.1]-PC[1-1.99/0.01]
AN-PHAL6-LMT[27-99.9/0.1]-P[2-5.99/0.01]
AN-PHAL6-LMT[27-99.9/0.1]-PC[1-1.99/0.01]
AN-PHAL8-[50-100/10]-P[3-7.99/0.01]
AN-PHAL8-[50-100/10]-PC[1.5-2.99/0.01]
AN-PHAL8-LC[27-99.9/0.1]-P[3-7.99/0.01]
AN-PHAL8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
AN-PHAL8-LCT[27-99.9/0.1]-P[3-7.99/0.01]
AN-PHAL8-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]
AN-PHAL8-LMT[27-99.9/0.1]-P[3-7.99/0.01]
AN-PHAL8-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01]
AN-PHAL10-[50-100/10]-P[3-9.99/0.01]
AN-PHAL10-[50-100/10]-PC[1.5-2.99/0.01]
AN-PHAL10-LC[27-99.9/0.1]-P[3-9.99/0.01]
AN-PHAL10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
AN-PHAL10-LCT[27-99.9/0.1]-P[3-9.99/0.01]
AN-PHAL10-LCT[27-99.9/0.1]-PC[1.5-2.99/0.01]
AN-PHAL10-LMT[27-99.9/0.1]-P[3-9.99/0.01]
AN-PHAL10-LMT[27-99.9/0.1]-PC[1.5-2.99/0.01]
AN-PHAL13-[50-100/10]-P[6-12.99/0.01]
AN-PHAL13-[50-100/10]-PC[3-5.99/0.01]
AN-PHAL13-LC[27-99.9/0.1]-P[6-12.99/0.01]
AN-PHAL13-LC[27-99.9/0.1]-PC[3-5.99/0.01]
AN-PHAL13-LCT[27-99.9/0.1]-P[6-12.99/0.01]
AN-PHAL13-LCT[27-99.9/0.1]-PC[3-5.99/0.01]
AN-PHAL13-LMT[27-99.9/0.1]-P[6-12.99/0.01]
AN-PHAL13-LMT[27-99.9/0.1]-PC[3-5.99/0.01]
AN-PHAL16-[60-100/10]-P[10-15.99/0.01]
AN-PHAL16-[60-100/10]-PC[5-9.99/0.01]
AN-PHAL16-LC[27-99.9/0.1]-P[10-15.99/0.01]
AN-PHAL16-LC[27-99.9/0.1]-PC[5-9.99/0.01]
AN-PHAL16-LCT[27-99.9/0.1]-P[10-15.99/0.01]
AN-PHAL16-LCT[27-99.9/0.1]-PC[5-9.99/0.01]
AN-PHAL16-LMT[27-99.9/0.1]-P[10-15.99/0.01]
AN-PHAL16-LMT[27-99.9/0.1]-PC[5-9.99/0.01]
AN-PHAL20-[60-100/10]-P[13-19.99/0.01]
AN-PHAL20-[60-100/10]-PC[6.5-12.99/0.01]
AN-PHAL20-LC[27-99.9/0.1]-P[13-19.99/0.01]
AN-PHAL20-LC[27-99.9/0.1]-PC[6.5-12.99/0.01]
Part NumberVolume DiscountDays to ShipRoHSTip shape Surface treatment Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
10 Day(s) or more 6AWithout DLC foundation+0.005/0L31 ~ 2.9950 ~ 100-------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L31 ~ 2.99-27 ~ 99.9------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L31 ~ 2.99--27 ~ 99.9-----
10 Day(s) or more 6AWithout DLC foundation+0.005/0L31 ~ 2.99---27 ~ 99.9----
10 Day(s) or more 6AWithout DLC foundation+0.005/0L41 ~ 3.9950 ~ 100-------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L41 ~ 3.99-27 ~ 99.9------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L41 ~ 3.99--27 ~ 99.9-----
10 Day(s) or more 6AWithout DLC foundation+0.005/0L41 ~ 3.99---27 ~ 99.9----
10 Day(s) or more 6AWithout DLC foundation+0.005/0L52 ~ 4.9950 ~ 100-------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L5-50 ~ 100---1 ~ 1.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L52 ~ 4.99-27 ~ 99.9------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L5--27 ~ 99.9--1 ~ 1.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L52 ~ 4.99--27 ~ 99.9-----
10 Day(s) or more 6AWithout DLC foundation+0.005/0L5---27 ~ 99.9-1 ~ 1.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L52 ~ 4.99---27 ~ 99.9----
10 Day(s) or more 6AWithout DLC foundation+0.005/0L5----27 ~ 99.91 ~ 1.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L62 ~ 5.9950 ~ 100-------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L6-50 ~ 100---1 ~ 1.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L62 ~ 5.99-27 ~ 99.9------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L6--27 ~ 99.9--1 ~ 1.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L62 ~ 5.99--27 ~ 99.9-----
10 Day(s) or more 6AWithout DLC foundation+0.005/0L6---27 ~ 99.9-1 ~ 1.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L62 ~ 5.99---27 ~ 99.9----
10 Day(s) or more 6AWithout DLC foundation+0.005/0L6----27 ~ 99.91 ~ 1.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L83 ~ 7.9950 ~ 100-------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L8-50 ~ 100---1.5 ~ 2.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L83 ~ 7.99-27 ~ 99.9------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L8--27 ~ 99.9--1.5 ~ 2.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L83 ~ 7.99--27 ~ 99.9-----
10 Day(s) or more 6AWithout DLC foundation+0.005/0L8---27 ~ 99.9-1.5 ~ 2.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L83 ~ 7.99---27 ~ 99.9----
10 Day(s) or more 6AWithout DLC foundation+0.005/0L8----27 ~ 99.91.5 ~ 2.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L103 ~ 9.9950 ~ 100-------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L10-50 ~ 100---1.5 ~ 2.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L103 ~ 9.99-27 ~ 99.9------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L10--27 ~ 99.9--1.5 ~ 2.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L103 ~ 9.99--27 ~ 99.9-----
10 Day(s) or more 6AWithout DLC foundation+0.005/0L10---27 ~ 99.9-1.5 ~ 2.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L103 ~ 9.99---27 ~ 99.9----
10 Day(s) or more 6AWithout DLC foundation+0.005/0L10----27 ~ 99.91.5 ~ 2.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L136 ~ 12.9950 ~ 100-------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L13-50 ~ 100---3 ~ 5.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L136 ~ 12.99-27 ~ 99.9------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L13--27 ~ 99.9--3 ~ 5.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L136 ~ 12.99--27 ~ 99.9-----
10 Day(s) or more 6AWithout DLC foundation+0.005/0L13---27 ~ 99.9-3 ~ 5.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L136 ~ 12.99---27 ~ 99.9----
10 Day(s) or more 6AWithout DLC foundation+0.005/0L13----27 ~ 99.93 ~ 5.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L1610 ~ 15.9960 ~ 100-------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L16-60 ~ 100---5 ~ 9.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L1610 ~ 15.99-27 ~ 99.9------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L16--27 ~ 99.9--5 ~ 9.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L1610 ~ 15.99--27 ~ 99.9-----
10 Day(s) or more 6AWithout DLC foundation+0.005/0L16---27 ~ 99.9-5 ~ 9.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L1610 ~ 15.99---27 ~ 99.9----
10 Day(s) or more 6AWithout DLC foundation+0.005/0L16----27 ~ 99.95 ~ 9.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L2013 ~ 19.9960 ~ 100-------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L20-60 ~ 100---6.5 ~ 12.99---
10 Day(s) or more 6AWithout DLC foundation+0.005/0L2013 ~ 19.99-27 ~ 99.9------
10 Day(s) or more 6AWithout DLC foundation+0.005/0L20--27 ~ 99.9--6.5 ~ 12.99---

Loading...

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Material Powdered high-speed steel Shank (mounting part) shape Standard T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support