(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating

Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating

This is a straight pilot punch that is fixed with a bolt. The tip is coated with various types of TiCN and DLC coatings.

  • BOLT
  • SKD11
  • POWDER HSS
  • TiCN
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ATTMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
ATTMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
ATTMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
ATTMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
ATTMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
ATTMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
ATTMC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]
ATTMC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]
ATTMC20-[42-72/10]-P[16-20/0.01]-A[20-30/5]
ATTMC20-LC[25-71.9/0.1]-P[16-20/0.01]-A[20-30/5]
ATTMC25-[42-72/10]-P[20-25/0.01]-A[25-30/5]
ATTMC25-LC[25-71.9/0.1]-P[20-25/0.01]-A[25-30/5]
H-PATMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
H-PATMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
H-PATMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
H-PATMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
H-PATMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
H-PATMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
H-PATMC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]
H-PATMC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]
H-PATMC20-[42-72/10]-P[16-20/0.01]-A[20-30/5]
H-PATMC20-LC[25-71.9/0.1]-P[16-20/0.01]-A[20-30/5]
H-PATMC25-[42-72/10]-P[20-25/0.01]-A[25-30/5]
H-PATMC25-LC[25-71.9/0.1]-P[20-25/0.01]-A[25-30/5]
H-PSTMC8-[42-92/10]-P[6-8/0.01]
H-PSTMC8-LC[25-91.9/0.1]-P[6-8/0.01]
H-PSTMC10-[42-92/10]-P[8-10/0.01]
H-PSTMC10-LC[25-91.9/0.1]-P[8-10/0.01]
H-PSTMC13-[42-92/10]-P[10-13/0.01]
H-PSTMC13-LC[25-91.9/0.1]-P[10-13/0.01]
H-PSTMC16-[42-92/10]-P[13-16/0.01]
H-PSTMC16-LC[25-91.9/0.1]-P[13-16/0.01]
H-PSTMC20-[42-92/10]-P[16-20/0.01]
H-PSTMC20-LC[25-91.9/0.1]-P[16-20/0.01]
H-PSTMC25-[42-92/10]-P[20-25/0.01]
H-PSTMC25-LC[25-91.9/0.1]-P[20-25/0.01]
H-PTTMC8-[42-92/10]-P[6-8/0.01]
H-PTTMC8-LC[25-91.9/0.1]-P[6-8/0.01]
H-PTTMC10-[42-92/10]-P[8-10/0.01]
H-PTTMC10-LC[25-91.9/0.1]-P[8-10/0.01]
H-PTTMC13-[42-92/10]-P[10-13/0.01]
H-PTTMC13-LC[25-91.9/0.1]-P[10-13/0.01]
H-PTTMC16-[42-92/10]-P[13-16/0.01]
H-PTTMC16-LC[25-91.9/0.1]-P[13-16/0.01]
H-PTTMC20-[42-92/10]-P[16-20/0.01]
H-PTTMC20-LC[25-91.9/0.1]-P[16-20/0.01]
H-PTTMC25-[42-92/10]-P[20-25/0.01]
H-PTTMC25-LC[25-91.9/0.1]-P[20-25/0.01]
N-PATMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
N-PATMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-PATMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
N-PATMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-PATMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
N-PATMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
N-PATMC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]
N-PATMC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]
N-PATMC20-[42-72/10]-P[16-20/0.01]-A[20-30/5]
N-PATMC20-LC[25-71.9/0.1]-P[16-20/0.01]-A[20-30/5]
N-PATMC25-[42-72/10]-P[20-25/0.01]-A[25-30/5]
N-PATMC25-LC[25-71.9/0.1]-P[20-25/0.01]-A[25-30/5]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTip shape Material Surface treatment No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone842 ~ 7215 ~ 30-6 ~ 8

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone8-15 ~ 3025 ~ 71.96 ~ 8

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone1042 ~ 7215 ~ 30-8 ~ 10

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone10-15 ~ 3025 ~ 71.98 ~ 10

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone1342 ~ 7215 ~ 30-10 ~ 13

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone13-15 ~ 3025 ~ 71.910 ~ 13

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone1642 ~ 7215 ~ 30-13 ~ 16

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone16-15 ~ 3025 ~ 71.913 ~ 16

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone2042 ~ 7220 ~ 30-16 ~ 20

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone20-20 ~ 3025 ~ 71.916 ~ 20

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone2542 ~ 7225 ~ 30-20 ~ 25

-

1 Piece(s) 3 Day(s) 10Sharp tip angleSKD11 EquivalentNone25-25 ~ 3025 ~ 71.920 ~ 25

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN842 ~ 7215 ~ 30-6 ~ 8

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN8-15 ~ 3025 ~ 71.96 ~ 8

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN1042 ~ 7215 ~ 30-8 ~ 10

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN10-15 ~ 3025 ~ 71.98 ~ 10

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN1342 ~ 7215 ~ 30-10 ~ 13

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN13-15 ~ 3025 ~ 71.910 ~ 13

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN1642 ~ 7215 ~ 30-13 ~ 16

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN16-15 ~ 3025 ~ 71.913 ~ 16

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN2042 ~ 7220 ~ 30-16 ~ 20

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN20-20 ~ 3025 ~ 71.916 ~ 20

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN2542 ~ 7225 ~ 30-20 ~ 25

-

1 Piece(s) 5 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN25-25 ~ 3025 ~ 71.920 ~ 25

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN842 ~ 92--6 ~ 8

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN8--25 ~ 91.96 ~ 8

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN1042 ~ 92--8 ~ 10

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN10--25 ~ 91.98 ~ 10

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN1342 ~ 92--10 ~ 13

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN13--25 ~ 91.910 ~ 13

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN1642 ~ 92--13 ~ 16

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN16--25 ~ 91.913 ~ 16

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN2042 ~ 92--16 ~ 20

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN20--25 ~ 91.916 ~ 20

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN2542 ~ 92--20 ~ 25

-

1 Piece(s) 5 Day(s) 10Tip RPowdered high-speed steelTiCN25--25 ~ 91.920 ~ 25

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN842 ~ 92--6 ~ 8

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN8--25 ~ 91.96 ~ 8

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN1042 ~ 92--8 ~ 10

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN10--25 ~ 91.98 ~ 10

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN1342 ~ 92--10 ~ 13

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN13--25 ~ 91.910 ~ 13

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN1642 ~ 92--13 ~ 16

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN16--25 ~ 91.913 ~ 16

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN2042 ~ 92--16 ~ 20

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN20--25 ~ 91.916 ~ 20

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN2542 ~ 92--20 ~ 25

-

1 Piece(s) 5 Day(s) 10Tapered tipPowdered high-speed steelTiCN25--25 ~ 91.920 ~ 25

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation842 ~ 7215 ~ 30-6 ~ 8

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation8-15 ~ 3025 ~ 71.96 ~ 8

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation1042 ~ 7215 ~ 30-8 ~ 10

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation10-15 ~ 3025 ~ 71.98 ~ 10

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation1342 ~ 7215 ~ 30-10 ~ 13

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation13-15 ~ 3025 ~ 71.910 ~ 13

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation1642 ~ 7215 ~ 30-13 ~ 16

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation16-15 ~ 3025 ~ 71.913 ~ 16

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation2042 ~ 7220 ~ 30-16 ~ 20

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation20-20 ~ 3025 ~ 71.916 ~ 20

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation2542 ~ 7225 ~ 30-20 ~ 25

-

1 Piece(s) 11 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation25-25 ~ 3025 ~ 71.920 ~ 25

Loading...

 

Basic Information

Shank type Straight Mounting plate Punch plate Shank (mounting part) shape Tapped

Tech Support

Press
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)