(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Straight Pilot Punches DLC Coating

Straight Pilot Punches  DLC Coating

A straight pilot punch with DLC coating that features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
N-HATTC1.6-[42-62/10]-P[1-1.6/0.01]-A[10-30/5]
N-HATTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.01]-A[10-30/5]
N-HATTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.01]-A[10-30/5]
N-HATTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.01]-A[10-30/5]
N-HATTC2.0-[42-62/10]-P[1-2/0.01]-A[10-30/5]
N-HATTC2.0-LC[25-61.9/0.1]-P[1-2/0.01]-A[10-30/5]
N-HATTC2.0-LCT[25-61.9/0.1]-P[1-2/0.01]-A[10-30/5]
N-HATTC2.0-LMT[25-61.9/0.1]-P[1-2/0.01]-A[10-30/5]
N-HATTC2.5-[42-62/10]-P[1.5-2.5/0.01]-A[10-30/5]
N-HATTC2.5-LC[25-61.9/0.1]-P[1.5-2.5/0.01]-A[10-30/5]
N-HATTC2.5-LCT[25-61.9/0.1]-P[1.5-2.5/0.01]-A[10-30/5]
N-HATTC2.5-LMT[25-61.9/0.1]-P[1.5-2.5/0.01]-A[10-30/5]
N-HATTC3-[42-82/10]-P[2-3/0.01]-A[10-30/5]
N-HATTC3-LC[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
N-HATTC3-LCT[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
N-HATTC3-LMT[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
N-HATTC4-[42-82/10]-P[3-4/0.01]-A[10-30/5]
N-HATTC4-LC[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
N-HATTC4-LCT[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
N-HATTC4-LMT[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
N-HATTC5-[42-82/10]-P[4-5/0.01]-A[10-30/5]
N-HATTC5-LC[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
N-HATTC5-LCT[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
N-HATTC5-LMT[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
N-HATTC6-[42-82/10]-P[5-6/0.01]-A[10-30/5]
N-HATTC6-LC[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
N-HATTC6-LCT[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
N-HATTC6-LMT[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
N-HATTC8-[42-82/10]-P[6-8/0.01]-A[15-30/5]
N-HATTC8-LC[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-HATTC8-LCT[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-HATTC8-LMT[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-HATTC10-[42-82/10]-P[8-10/0.01]-A[15-30/5]
N-HATTC10-LC[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-HATTC10-LCT[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-HATTC10-LMT[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-HATTC13-[42-82/10]-P[10-13/0.01]-A[15-30/5]
N-HATTC13-LC[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
N-HATTC13-LCT[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
N-HATTC13-LMT[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
N-HATTC16-[42-82/10]-P[13-16/0.01]-A[15-30/5]
N-HATTC16-LC[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
N-HATTC16-LCT[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
N-HATTC16-LMT[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
N-HATTC20-[42-82/10]-P[16-20/0.01]-A[20-30/5]
N-HATTC20-LC[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
N-HATTC20-LCT[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
N-HATTC20-LMT[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
N-HATTC25-[42-82/10]-P[20-25/0.01]-A[25-30/5]
N-HATTC25-LC[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
N-HATTC25-LCT[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
N-HATTC25-LMT[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
N-HSTC1.6-[42-62/10]-P[1-1.6/0.01]
N-HSTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.01]
N-HSTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.01]
N-HSTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.01]
N-HSTC2-[42-62/10]-P[1-2/0.01]
N-HSTC2-LC[25-61.9/0.1]-P[1-2/0.01]
N-HSTC2-LCT[25-61.9/0.1]-P[1-2/0.01]
N-HSTC2-LMT[25-61.9/0.1]-P[1-2/0.01]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTip shape Material No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent1.642 ~ 6210 ~ 30---1 ~ 1.6

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent1.6-10 ~ 3025 ~ 61.9--1 ~ 1.6

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent1.6-10 ~ 30-25 ~ 61.9-1 ~ 1.6

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent1.6-10 ~ 30--25 ~ 61.91 ~ 1.6

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.042 ~ 6210 ~ 30---1 ~ 2

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.0-10 ~ 3025 ~ 61.9--1 ~ 2

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.0-10 ~ 30-25 ~ 61.9-1 ~ 2

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.0-10 ~ 30--25 ~ 61.91 ~ 2

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.542 ~ 6210 ~ 30---1.5 ~ 2.5

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.5-10 ~ 3025 ~ 61.9--1.5 ~ 2.5

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.5-10 ~ 30-25 ~ 61.9-1.5 ~ 2.5

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.5-10 ~ 30--25 ~ 61.91.5 ~ 2.5

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent342 ~ 8210 ~ 30---2 ~ 3

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent3-10 ~ 3025 ~ 81.9--2 ~ 3

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent3-10 ~ 30-25 ~ 81.9-2 ~ 3

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent3-10 ~ 30--25 ~ 81.92 ~ 3

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent442 ~ 8210 ~ 30---3 ~ 4

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent4-10 ~ 3025 ~ 81.9--3 ~ 4

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent4-10 ~ 30-25 ~ 81.9-3 ~ 4

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent4-10 ~ 30--25 ~ 81.93 ~ 4

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent542 ~ 8210 ~ 30---4 ~ 5

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent5-10 ~ 3025 ~ 81.9--4 ~ 5

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent5-10 ~ 30-25 ~ 81.9-4 ~ 5

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent5-10 ~ 30--25 ~ 81.94 ~ 5

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent642 ~ 8210 ~ 30---5 ~ 6

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent6-10 ~ 3025 ~ 81.9--5 ~ 6

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent6-10 ~ 30-25 ~ 81.9-5 ~ 6

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent6-10 ~ 30--25 ~ 81.95 ~ 6

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent842 ~ 8215 ~ 30---6 ~ 8

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent8-15 ~ 3025 ~ 81.9--6 ~ 8

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent8-15 ~ 30-25 ~ 81.9-6 ~ 8

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent8-15 ~ 30--25 ~ 81.96 ~ 8

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent1042 ~ 8215 ~ 30---8 ~ 10

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent10-15 ~ 3025 ~ 81.9--8 ~ 10

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent10-15 ~ 30-25 ~ 81.9-8 ~ 10

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent10-15 ~ 30--25 ~ 81.98 ~ 10

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent1342 ~ 8215 ~ 30---10 ~ 13

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent13-15 ~ 3025 ~ 81.9--10 ~ 13

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent13-15 ~ 30-25 ~ 81.9-10 ~ 13

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent13-15 ~ 30--25 ~ 81.910 ~ 13

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent1642 ~ 8215 ~ 30---13 ~ 16

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent16-15 ~ 3025 ~ 81.9--13 ~ 16

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent16-15 ~ 30-25 ~ 81.9-13 ~ 16

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent16-15 ~ 30--25 ~ 81.913 ~ 16

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2042 ~ 8220 ~ 30---16 ~ 20

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent20-20 ~ 3025 ~ 81.9--16 ~ 20

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent20-20 ~ 30-25 ~ 81.9-16 ~ 20

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent20-20 ~ 30--25 ~ 81.916 ~ 20

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2542 ~ 8225 ~ 30---20 ~ 25

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent25-25 ~ 3025 ~ 81.9--20 ~ 25

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent25-25 ~ 30-25 ~ 81.9-20 ~ 25

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent25-25 ~ 30--25 ~ 81.920 ~ 25

-

1 Piece(s) 11 Day(s) or more 10Tip RSKH51 Equivalent1.642 ~ 62----1 ~ 1.6

-

1 Piece(s) 11 Day(s) or more 10Tip RSKH51 Equivalent1.6--25 ~ 61.9--1 ~ 1.6

-

1 Piece(s) 11 Day(s) or more 10Tip RSKH51 Equivalent1.6---25 ~ 61.9-1 ~ 1.6

-

1 Piece(s) 11 Day(s) or more 10Tip RSKH51 Equivalent1.6----25 ~ 61.91 ~ 1.6

-

1 Piece(s) 11 Day(s) or more 10Tip RSKH51 Equivalent2.042 ~ 62----1 ~ 2

-

1 Piece(s) 11 Day(s) or more 10Tip RSKH51 Equivalent2.0--25 ~ 61.9--1 ~ 2

-

1 Piece(s) 11 Day(s) or more 10Tip RSKH51 Equivalent2.0---25 ~ 61.9-1 ~ 2

-

1 Piece(s) 11 Day(s) or more 10Tip RSKH51 Equivalent2.0----25 ~ 61.91 ~ 2

Loading...

 

Basic Information

Shank type Straight Surface treatment Without DLC foundation Mounting plate Punch plate
Shank (mounting part) shape Standard

Tech Support

Press
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)