(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Straight Pilot Punches DLC Coating

Straight Pilot Punches  DLC Coating

A straight pilot punch with DLC coating that features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
N-HATTC1.6-[42-62/10]-P[1-1.6/0.01]-A[10-30/5]
N-HATTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.01]-A[10-30/5]
N-HATTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.01]-A[10-30/5]
N-HATTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.01]-A[10-30/5]
N-HATTC2.0-[42-62/10]-P[1-2/0.01]-A[10-30/5]
N-HATTC2.0-LC[25-61.9/0.1]-P[1-2/0.01]-A[10-30/5]
N-HATTC2.0-LCT[25-61.9/0.1]-P[1-2/0.01]-A[10-30/5]
N-HATTC2.0-LMT[25-61.9/0.1]-P[1-2/0.01]-A[10-30/5]
N-HATTC2.5-[42-62/10]-P[1.5-2.5/0.01]-A[10-30/5]
N-HATTC2.5-LC[25-61.9/0.1]-P[1.5-2.5/0.01]-A[10-30/5]
N-HATTC2.5-LCT[25-61.9/0.1]-P[1.5-2.5/0.01]-A[10-30/5]
N-HATTC2.5-LMT[25-61.9/0.1]-P[1.5-2.5/0.01]-A[10-30/5]
N-HATTC3-[42-82/10]-P[2-3/0.01]-A[10-30/5]
N-HATTC3-LC[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
N-HATTC3-LCT[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
N-HATTC3-LMT[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
N-HATTC4-[42-82/10]-P[3-4/0.01]-A[10-30/5]
N-HATTC4-LC[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
N-HATTC4-LCT[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
N-HATTC4-LMT[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
N-HATTC5-[42-82/10]-P[4-5/0.01]-A[10-30/5]
N-HATTC5-LC[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
N-HATTC5-LCT[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
N-HATTC5-LMT[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
N-HATTC6-[42-82/10]-P[5-6/0.01]-A[10-30/5]
N-HATTC6-LC[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
N-HATTC6-LCT[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
N-HATTC6-LMT[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
N-HATTC8-[42-82/10]-P[6-8/0.01]-A[15-30/5]
N-HATTC8-LC[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-HATTC8-LCT[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-HATTC8-LMT[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-HATTC10-[42-82/10]-P[8-10/0.01]-A[15-30/5]
N-HATTC10-LC[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-HATTC10-LCT[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-HATTC10-LMT[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-HATTC13-[42-82/10]-P[10-13/0.01]-A[15-30/5]
N-HATTC13-LC[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
N-HATTC13-LCT[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
N-HATTC13-LMT[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
N-HATTC16-[42-82/10]-P[13-16/0.01]-A[15-30/5]
N-HATTC16-LC[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
N-HATTC16-LCT[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
N-HATTC16-LMT[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
N-HATTC20-[42-82/10]-P[16-20/0.01]-A[20-30/5]
N-HATTC20-LC[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
N-HATTC20-LCT[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
N-HATTC20-LMT[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
N-HATTC25-[42-82/10]-P[20-25/0.01]-A[25-30/5]
N-HATTC25-LC[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
N-HATTC25-LCT[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
N-HATTC25-LMT[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
N-HSTC1.6-[42-62/10]-P[1-1.6/0.01]
N-HSTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.01]
N-HSTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.01]
N-HSTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.01]
N-HSTC2-[42-62/10]-P[1-2/0.01]
N-HSTC2-LC[25-61.9/0.1]-P[1-2/0.01]
N-HSTC2-LCT[25-61.9/0.1]-P[1-2/0.01]
N-HSTC2-LMT[25-61.9/0.1]-P[1-2/0.01]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTip shape Material No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent1.642 ~ 6210 ~ 30---1 ~ 1.6

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent1.6-10 ~ 3025 ~ 61.9--1 ~ 1.6

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent1.6-10 ~ 30-25 ~ 61.9-1 ~ 1.6

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent1.6-10 ~ 30--25 ~ 61.91 ~ 1.6

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.042 ~ 6210 ~ 30---1 ~ 2

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.0-10 ~ 3025 ~ 61.9--1 ~ 2

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.0-10 ~ 30-25 ~ 61.9-1 ~ 2

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.0-10 ~ 30--25 ~ 61.91 ~ 2

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.542 ~ 6210 ~ 30---1.5 ~ 2.5

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.5-10 ~ 3025 ~ 61.9--1.5 ~ 2.5

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.5-10 ~ 30-25 ~ 61.9-1.5 ~ 2.5

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.5-10 ~ 30--25 ~ 61.91.5 ~ 2.5

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent342 ~ 8210 ~ 30---2 ~ 3

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent3-10 ~ 3025 ~ 81.9--2 ~ 3

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent3-10 ~ 30-25 ~ 81.9-2 ~ 3

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent3-10 ~ 30--25 ~ 81.92 ~ 3

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent442 ~ 8210 ~ 30---3 ~ 4

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent4-10 ~ 3025 ~ 81.9--3 ~ 4

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent4-10 ~ 30-25 ~ 81.9-3 ~ 4

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent4-10 ~ 30--25 ~ 81.93 ~ 4

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent542 ~ 8210 ~ 30---4 ~ 5

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent5-10 ~ 3025 ~ 81.9--4 ~ 5

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent5-10 ~ 30-25 ~ 81.9-4 ~ 5

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent5-10 ~ 30--25 ~ 81.94 ~ 5

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent642 ~ 8210 ~ 30---5 ~ 6

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent6-10 ~ 3025 ~ 81.9--5 ~ 6

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent6-10 ~ 30-25 ~ 81.9-5 ~ 6

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent6-10 ~ 30--25 ~ 81.95 ~ 6

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent842 ~ 8215 ~ 30---6 ~ 8

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent8-15 ~ 3025 ~ 81.9--6 ~ 8

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent8-15 ~ 30-25 ~ 81.9-6 ~ 8

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent8-15 ~ 30--25 ~ 81.96 ~ 8

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent1042 ~ 8215 ~ 30---8 ~ 10

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent10-15 ~ 3025 ~ 81.9--8 ~ 10

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent10-15 ~ 30-25 ~ 81.9-8 ~ 10

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent10-15 ~ 30--25 ~ 81.98 ~ 10

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent1342 ~ 8215 ~ 30---10 ~ 13

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent13-15 ~ 3025 ~ 81.9--10 ~ 13

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent13-15 ~ 30-25 ~ 81.9-10 ~ 13

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent13-15 ~ 30--25 ~ 81.910 ~ 13

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent1642 ~ 8215 ~ 30---13 ~ 16

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent16-15 ~ 3025 ~ 81.9--13 ~ 16

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent16-15 ~ 30-25 ~ 81.9-13 ~ 16

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent16-15 ~ 30--25 ~ 81.913 ~ 16

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2042 ~ 8220 ~ 30---16 ~ 20

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent20-20 ~ 3025 ~ 81.9--16 ~ 20

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent20-20 ~ 30-25 ~ 81.9-16 ~ 20

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent20-20 ~ 30--25 ~ 81.916 ~ 20

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent2542 ~ 8225 ~ 30---20 ~ 25

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent25-25 ~ 3025 ~ 81.9--20 ~ 25

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent25-25 ~ 30-25 ~ 81.9-20 ~ 25

-

1 Piece(s) 11 Day(s) or more 10Sharp tip angleSKH51 Equivalent25-25 ~ 30--25 ~ 81.920 ~ 25

-

1 Piece(s) 11 Day(s) or more 10Tip RSKH51 Equivalent1.642 ~ 62----1 ~ 1.6

-

1 Piece(s) 11 Day(s) or more 10Tip RSKH51 Equivalent1.6--25 ~ 61.9--1 ~ 1.6

-

1 Piece(s) 11 Day(s) or more 10Tip RSKH51 Equivalent1.6---25 ~ 61.9-1 ~ 1.6

-

1 Piece(s) 11 Day(s) or more 10Tip RSKH51 Equivalent1.6----25 ~ 61.91 ~ 1.6

-

1 Piece(s) 11 Day(s) or more 10Tip RSKH51 Equivalent2.042 ~ 62----1 ~ 2

-

1 Piece(s) 11 Day(s) or more 10Tip RSKH51 Equivalent2.0--25 ~ 61.9--1 ~ 2

-

1 Piece(s) 11 Day(s) or more 10Tip RSKH51 Equivalent2.0---25 ~ 61.9-1 ~ 2

-

1 Piece(s) 11 Day(s) or more 10Tip RSKH51 Equivalent2.0----25 ~ 61.91 ~ 2

Loading...

 

Basic Information

Shank type Straight Surface treatment Without DLC foundation Mounting plate Punch plate
Shank (mounting part) shape Standard

Tech Support

Press
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)