(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Types and Features of Grease Guns

Manual grease gun

This is a device used to dispense grease.

Manual grease gun

Grease nipple
A nipple is a grease inlet on machinery.

Grease nipple

Features

  • Straight types and pistol types are available.
  • Pistol types allow grease injection work to be done with one hand.
  • Different types of grease should be used depending on the machine to which grease will be injected.
  • (Grease is a sticky lubricant with high viscosity.)
  • Type filled with grease manually: Used by filling with grease.
  • Type that uses cartridge grease: Easy to refill and fill.
Pistol type Cartridge grease

Related products

Ideal for removing and replacing work oil and other oils from old machines.

Related products Ideal for removing and replacing work oil and other oils from old machines.

Pneumatic type grease gun

Pneumatic type grease gun

Features

  • This is an air-powered (air-driven continuous-operation) grease gun connected to a compressor. It greatly improves work efficiency.

Electric/rechargeable grease gun

Electric

Electric

Battery-powered rechargeable

Electric

Dedicated charger

Electric

Features

  • Injects grease by electric power.

Main points

  • Check the grease capacity (cc).
  • Check the shape of the grease gun tip.
    Grease gun tip Grease nipple
  • Check the size and type of nipple attached to the main body of machine.
  • A nozzle or hose may need to be purchased separately.
    For pin type For button head

Grease gun hose

This is a hose that can handle various injection work with grease guns.

Grease gun hose

Features

  • Used for applying grease in narrow and angled areas.
Grease gun hose Nipple Hose Grease gun

Grease gun nozzle (for hydraulic nipple)

A hydraulic nipple is a nipple-shaped grease inlet on a machine that requires grease.

For hydraulic nipple
Grease gun hose Nipple Hose Grease gun
Standard nozzle
Standard nozzle
Long nozzle
Long nozzle

Grease gun nozzle (for hydraulic nipple)

Can be connected to and used on all grease guns.

For pin type fitting
For pin type fitting
For button head fitting
For button head fitting
For hydraulic nipple
For hydraulic nipple
For button head fitting (large)
For button head fitting (large)
For hydraulic nipple
For hydraulic nipple

How to use (for hydraulic nipple)

Set the hydraulic chuck at the tip of the grease gun so that the nipple and nozzle are perpendicular as shown in Fig. 1. The clip of the hydraulic chuck clamps the head of the nipple.

How to use (for hydraulic nipple) Fig. 1

When removing the hydraulic chuck at the tip of the grease gun from the nipple, pulling suddenly may break the head of the nipple. As shown in Fig. 2, tilt the nozzle tip slightly to release the pressure on the chuck and loosen the clamping of the clip before removing.

How to use (for hydraulic nipple) Fig. 2

Main points

  • Check that the hose matches the shape of nipple attached to the main body of machine.
    Check that the hose matches the shape of nipple attached to the main body of machine.

PDF list