(!)Due to
Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended
environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla
Firefox.
This is a machine that converts electrical energy into mechanical energy to obtain
motive power.
When electricity is passed through cables connected to the terminals, the motor converts the
electrical energy into mechanical energy and generates a force (torque) to turn the load on the
shaft, which transfers motive power to the corresponding machine.
| DC motor (with brushes) | Stepper motor | AC motor (induction motor) | |
|---|---|---|---|
|
Power supply: Direct current Easy to use due to excellent controllability and responsiveness. More expensive than AC motors and requires consumable parts (brushes). |
Rotation angle is controlled according to the number of input power supply pulses,
enabling high-precision control. Response speed is slower than other methods and requires electronic circuits to generate pulses. |
Power supply: Alternating current Relatively inexpensive and good for achieving larger sizes and higher outputs. |
|
| Long lifespan | ○ | ○ | |
| Low-speed rotation | ○ | ○ | |
| High efficiency | ○ | ||
| Low cost | ○ | ○ | |
| Positioning accuracy | ○ | ||
| Low noise | ○ | ○ | |
| High torque | ○ | ○ | ○ |
| Compact | ○ | ○ | ○ |
| Usage examples |
Fan motors for hair dryers Motors for drill screwdrivers |
Paper feed for printers Moving louvers of air conditioners |
Compressors Motors for drill presses |
This is a motor integrated with a speed reducer.
Parallel shaft leg mounting type
Parallel shaft flange mounting type
Orthogonal shaft type
Reduction ratio
· Low gear of a car = High reduction ratio
Reduction ratio 1/100
· High gear of a car = Low reduction ratio
Reduction ratio 1/10
This is a compact motor with the motor and spindle (rotary shaft) integrated into a single
structure.
Spindle motor
Various types are available.
The motor and spindle are integrated into a single structure, leading to more compact
machines, improved mechanical precision, and cost reductions.
· Separated
· Integrated
Simply inputting 200 V commercial power (50/60 Hz) to the motor causes it to rotate.
· Circular saw attachment
Can be used for cutting wood and metal by attaching a circular saw.
· Cutter attachment
Can be used for grooving wood and metal by attaching a cutter.
· Buffing tool attachment
Can be used for surface polishing, etc., by attaching a buffing tool.
Reference: Coco Mite Vol. 2