(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 15:00 5/4/2026 to 7:00 (SGT) 6/4/2026. We apologize for the inconvenience.
  • Please be informed that our operating hours on Hari Raya Puasa will be from 9:00 AM to 3:00 PM. Our office will be closed on 3 April 2026 in observance of the Good Friday holiday. More details.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More details.

Types and features of reamers

Reamer

Tool for finish machining of holes
A hand reamer is used by mounting it to a tap holder or a tap handle.

Reamer

Features

  • This is a tool for precision finishing of the inside surface of a hole made in metallic materials, according to dimensions.
After reamer working Hole made with a drill
Roundness
Reamer
Reamer

Reamer working

It is alteration of holes previously made with a drill, etc. to machine a finish with required dimension and precision. There are reamers mounted on a tap holder or a tap handle for manual repair of holes, and reamers mounted to machines.

Hand reamer

Hand reamer

Features

  • This improves the precision after a bolt hole has been drilled.
  • Originally for manual finishing, they are also used for final finishing for machine use. When mounted on a machine, working at low-speed rotation is recommended.

Taper pin reamer

Taper pin reamer

Features

  • This is a reamer for use with finishing a hole into which a taper pin is inserted. A straight blade with a 1/50 taper is standard.
Taper pin reamer

Machine reamer

Machine reamer

Features

  • This is a reamer for hole finishing that is widely used for machine work. There are many different sizes. The chamfer angle is approx. 45°.

Bridge reamer

Bridge reamer
Bridge reamer

Features

  • This is a reamer for finishing, used to repair by matching or expanding variances in holes punched in steel plate using a pin or bar.

Main points!

  • Please check the cutting diameter (mm) and the tolerance to match the hole diameter to be repaired.
  • Check the shank diameter.
    • When machine-mounted…MT1, MT3, etc.
    • For manual work...Tap holder mount part diameter (mm)
  • When machine-mounted, generally used on a drill press.
Bridge reamer

PDF list