(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
*The figures below are reference values.
Name | Vickers hardness (HV) |
Layer thickness (μm) |
Treatable materials | Examples of Use | Purpose/features | Remarks | |
---|---|---|---|---|---|---|---|
Zinc plating | − | 3~20 | Steel | Thin plates Wires |
- Rust preventing, low cost - External appearance not good |
− | |
Chromate plating | − | 1~2 | Steel | Sheet metal parts Bolts and nuts |
- Rust preventing, low cost - Suited to mass production - Works as an nickel plating alternative although the appearance is not as good |
− | |
Bright chromate plating | − | 1~2 | Steel | − | |||
Trivalent chromate | − | 1~2 | Steel | Bolts and nuts | - Rust preventing, low cost - Does not contain hexavalent chrome |
− | |
Nickel plating | − | − | Steel Copper Brass |
− | - Improves corrosion resistance and gives decorative quality - Chrome plating has better corrosion resistance in the open air |
- Apply base coating to copper as necessary - Cannot applied to deep recesses |
|
Buffed plating | 500 | 5~20 | - Better external appearance than plating without buffing | - Material -> Buffing -> Plating -> Buffing | |||
Plating without buffing | − | - Material -> Plating | |||||
Satin plating | − | − | - Fatigue resistant - Small scratches are not noticeable |
- Material -> Matte finish -> Plating | |||
Electroless nickel plating | 500 | Can be specified | Steel Stainless steel Copper Aluminum alloy Glass Plastic |
Parts that cannot be nickel-plated Parts to be hardened after plating |
- Film thickness control is easy - Excellent corrosion resistant and abrasion resistance - Can make non-metallic materials conductive - Can be hardened with heat treatment after plating |
− | |
Chrome plating | − | − | Steel Copper Brass |
− | - Glossy external appearance - Excellent corrosion resistance - Sliding contact between chrome plating can cause seizure |
- Needs base coat with nickel as necessary - Cannot applied to deep recesses |
|
Buffed plating | 500 | 5~20 | - Better external appearance than plating without buffing | - Material -> Buffing -> Plating -> Buffing | |||
Plating without buffing | − | - Material -> Plating | |||||
Satin plating | − | − | - Fatigue resistant - Small scratches are not noticeable |
- Material -> Matte finish -> Plating | |||
Rigid chrome plating | 1000 | 10~30 | Shafts Sliding parts |
- Outstanding abrasion resistance - More expensive than other chrome plating |
- Material -> Plating (without buffing) | ||
Black oxide coating (black oxide finish) |
− | − | Steel | Bolts Nuts Measuring instruments |
- Base painting - External appearance (glossy) - More prone to rust than TUFFTRIDE process |
- Generates black oxide steel | |
Low temperature black chrome plating | − | 1~2 | Steel Copper Stainless steel |
Parts that require precision | - Long-term rust prevention - The most excellent corrosion resistance among black plating - Ultra thin film |
- Gives no heat impact on the material thanks to the low temperature treatment and parts coupled with plastic, rubber, and other materials can be processed as they are. | |
Anodizing | White | − | 3~5 | Aluminum alloy | − | - Corrosion-proof and abrasion resistant - No electrical conductivity - Heat resistant |
- A color anodizing coating is performed by generating a hard oxide film on the surface and using pores on the film to color the material. |
Black | − | 5~10 |
Bright chromate plating | Trivalent chromate | Electroless nickel plating | Rigid chrome plating |
---|---|---|---|
![]() |
![]() |
![]() |
![]() |
Black oxide coating | Anodizing (white) | Anodizing (black) | |
![]() |
![]() |
![]() |