(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
*The property values below are standard and not guaranteed values.
Type | Material symbol | Heat treatment (°C) | Representative values of mechanical properties | Representative values of physical properties | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Tensile strength (N/mm^2) | Proof strength (N/mm^2) | Stretch | Hardness | Specific gravity (at 20°C) (g/cm^3) | Conductivity (20°C) IACS |
Thermal conductivity (at 20°C) (CGS) |
Linear expansion coefficient (20-100°C) (× 10-6/°C) | ||||
Structural steel | SS400 | − | 400~510 | 215 or more | 21% or more | − | 7.87 | − | − | 11.7 | |
Carbon steel | S50C | Normalizing | 810-860 air cooling | 610 or more | 365 or more | 18% or more | 179~235HB | 7.87 | − | − | 11.7 |
Annealing | Approx. 800 furnace cooling | − | − | − | 143~187HB | ||||||
Hardening | 810-860 water cooling | 740 or more | 540 or more | 15% or more | 212~277HB | ||||||
Tempering | 550-650 rapid cooling | ||||||||||
S55CN | Normalizing | (at the time of delivery) | 700 or more | 370 or more | 25% or more | 210HB | 7.87 | − | − | 11.7 | |
Hardening | 850 oil cooling | 810 or more | 540 or more | 25% or more | 250HB | ||||||
Tempering | 600 air cooling | ||||||||||
Tool steel | SKS93 | Hardening | 820 oil cooling | − | − | − | 63 HRC or more | 7.87 | − | − | 11.7 |
Tempering | 180 air cooling | ||||||||||
SKS3 | Hardening | 800-850 oil cooling | − | − | − | 58~63HRC | 7.85 | − | 0.083 | 12.2 | |
Tempering | 150-200 air cooling | ||||||||||
SKD11 | Hardening | 1,000-1,050 air cooling | − | − | − | 58~63HRC | 7.80 | − | 0.070 | 12.0 | |
Tempering | 150-200 air cooling | ||||||||||
DC53 | Hardening | 1,020-1,040 air cooling | − | − | − | 56~63HRC | 7.87 | − | 0.057 | 12.2 | |
Tempering | 180-200 air cooling | ||||||||||
Stainless steel | SUS303 | Solid solution heat treatment | 1,010-1,150 rapid cooling | 520 or more | 205 or more | 40% or more | 187 HB or less | 7.93 | − | 0.039 | 17.3 |
SUS304 | Solid solution heat treatment | 1,010-1,150 rapid cooling | 520 or more | 205 or more | 40% or more | 187 HB or less | 7.93 | − | 0.039 | 17.3 | |
SUS316 | Solid solution heat treatment | 1,010-1,150 rapid cooling | 520 or more | 205 or more | 40% or more | 187 HB or less | 7.98 | − | 0.039 | 15.9 | |
SUS430 | Annealing | 780-850 air cooling | 450 or more | 205 or more | 22% or more | 183 HB or more | 7.70 | − | 0.063 | 10.4 | |
SUS440C | Hardening | 1010–1070 oil cooling | − | − | − | 58 HRC or more | 7.70 | − | 0.058 | 10.2 | |
Tempering | 100-180 air cooling | ||||||||||
Pre-hardened steel | G-STAR | − | 1060 | 855 | 16% | 33~37HRC | 7.78 | − | 0.060 | 10.3 | |
PX5 | − | 990 | 880 | 20% | 30~33HRC | 7.85 | − | 0.101 | 12.7 | ||
NAK55 | − | 1255 | 981 | 15% | 37~43HRC | 7.80 | − | 0.093 | 12.5 | ||
Aluminum alloy | A5052P-H112 | − | 225 | 125 | 18% | 65HB | 2.68 | 35% | 0.33 | 23.8 | |
A5052P-H112 (Precision rolled products) | − | 215 | 120 | 21% | 58HB | 2.68 | 35% | 0.33 | 23.8 | ||
A2017P-T351 | − | 390 | 250 | 13% | 105HB | 2.79 | 34% | 0.32 | 23.6 | ||
ANP79 | − | 560 | 500 | 12% | 165HB | 2.77 | 32% | 0.31 | 22.1 | ||
A7075P-T651 | − | 550 | 490 | 12% | 160HB | 2.80 | 33% | 0.31 | 23.6 | ||
Wrought copper and copper alloy | Tough-pitch copper C1100P | − | 215~275 | 49~343 | 25% or more | 87 HB or less | 8.89 | 97% or more | 0.93 | 16.8 | |
Oxygen-free copper C1020P | − | 245~315 | 49~343 | 15% or more | 112 HB or less | 8.89 | 97% or more | 0.93 | 16.8 | ||
Chrome copper Z3234 | − | 380 or more | − | 15% or more | 125HB | 8.89 | 70% or greater | 0.8 | − | ||
Brass plate C2801P | − | 355~440 | − | 25% or more | − | 8.43 | − | − | − |
CGS:Cal/℃・cm・sec
Type | Material symbol | Model | General corrosion resistance | Weldability (argon) | Machinability | Brazing | Anodizing |
---|---|---|---|---|---|---|---|
Al-Mg alloy | A5052P-H112 |
ALN□ PN□□□ |
Good | Good | Normal | Normal | Good |
A5052P-H112 (Precision rolled products) |
ALA□ | Good | Good | Normal | Normal | Good | |
Al-Cu alloy (duralumin) |
A2017P-T351 |
ALD□ ALJ PD□□□ |
Poor | Impractical | Good | Poor | Poor |
Al-Zn-Mg alloy (super duralumin) |
ANP79 | P79□□□ | Poor | Poor | Very good | Poor | Poor |
A7075P-T651 |
ALP□ PP□□□ |
Poor | Impractical | Good | Poor | Poor |
The high precision plate, ALA□ / ANP79 Plate P79□□□ eliminates internal stresses during
rolling.
The low residual stresses result in less processing distortion than general A5052/A7075
materials.
Features
The left graph shows that the annealed material has a more stable flatness variation after machining than the normal SS400.
[Testing method] Milling machine was performed on the above two materials (155 × 155 × 16 mm), 2 mm per pass, and flatness was measured (3-D measuring instrument).
Features
Features
Features
Features