Gas spring
About gas springs
High-pressure gas (nonflammable nitrogen gas) is enclosed in a sealed cylinder,
and the reaction force of this gas is used as a spring. These gas springs are small in size, yet
provide a small spring constant with a large initial load, so they are widely used in machines,
furniture, automobiles, office equipment, etc.
Features
- Provides a large spring force (reaction force) despite being compact and lightweight.
- The spring force (reaction force) is almost constant over the long stroke.
- It can be designed and used for a wide range of applications.
How to select the right gas spring
-
1.
Find the required reaction force (F) using the following formula.
- F
- : Required reaction force (at maximum length)
- W
- : Weight of door, etc.
- A
- : Horizontal distance from the fulcrum (hinge of a door, etc.) to the
center of
gravity
- B
- : Distance of the perpendicular line from the fulcrum (hinge of a door,
etc.)
to the shaft line of the gas spring
-
2.
The reaction force of the gas spring to select should be at least F x 1.1.
-
3.
If the required reaction force (F x 1.1) is greater than the reaction force at the maximum
length of the gas spring - ( ) mm, use two or more springs.
-
4.
The reaction force is designed for a temperature of 20°C. The repulsive force increases or
decreases with a change in temperature.
The gas reaction force is indicated in the catalog at the maximum
length - 10 (5) mm and maximum length - α mm. In general, the gas reaction force
varies proportionally, so when determining the repulsive force at the required
stroke, connect these two points with a straight line as shown in Figure 3, read the
point of the stroke of interest, and estimate the force.
f = Internal sliding friction (theoretical value x 0.1)
Precautions for use (standard for GSS, FGSS, HFGSS, and FRGSS)
-
Please pay attention to the temperature of the gas spring during use and storage.
(Product temperature range: GSS, FGSS: -20°C to 60°C / HFGSS: -20°C to 80°C / FRGSS: -30°C
to 80°C)
- Gas reaction force varies slightly by product.
- Gas reaction force varies according to temperature.
- Reaction force may decrease due to the operating environment, frequency of use, etc. Replace
the spring when it no longer meets the required reaction force.
- Do not store or use springs in an environment where the rod may rust or in a chemical
atmosphere. Also, do not paint gas springs.
- Do not damage the cylinder rod. Do not apply flexural load, torsion, or other forces.
- Do not extend the gas spring beyond its maximum length. Use within a range where a margin of
about 10 mm remains from the stroke end even at the maximum stroke (compression). Also, do
not extend or retract at a rapid speed (1 m/s or more, as a guide).
- Use the GSS type with the cylinder end up and the rod end down, so that the oil inside
protects the rubber seal. Do not use the GSS and FRGSS at an angle of 60° or more. FGSS and
HFGSS types have no restrictions on the angle of use, but are recommended to be used with
the rod down.
Features of free swivel-type gas springs (FGSS and FGSB)
About free swivel-type gas springs
-
1.
Nonflammable nitrogen gas is sealed in gas chamber C, and a free piston enables the reaction
force of the gas to be used as a spring.
-
2.
Gas chamber C always has a repulsive force in the direction of elongation because oil
chamber AB is pressurized. The magnitude of the repulsive force is therefore determined by
the internal pressure of gas chamber C.
-
3.
When the rod moves out of position, the oil in chamber AB passes through the orifice hole in
the piston.
-
4.
The volume change of the rod in the cylinder is adjusted by the change in gas chamber C.
PDF list