(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 15:00 5/4/2026 to 7:00 (SGT) 6/4/2026. We apologize for the inconvenience.
  • Please be informed that our operating hours on Hari Raya Puasa will be from 9:00 AM to 3:00 PM. Our office will be closed on 3 April 2026 in observance of the Good Friday holiday. More details.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More details.

Metric thread for general use (standard dimensions) (Excerpt from JIS B 0205-4: 2001)

Standard dimensions_1
D
: Standard dimension of female thread root diameter (nominal diameter)
D2
: Standard dimension of female thread effective diameter
D1
: Standard dimension of the female thread inner diameter
H
: Fundamental triangle height
d
: Standard dimension of male thread outer diameter (nominal diameter)
d2
: Standard dimension of male thread effective diameter
d1
: Standard dimension of male thread root diameter
P
: Pitch

Values for D2, d2, D1, and d1 calculated using the following formulae, are displayed in the table rounded to 3 decimal places.

Standard dimensions_2

(Unit: mm)

Nominal diameter = Male thread outer diameter
d
Pitch
P
Effective diameter
D2, d2
Female thread inner diameter
D1
1 0.25 0.838 0.729
0.2 0.870 0.783
1.1 0.25 0.938 0.829
0.2 0.970 0.883
1.2 0.25 1.038 0.929
0.2 1.070 0.983
1.4 0.3 1.205 1.075
0.2 1.270 1.183
1.6 0.35 1.373 1.221
0.2 1.470 1.383
1.8 0.35 1.573 1.421
0.2 1.670 1.583
2 0.4 1.740 1.567
0.25 1.838 1.729
2.2 0.45 1.908 1.713
0.25 2.038 1.929
2.5 0.45 2.208 2.013
0.35 2.273 2.121
3 0.5 2.675 2.459
0.35 2.773 2.621
3.5 0.6 3.110 2.850
0.35 3.273 3.121
4 0.7 3.545 3.242
0.5 3.675 3.459
4.5 0.75 4.013 3.688
0.5 4.175 3.959
5 0.8 4.480 4.134
0.5 4.675 4.459
5.5 0.5 5.175 4.959
6 1 5.350 4.917
0.75 5.513 5.188
7 1 6.350 5.917
0.75 6.513 6.188
8 1.25 7.188 6.647
1 7.350 6.917
0.75 7.513 7.188
9 1.25 8.188 7.647
1 8.350 7.917
0.75 8.513 8.188
10 1.5 9.026 8.376
1.25 9.188 8.647
1 9.350 8.917
0.75 9.513 9.188
11 1.5 10.026 9.376
1 10.350 9.917
0.75 10.513 10.188
12 1.75 10.863 10.106
1.5 11.026 10.376
1.25 11.188 10.647
1 11.350 10.917
14 2 12.701 11.835
1.5 13.026 12.376
1.25 13.188 12.647
1 13.350 12.917
Nominal diameter = Male thread outer diameter
d
Pitch
P
Effective diameter
D2, d2
Female thread inner diameter
D1
15 1.5 14.026 13.376
1 14.350 13.917
16 2 14.701 13.835
1.5 15.026 14.376
1 15.350 14.917
17 1.5 16.026 15.376
1 16.350 15.917
18 2.5 16.376 15.294
2 16.701 15.835
1.5 17.026 16.376
1 17.350 16.917
20 2.5 18.376 17.294
2 18.701 17.835
1.5 19.026 18.376
1 19.350 18.917
22 2.5 20.376 19.294
2 20.701 19.835
1.5 21.026 20.376
1 21.350 20.917
24 3 22.051 20.752
2 22.701 21.835
1.5 23.026 22.376
1 23.350 22.917
25 2 23.701 22.835
1.5 24.026 23.376
1 24.350 23.917
26 1.5 25.026 24.376
27 3 25.051 23.752
2 25.701 24.835
1.5 26.026 25.376
1 26.350 25.917
28 2 26.701 25.835
1.5 27.026 26.376
1 27.350 26.917
30 3.5 27.727 26.211
3 28.051 26.752
2 28.701 27.835
1.5 29.026 28.376
1 29.350 28.917
32 2 30.701 29.835
1.5 31.026 30.376
33 3.5 30.727 29.211
3 31.051 29.752
2 31.701 30.835
1.5 32.026 31.376
35 1.5 34.026 33.376
36 4 33.402 31.670
3 34.051 32.752
2 34.701 33.835
1.5 35.026 34.376
38 1.5 37.026 36.376
39 4 36.402 34.670
3 37.051 35.752
2 37.701 36.835
1.5 38.026 37.376
Nominal diameter = Male thread outer diameter
d
Pitch
P
Effective diameter
D2, d2
Female thread inner diameter
D1
40 3 38.051 36.752
2 38.701 37.835
1.5 39.026 38.376
42 4.5 39.077 37.129
4 39.402 37.670
3 40.051 38.752
2 40.701 39.835
1.5 41.026 40.376
45 4.5 42.077 40.129
4 42.402 40.670
3 43.051 41.752
2 43.701 42.835
1.5 44.026 43.376
48 5 44.752 42.587
4 45.402 43.670
3 46.051 44.752
2 46.701 45.835
1.5 47.026 46.376
50 3 48.051 46.752
2 48.701 47.835
1.5 49.026 48.376
52 5 48.752 46.587
4 49.402 47.670
3 50.051 48.752
2 50.701 49.835
1.5 51.026 50.376
55 4 52.402 50.670
3 53.051 51.752
2 53.701 52.835
1.5 54.026 53.376
56 5.5 52.428 50.046
4 53.402 51.670
3 54.051 52.752
2 54.701 53.835
1.5 55.026 54.376
58 4 55.402 53.670
3 56.051 54.752
2 56.701 55.835
1.5 57.026 56.376
60 5.5 56.428 54.046
4 57.402 55.670
3 58.051 56.752
2 58.701 57.835
1.5 59.026 58.376

Reference

  • *Standard dimensions d of male thread outer diameter are equal to standard dimensions D of female thread root diameter.
  • *Standard dimensions D1 of female thread inner diameter are equal to standard dimensions d1 of male thread root diameter.

PDF list