(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Proper use of micrometers

A micrometer is a measuring instrument for precise measurement.
Precise measurement requires aligning the zero point precisely and reading the value correctly.

Correct measurement method

A micrometer is a measuring instrument for precise measurement.

How to read graduations

The sleeve reads a measurement of 7.0 mm, and the thimble reads a measurement of 0.37 mm, resulting in a measurement of 7.37 mm.

Correct measurement method for analog micrometers_8

The sleeve reads a measurement of 7.5 mm, and the thimble reads a measurement of 0.37 mm, resulting in a measurement of 7.87 mm.

Correct measurement method for analog micrometers_9
Correct measurement method for analog micrometers_10
Correct measurement method for analog micrometers_11

Source: Niigata Seiki Co., Ltd.

Micrometer basics

A micrometer is a measuring instrument that uses the rotation of a precision screw to take precise length measurements.
It is used for more precise measurements than those provided by vernier calipers.

Micrometer basics_1

How to hold a micrometer

Hold the heat-resistant cover to suppress the thermal expansion of the micrometer and use the ratchet stop to measure at a constant measuring pressure.

Micrometer basics_2

Types of micrometers

In addition to the standard type, various types of micrometers are available depending on the shape and characteristics of the object to be measured, such as inner diameter, step, narrow groove, the inner diameter of a deep hole.

● Point micrometer
Micrometer basics_3
● 3-point micrometer
Micrometer basics_4
● Depth micrometer
Micrometer basics_5
● Inside micrometer
Micrometer basics_6
Click here for a list of recommended products

Source: Niigata Seiki Co., Ltd.

Micrometer stands

Holding a micrometer in a micrometer stand allows measurements in a stable posture.
This posture reduces the effects of parallax and thermal expansion caused by direct hand contact with the micrometer or the object to be measured.

Micrometer stands_1

Source: Niigata Seiki Co., Ltd.

Recommended products

Digital Outside Micrometer

Inside Micrometer

Special micrometers

Micrometer heads

Micrometer stands

PDF list