(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Using springs over their maximum deflection limit can cause early breakage.
The solid lengths listed are reference values only. Solid lengths may vary slightly by lot.
The solid lengths listed are subject to change without prior notice.
Coil Spring SWY ![]() |
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | |||||||
---|---|---|---|---|---|---|---|---|---|---|
11 | 12.5 | 16.5 | 20.5 | 24.5 | 30 | 37 | 42 | |||
SWY (L×70%) |
20 | 5.0 | 5.0 | 5.0 | ||||||
25 | 6.3 | 6.3 | 6.3 | |||||||
30 | 7.5 | 7.5 | 7.5 | 7.5 | 7.5 | |||||
35 | 8.8 | 8.8 | 8.8 | 8.8 | 8.8 | 8.8 | ||||
40 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | |||
45 | 11.3 | 11.3 | 11.3 | 11.3 | 11.3 | 11.3 | 11.3 | |||
50 | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | 12.5 | ||
55 | 13.8 | 13.8 | 13.8 | 13.8 | 13.8 | 13.8 | 13.8 | |||
60 | 15.0 | 15.0 | 15.0 | 15.0 | 15.0 | 15.0 | 15.0 | 15.0 | ||
65 | 16.3 | 16.3 | 16.3 | 16.3 | 16.3 | 16.3 | 16.3 | |||
70 | 17.5 | 17.5 | 17.5 | 17.5 | 17.5 | 17.5 | 17.5 | 17.5 | ||
75 | 18.8 | 18.8 | 18.8 | 18.8 | 18.8 | 18.8 | 18.8 | |||
80 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | ||
90 | 22.5 | 22.5 | 22.5 | 22.5 | 22.5 | 22.5 | 22.5 | 22.5 | ||
100 | 25.0 | 25.0 | 25.0 | 25.0 | 25.0 | 25.0 | 25.0 | 25.0 | ||
110 | 27.5 | 27.5 | 27.5 | 27.5 | 27.5 | 27.5 | 27.5 | |||
120 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | |||
125 | 31.3 | 31.3 | 31.3 | 31.3 | 31.3 | |||||
130 | 32.5 | 32.5 | 32.5 | 32.5 | 32.5 | |||||
140 | 35.0 | 35.0 | 35.0 | 35.0 | 35.0 | |||||
150 | 37.5 | 37.5 | 37.5 | 37.5 | 37.5 | 37.5 | ||||
160 | 40.0 | 40.0 | 40.0 | |||||||
170 | 42.5 | 42.5 | 42.5 | |||||||
175 | 43.8 | 43.8 | ||||||||
180 | 45.0 | 45.0 | 45.0 | |||||||
190 | 47.5 | 47.5 | 47.5 | |||||||
200 | 50.0 | 50.0 | 50.0 | 50.0 | ||||||
225 | 56.3 | 56.3 | ||||||||
250 | 62.5 | 62.5 | 62.5 | |||||||
275 | 68.8 | 68.8 | ||||||||
300 | 75.0 | 75.0 | 75.0 |
Coil Spring SWU ![]() |
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
10.5 | 12.5 | 14.5 | 17 | 21 | 26 | 31 | 37 | 43 | |||
SWU (L×65%) |
15 | 4.5 | 4.5 | 4.5 | |||||||
20 | 6.0 | 6.0 | 6.0 | 6.0 | |||||||
25 | 7.5 | 7.5 | 7.5 | 7.5 | 7.5 | ||||||
30 | 9.0 | 9.0 | 9.0 | 9.0 | 9.0 | 9.0 | |||||
35 | 10.5 | 10.5 | 10.5 | 10.5 | 10.5 | 10.5 | 10.5 | ||||
40 | 12.0 | 12.0 | 12.0 | 12.0 | 12.0 | 12.0 | 12.0 | 12.0 | |||
45 | 13.5 | 13.5 | 13.5 | 13.5 | 13.5 | 13.5 | 13.5 | 13.5 | |||
50 | 15.0 | 15.0 | 15.0 | 15.0 | 15.0 | 15.0 | 15.0 | 15.0 | 15.0 | ||
55 | 16.5 | 16.5 | 16.5 | 16.5 | 16.5 | 16.5 | 16.5 | 16.5 | |||
60 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | ||
65 | 19.5 | 19.5 | 19.5 | 19.5 | 19.5 | 19.5 | 19.5 | 19.5 | |||
70 | 21.0 | 21.0 | 21.0 | 21.0 | 21.0 | 21.0 | 21.0 | 21.0 | 21.0 | ||
75 | 22.5 | 22.5 | 22.5 | 22.5 | 22.5 | 22.5 | 22.5 | 22.5 | |||
80 | 24.0 | 24.0 | 24.0 | 24.0 | 24.0 | 24.0 | 24.0 | 24.0 | 24.0 | ||
90 | 27.0 | 27.0 | 27.0 | 27.0 | 27.0 | 27.0 | 27.0 | 27.0 | |||
100 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | |||
110 | 33.0 | 33.0 | 33.0 | 33.0 | 33.0 | 33.0 | 33.0 | ||||
120 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | ||||
125 | 37.5 | 37.5 | 37.5 | 37.5 | 37.5 | ||||||
130 | 39.0 | 39.0 | 39.0 | 39.0 | 39.0 | ||||||
140 | 42.0 | 42.0 | 42.0 | 42.0 | 42.0 | ||||||
150 | 45.0 | 45.0 | 45.0 | 45.0 | 45.0 | 45.0 | 45.0 | ||||
160 | 48.0 | 48.0 | 48.0 | ||||||||
170 | 51.0 | 51.0 | 51.0 | ||||||||
175 | 52.5 | 52.5 | 52.5 | 52.5 | |||||||
180 | 54.0 | 54.0 | 54.0 | ||||||||
190 | 57.0 | 57.0 | 57.0 | ||||||||
200 | 60.0 | 60.0 | 60.0 | 60.0 | 60.0 | ||||||
225 | 67.5 | 67.5 | 67.5 | ||||||||
250 | 75.0 | 75.0 | 75.0 | 75.0 | |||||||
275 | 82.5 | 82.5 | |||||||||
300 | 90.0 | 90.0 | 90.0 |
Coil Spring SWR ![]() |
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.5 | 12.5 | 14.5 | 17 | 21 | 26 | 31 | 37 | 43 | 46 | 50 | |||
SWR (L×55%) |
15 | 6.0 | 6.0 | 6.0 | |||||||||
20 | 8.0 | 8.0 | 8.0 | 8.0 | |||||||||
25 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | 10.0 | |||||||
30 | 12.0 | 12.0 | 12.0 | 12.0 | 12.0 | 12.0 | |||||||
35 | 14.0 | 14.0 | 14.0 | 14.0 | 14.0 | 14.0 | 14.0 | 14.0 | |||||
40 | 16.0 | 16.0 | 16.0 | 16.0 | 16.0 | 16.0 | 16.0 | 16.0 | |||||
45 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | |||||
50 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | ||
55 | 22.0 | 22.0 | 22.0 | 22.0 | 22.0 | 22.0 | 22.0 | 22.0 | |||||
60 | 24.0 | 24.0 | 24.0 | 24.0 | 24.0 | 24.0 | 24.0 | 24.0 | 24.0 | 24.0 | 24.0 | ||
65 | 26.0 | 26.0 | 26.0 | 26.0 | 26.0 | 26.0 | 26.0 | 26.0 | |||||
70 | 28.0 | 28.0 | 28.0 | 28.0 | 28.0 | 28.0 | 28.0 | 28.0 | 28.0 | 28.0 | 28.0 | ||
75 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | |||||
80 | 32.0 | 32.0 | 32.0 | 32.0 | 32.0 | 32.0 | 32.0 | 32.0 | 32.0 | 32.0 | 32.0 | ||
90 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | |||
100 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | |||
110 | 44.0 | 44.0 | 44.0 | 44.0 | 44.0 | 44.0 | 44.0 | ||||||
120 | 48.0 | 48.0 | 48.0 | 48.0 | 48.0 | 48.0 | 48.0 | ||||||
125 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 | ||||||
130 | 52.0 | 52.0 | 52.0 | 52.0 | 52.0 | 52.0 | 52.0 | ||||||
140 | 56.0 | 56.0 | 56.0 | 56.0 | 56.0 | 56.0 | 56.0 | ||||||
150 | 60.0 | 60.0 | 60.0 | 60.0 | 60.0 | 60.0 | 60.0 | 60.0 | 60.0 | ||||
160 | 67.0 | 64.0 | 64.0 | ||||||||||
170 | 68.0 | 68.0 | 68.0 | ||||||||||
175 | 70.0 | 70.0 | 70.0 | 70.0 | 70.0 | 70.0 | 70.0 | ||||||
180 | 72.0 | 72.0 | 72.0 | ||||||||||
190 | 76.0 | 76.0 | 76.0 | ||||||||||
200 | 80.0 | 80.0 | 80.0 | 80.0 | 80.0 | 80.0 | 80.0 | ||||||
225 | 90.0 | 90.0 | 90.0 | 90.0 | |||||||||
250 | 100.0 | 100.0 | 100.0 | 100.0 | 100.0 | 100.0 | |||||||
275 | 110.0 | 110.0 | 110.0 | ||||||||||
300 | 120.0 | 120.0 | 120.0 | 120.0 | 120.0 | ||||||||
350 | 140.0 | ||||||||||||
400 | 160.0 |
Coil Spring SWS ![]() |
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.5 | 12.5 | 14.5 | 17 | 21 | 26 | 31 | 37 | 44.5 | 46 | 52 | |||
SWS (L×45%) |
20 | 10.0 | 10.0 | 10.0 | |||||||||
25 | 12.5 | 12.5 | 12.5 | 12.5 | |||||||||
30 | 15.0 | 15.0 | 15.0 | 15.0 | 15.0 | 15.0 | |||||||
35 | 17.5 | 17.5 | 17.5 | 17.5 | 17.5 | 17.5 | |||||||
40 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | |||||
45 | 22.5 | 22.5 | 22.5 | 22.5 | 22.5 | 22.5 | 22.5 | 22.5 | |||||
50 | 25.0 | 25.0 | 25.0 | 25.0 | 25.0 | 25.0 | 25.0 | 25.0 | 25.0 | 25.0 | |||
55 | 27.5 | 27.5 | 27.5 | 27.5 | 27.5 | 27.5 | 27.5 | 27.5 | |||||
60 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | 30.0 | ||
65 | 32.5 | 32.5 | 32.5 | 32.5 | 32.5 | 32.5 | 32.5 | 32.5 | |||||
70 | 35.0 | 35.0 | 35.0 | 35.0 | 35.0 | 35.0 | 35.0 | 35.0 | 35.0 | 35.0 | 35.0 | ||
75 | 37.5 | 37.5 | 37.5 | 37.5 | 37.5 | 37.5 | 37.5 | 37.5 | |||||
80 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | ||
90 | 45.0 | 45.0 | 45.0 | 45.0 | 45.0 | 45.0 | 45.0 | 45.0 | 45.0 | ||||
100 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 | ||||
110 | 55.0 | 55.0 | 55.0 | 55.0 | 55.0 | 55.0 | 55.0 | ||||||
120 | 60.0 | 60.0 | 60.0 | 60.0 | 60.0 | 60.0 | 60.0 | ||||||
125 | 62.5 | 62.5 | 62.5 | 62.5 | 62.5 | 62.5 | 62.5 | ||||||
130 | 65.0 | 65.0 | 65.0 | 65.0 | 65.0 | 65.0 | 65.0 | ||||||
140 | 70.0 | 70.0 | 70.0 | 70.0 | 70.0 | 70.0 | 70.0 | ||||||
150 | 75.0 | 75.0 | 75.0 | 75.0 | 75.0 | 75.0 | 75.0 | 75.0 | 75.0 | ||||
160 | 80.0 | 80.0 | 80.0 | ||||||||||
170 | 85.0 | 85.0 | 85.0 | ||||||||||
175 | 87.5 | 87.5 | 87.5 | 87.5 | 87.5 | 87.5 | |||||||
180 | 90.0 | 90.0 | 90.0 | ||||||||||
190 | 95.0 | 95.0 | 95.0 | ||||||||||
200 | 100.0 | 100.0 | 100.0 | 100.0 | 100.0 | 100.0 | 100.0 | ||||||
225 | 112.5 | 112.5 | 112.5 | 112.5 | |||||||||
250 | 125.0 | 125.0 | 125.0 | 125.0 | 125.0 | 125.0 | |||||||
275 | 137.5 | 137.5 | 137.5 | ||||||||||
300 | 150.0 | 150.0 | 150.0 | 150.0 | 150.0 |
Coil Spring SWN ![]() |
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | |||||
---|---|---|---|---|---|---|---|---|
14.5 | 17 | 21 | 26 | 31 | 37 | |||
SWN (L×35%) |
20 | 12.5 | ||||||
25 | 16.0 | 16.0 | ||||||
30 | 19.0 | 19.0 | 19.0 | 19.0 | ||||
35 | 22.0 | 22.0 | 22.0 | 22.0 | ||||
40 | 25.0 | 25.0 | 25.0 | 25.0 | 25.0 | 25.0 | ||
45 | 28.0 | 28.0 | 28.0 | 28.0 | 28.0 | 28.0 | ||
50 | 31.0 | 31.0 | 31.0 | 31.0 | 31.0 | 31.0 | ||
55 | 34.0 | 34.0 | 34.0 | 34.0 | 34.0 | 34.0 | ||
60 | 37.0 | 37.0 | 37.0 | 37.0 | 37.0 | 37.0 | ||
65 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | ||
70 | 43.0 | 43.0 | 43.0 | 43.0 | 43.0 | 43.0 | ||
75 | 47.0 | 47.0 | 47.0 | 47.0 | 47.0 | 47.0 | ||
80 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 | 50.0 | ||
90 | 56.0 | 56.0 | 56.0 | 56.0 | 56.0 | 56.0 | ||
100 | 62.0 | 62.0 | 62.0 | 62.0 | 62.0 | 62.0 | ||
110 | 67.0 | 67.0 | 67.0 | 67.0 | ||||
120 | 72.0 | 72.0 | 72.0 | 72.0 | ||||
125 | 77.0 | 77.0 | 77.0 | 77.0 | 77.0 | 77.0 | ||
130 | 82.0 | 82.0 | 82.0 | 82.0 | ||||
140 | 87.0 | 87.0 | 87.0 | 87.0 | ||||
150 | 92.0 | 92.0 | 92.0 | 92.0 | 92.0 | 92.0 | ||
160 | 97.0 | 97.0 | ||||||
170 | 102.0 | 102.0 | ||||||
175 | 107.0 | 107.0 | 107.0 | 107.0 | ||||
180 | 112.0 | 112.0 | ||||||
190 | 117.0 | 117.0 | ||||||
200 | 122.0 | 122.0 | 122.0 | 122.0 | ||||
225 | 137.0 | |||||||
250 | 152.0 | 152.0 | 152.0 | |||||
300 | 182.0 | 182.0 |
Coil Spring SWC ![]() |
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 27 | 30 | |||
SWC (L×60%) |
15 | 6.5 | 5.0 | 6.0 | ||||||||||
20 | 8.0 | 6.6 | 7.5 | 7.0 | ||||||||||
25 | 9.0 | 8.0 | 9.0 | 8.0 | 10.5 | 10.0 | 9.0 | 9.0 | 10.0 | 9.0 | 9.0 | 9.5 | ||
30 | 11.0 | 9.3 | 10.5 | 10.0 | 11.0 | 11.0 | 10.3 | 11.0 | 11.0 | 10.5 | 11.0 | 11.0 | ||
35 | 13.0 | 10.5 | 12.0 | 12.0 | 13.0 | 12.5 | 11.5 | 12.5 | 12.0 | 12.7 | 13.0 | 13.0 | ||
40 | 15.0 | 11.8 | 13.4 | 14.0 | 15.0 | 13.9 | 12.7 | 14.0 | 14.0 | 14.6 | 14.5 | 14.5 | ||
45 | 13.1 | 14.8 | 15.0 | 16.7 | 15.3 | 14.0 | 15.0 | 16.0 | 16.6 | 17.0 | 16.5 | |||
50 | 14.4 | 16.2 | 16.0 | 18.0 | 16.7 | 15.5 | 16.5 | 18.0 | 18.0 | 18.5 | 18.0 | |||
55 | 15.7 | 17.7 | 17.0 | 20.0 | 18.0 | 16.5 | 18.0 | 20.0 | 20.0 | 20.0 | 19.5 | |||
60 | 16.7 | 19.1 | 18.0 | 21.5 | 19.4 | 18.0 | 19.2 | 22.0 | 21.3 | 22.0 | 20.8 | |||
65 | 18.3 | 20.6 | 20.0 | 23.0 | 20.8 | 19.0 | 20.5 | 24.0 | 22.5 | 23.5 | 22.0 | |||
70 | 19.5 | 22.0 | 21.0 | 24.6 | 22.2 | 20.5 | 21.7 | 26.0 | 24.0 | 25.0 | 23.3 | |||
75 | 21.0 | 23.4 | 22.0 | 26.2 | 23.6 | 22.0 | 23.0 | 27.0 | 25.3 | 26.5 | 24.5 | |||
80 | 22.2 | 24.9 | 24.0 | 28.0 | 25.0 | 23.0 | 24.2 | 29.0 | 26.7 | 28.0 | 25.8 | |||
90 | 27.8 | 27.0 | 31.0 | 27.8 | 25.5 | 27.0 | 32.0 | 29.5 | 30.5 | 28.3 | ||||
100 | 34.0 | 30.5 | 29.0 | 30.0 | 35.0 | 32.2 | 33.5 | 30.8 | ||||||
125 | 37.5 | 35.0 | 37.0 | 42.0 | 39.0 | 40.5 | 37.0 | |||||||
150 | 44.0 | 50.0 | 45.8 | 48.0 | 43.5 | |||||||||
175 | 52.6 | 55.0 | 50.0 | |||||||||||
200 | 59.5 | 62.0 | 57.0 |
Coil Spring SWF ![]() |
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | |||
SWF (L×50%) |
10 | 4.5 | 4.5 | ||||||||
15 | 7.1 | 6.8 | 6.8 | 6.8 | |||||||
20 | 9.5 | 9.0 | 9.0 | 9.0 | 9.0 | 9.0 | 9.0 | 9.0 | |||
25 | 11.9 | 11.3 | 11.3 | 11.3 | 11.3 | 11.3 | 11.3 | 11.3 | 11.3 | ||
30 | 14.2 | 13.5 | 13.5 | 13.5 | 13.5 | 13.5 | 13.5 | 13.5 | 13.5 | ||
35 | 16.6 | 15.8 | 15.8 | 15.8 | 15.8 | 15.8 | 15.8 | 15.8 | 15.8 | ||
40 | 19.0 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | ||
45 | 20.3 | 20.3 | 20.3 | 20.3 | 20.3 | 20.3 | 20.3 | 20.3 | |||
50 | 22.5 | 22.5 | 22.5 | 22.5 | 22.5 | 22.5 | 22.5 | 22.5 | |||
55 | 24.8 | 24.8 | 24.8 | 24.8 | 24.8 | 24.8 | 24.8 | 24.8 | |||
60 | 27.0 | 27.0 | 27.0 | 27.0 | 27.0 | 27.0 | 27.0 | 27.0 | |||
65 | 30.8 | 29.3 | 29.3 | 29.3 | 29.3 | 29.3 | 29.3 | 29.3 | |||
70 | 33.2 | 31.5 | 31.5 | 31.5 | 31.5 | 31.5 | 31.5 | 31.5 | |||
75 | 35.6 | 33.8 | 33.8 | 33.8 | 33.8 | 33.8 | 33.8 | 33.8 | |||
80 | 37.9 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | |||
90 | 40.5 | 40.5 | 40.5 | 40.5 | 40.5 | 40.5 | 40.5 | ||||
100 | 45.0 | 45.0 | 45.0 | 45.0 | 45.0 | ||||||
125 | 56.3 | 56.3 | 56.3 | 56.3 | |||||||
150 | 67.5 | 67.5 | |||||||||
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | |||||||||
25 | 27 | 30 | 35 | 40 | 50 | 60 | 70 | ||||
SWF (L×50%) |
25 | 11.3 | 11.3 | 11.3 | |||||||
30 | 13.5 | 13.5 | 13.5 | ||||||||
35 | 15.8 | 15.8 | 15.8 | ||||||||
40 | 18.0 | 18.0 | 18.0 | 18.0 | 18.3 | ||||||
45 | 20.3 | 20.3 | 20.3 | 20.3 | 21.0 | ||||||
50 | 22.5 | 22.5 | 22.5 | 22.5 | 22.1 | 23.0 | |||||
55 | 24.8 | 24.8 | 24.8 | 24.8 | 24.7 | 26.8 | |||||
60 | 27.0 | 27.0 | 27.0 | 27.0 | 26.8 | 27.9 | 28.1 | ||||
65 | 29.3 | 29.3 | 29.3 | 29.3 | 28.3 | 30.3 | |||||
70 | 31.5 | 31.5 | 31.5 | 31.5 | 29.7 | 31.4 | 32.2 | 33.3 | |||
75 | 33.8 | 33.8 | 33.8 | 33.8 | 31.7 | 34.1 | |||||
80 | 36.0 | 36.0 | 36.0 | 36.0 | 34.0 | 35.6 | 36.1 | 38.9 | |||
90 | 40.5 | 40.5 | 40.5 | 40.5 | 37.9 | 39.6 | 42.5 | 42.1 | |||
100 | 45.0 | 45.0 | 45.0 | 45.0 | 41.5 | 43.5 | 47.1 | 45.6 | |||
125 | 56.3 | 56.3 | 56.3 | 56.3 | 50.1 | 53.0 | 56.9 | 54.8 | |||
150 | 67.5 | 67.5 | 67.5 | 67.5 | 59.9 | 61.7 | 66.0 | 62.8 | |||
175 | 78.8 | 78.8 | 78.8 | 78.8 | 69.1 | 70.6 | 74.2 | 73.5 | |||
200 | 90.0 | 90.0 | 90.0 | 90.0 | 79.3 | 81.1 | 86.9 | 89.8 | |||
225 | 89.0 | 88.5 | 95.4 | ||||||||
250 | 98.3 | 98.7 | 105.6 | 101.3 | |||||||
275 | 108.3 | 108.8 | 115.6 | ||||||||
300 | 118.6 | 117.0 | 129.5 | 120.3 | |||||||
350 | 135.9 | 143.4 | 139.1 | ||||||||
400 | 161.2 | 189.9 | |||||||||
450 | 181.2 | 213.6 | |||||||||
500 | 202.7 | 236.8 |
Coil Spring SWL ![]() |
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | |||
SWL (L×40%) |
10 | 5.4 | 5.4 | ||||||||
15 | 8.6 | 8.1 | 8.1 | 8.1 | |||||||
20 | 11.5 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | 10.8 | |||
25 | 14.4 | 13.5 | 13.5 | 13.5 | 13.5 | 13.5 | 13.5 | 13.5 | 13.5 | ||
30 | 17.2 | 16.2 | 16.2 | 16.2 | 16.2 | 16.2 | 16.2 | 16.2 | 16.2 | ||
35 | 20.1 | 18.9 | 18.9 | 18.9 | 18.9 | 18.9 | 18.9 | 18.9 | 18.9 | ||
40 | 23.0 | 21.6 | 21.6 | 21.6 | 21.6 | 21.6 | 21.6 | 21.6 | 21.6 | ||
45 | 24.3 | 24.3 | 24.3 | 24.3 | 24.3 | 24.3 | 24.3 | 24.3 | |||
50 | 27.0 | 27.0 | 27.0 | 27.0 | 27.0 | 27.0 | 27.0 | 27.0 | |||
55 | 29.7 | 29.7 | 29.7 | 29.7 | 29.7 | 29.7 | 29.7 | 29.7 | |||
60 | 32.4 | 32.4 | 32.4 | 32.4 | 32.4 | 32.4 | 32.4 | 32.4 | |||
65 | 37.3 | 35.1 | 35.1 | 35.1 | 35.1 | 35.1 | 35.1 | 35.1 | |||
70 | 40.2 | 37.8 | 37.8 | 37.8 | 37.8 | 37.8 | 37.8 | 37.8 | |||
75 | 43.1 | 40.5 | 40.5 | 40.5 | 40.5 | 40.5 | 40.5 | 40.5 | |||
80 | 45.9 | 43.2 | 43.2 | 43.2 | 43.2 | 43.2 | 43.2 | 43.2 | |||
90 | 48.6 | 48.6 | 48.6 | 48.6 | 48.6 | 48.6 | 48.6 | ||||
100 | 54.0 | 54.0 | 54.0 | 54.0 | 54.0 | ||||||
125 | 67.5 | 67.5 | 67.5 | 67.5 | |||||||
150 | 81.0 | 81.0 | |||||||||
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | |||||||||
25 | 27 | 30 | 35 | 40 | 50 | 60 | 70 | ||||
SWL (L×40%) |
25 | 13.5 | 13.5 | 13.5 | |||||||
30 | 16.2 | 16.2 | 16.2 | ||||||||
35 | 18.9 | 18.9 | 18.9 | ||||||||
40 | 21.6 | 21.6 | 21.6 | 21.6 | 22.4 | ||||||
45 | 24.3 | 24.3 | 24.3 | 24.3 | 25.1 | ||||||
50 | 27.0 | 27.0 | 27.0 | 27.0 | 27.3 | 28.4 | |||||
55 | 29.7 | 29.7 | 29.7 | 29.7 | 29.0 | 32.3 | |||||
60 | 32.4 | 32.4 | 32.4 | 32.4 | 32.9 | 34.2 | 34.5 | ||||
65 | 35.1 | 35.1 | 35.1 | 35.1 | 35.1 | 37.3 | |||||
70 | 37.8 | 37.8 | 37.8 | 37.8 | 37.4 | 38.9 | 39.0 | 39.0 | |||
75 | 40.5 | 40.5 | 40.5 | 40.5 | 38.5 | 41.4 | |||||
80 | 43.2 | 43.2 | 43.2 | 43.2 | 41.4 | 44.8 | 44.0 | 45.2 | |||
90 | 48.6 | 48.6 | 48.6 | 48.6 | 46.6 | 50.4 | 50.9 | 49.7 | |||
100 | 54.0 | 54.0 | 54.0 | 54.0 | 51.4 | 55.6 | 56.7 | 55.1 | |||
125 | 67.5 | 67.5 | 67.5 | 67.5 | 62.2 | 66.6 | 67.0 | 68.4 | |||
150 | 81.0 | 81.0 | 81.0 | 81.0 | 73.4 | 79.0 | 78.5 | 79.4 | |||
175 | 94.5 | 94.5 | 94.5 | 94.5 | 85.7 | 91.2 | 91.8 | 92.6 | |||
200 | 108.0 | 108.0 | 108.0 | 108.0 | 97.5 | 103.0 | 104.0 | 103.6 | |||
225 | 110.7 | 116.3 | 113.9 | ||||||||
250 | 121.3 | 127.8 | 129.1 | 130.4 | |||||||
275 | 136.6 | 140.4 | 138.2 | ||||||||
300 | 148.8 | 152.0 | 153.5 | 155.6 | |||||||
350 | 171.0 | 178.8 | 181.2 | ||||||||
400 | 199.6 | 196.5 | |||||||||
450 | 223.9 | 232.9 | |||||||||
500 | 252.5 | 259.2 |
Coil Spring SWM ![]() |
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | |||
SWM (L×32%) |
10 | 6.6 | 6.6 | ||||||||
15 | 9.8 | 9.4 | 9.8 | 9.8 | |||||||
20 | 13.1 | 12.5 | 12.5 | 12.5 | 13.1 | 13.1 | 13.1 | 13.1 | |||
25 | 16.4 | 15.7 | 15.7 | 15.7 | 15.7 | 15.7 | 15.7 | 15.7 | 15.7 | ||
30 | 19.6 | 18.8 | 18.8 | 18.8 | 18.8 | 18.8 | 18.8 | 18.8 | 18.8 | ||
35 | 22.9 | 21.9 | 21.9 | 21.9 | 21.9 | 21.9 | 21.9 | 21.9 | 21.9 | ||
40 | 26.2 | 25.0 | 25.0 | 25.0 | 25.0 | 25.0 | 25.0 | 25.0 | 25.0 | ||
45 | 29.4 | 28.2 | 28.2 | 28.2 | 28.2 | 28.2 | 28.2 | 28.2 | 28.2 | ||
50 | 32.7 | 31.3 | 31.3 | 31.3 | 31.3 | 31.3 | 31.3 | 31.3 | 31.3 | ||
55 | 36.0 | 34.4 | 34.4 | 34.4 | 34.4 | 34.4 | 34.4 | 34.4 | 34.4 | ||
60 | 39.2 | 37.6 | 37.6 | 37.6 | 37.6 | 37.6 | 37.6 | 37.6 | 37.6 | ||
65 | 42.5 | 40.7 | 40.7 | 40.7 | 40.7 | 40.7 | 40.7 | 40.7 | |||
70 | 45.8 | 43.8 | 43.8 | 43.8 | 43.8 | 43.8 | 43.8 | 43.8 | |||
75 | 49.1 | 47.0 | 47.0 | 47.0 | 47.0 | 47.0 | 47.0 | 47.0 | |||
80 | 52.3 | 50.1 | 50.1 | 50.1 | 50.1 | 50.1 | 50.1 | 50.1 | |||
90 | 56.3 | 56.3 | 56.3 | 56.3 | 56.3 | 56.3 | 56.3 | ||||
100 | 62.6 | 62.6 | 62.6 | 62.6 | 62.6 | ||||||
125 | 78.3 | 78.3 | |||||||||
150 | 93.9 | 93.9 | |||||||||
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | |||||||||
25 | 27 | 30 | 35 | 40 | 50 | 60 | 70 | ||||
SWM (L×32%) |
25 | 15.7 | 15.7 | 15.7 | |||||||
30 | 18.8 | 18.8 | 18.8 | ||||||||
35 | 21.9 | 21.9 | 21.9 | ||||||||
40 | 25.0 | 25.0 | 25.0 | 25.0 | 25.7 | ||||||
45 | 28.2 | 28.2 | 28.2 | 28.2 | 28.8 | ||||||
50 | 31.3 | 31.3 | 31.3 | 31.3 | 31.6 | 32.5 | |||||
55 | 34.4 | 34.4 | 34.4 | 34.4 | 35.7 | 35.1 | |||||
60 | 37.6 | 37.6 | 37.6 | 37.6 | 38.3 | 38.1 | 38.2 | ||||
65 | 40.7 | 40.7 | 40.7 | 40.7 | 41.5 | 41.5 | |||||
70 | 43.8 | 43.8 | 43.8 | 43.8 | 44.9 | 44.5 | 44.7 | 44.3 | |||
75 | 47.0 | 47.0 | 47.0 | 47.0 | 47.3 | 47.0 | |||||
80 | 50.1 | 50.1 | 50.1 | 50.1 | 49.7 | 50.2 | 51.9 | 50.5 | |||
90 | 56.3 | 56.3 | 56.3 | 56.3 | 55.4 | 56.0 | 58.6 | 56.3 | |||
100 | 62.6 | 62.6 | 62.6 | 62.6 | 60.5 | 63.2 | 63.1 | 61.8 | |||
125 | 78.3 | 78.3 | 78.3 | 78.3 | 76.1 | 75.0 | 76.6 | 74.4 | |||
150 | 93.9 | 93.9 | 93.9 | 93.9 | 89.6 | 90.4 | 89.0 | 88.8 | |||
175 | 109.6 | 109.6 | 109.6 | 109.6 | 103.9 | 104.7 | 102.7 | 102.5 | |||
200 | 125.2 | 125.5 | 117.9 | 123.4 | 118.3 | 117.7 | |||||
225 | 132.3 | 137.1 | 133.0 | ||||||||
250 | 146.7 | 152.2 | 145.4 | 144.2 | |||||||
275 | 159.8 | 167.6 | 157.8 | ||||||||
300 | 175.7 | 182.0 | 173.5 | 170.1 | |||||||
350 | 213.8 | 202.2 | 197.3 |
Coil Spring SWH ![]() |
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | |||
SWH (L×24%) |
10 | 7.4 | 7.4 | ||||||||
15 | 11.0 | 10.8 | 11.0 | 11.0 | |||||||
20 | 14.7 | 14.4 | 14.4 | 14.4 | 14.7 | 14.7 | 14.7 | 14.7 | |||
25 | 18.4 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | 18.0 | ||
30 | 22.0 | 21.6 | 21.6 | 21.6 | 21.6 | 21.6 | 21.6 | 21.6 | 21.6 | ||
35 | 25.7 | 25.2 | 25.2 | 25.2 | 25.2 | 25.2 | 25.2 | 25.2 | 25.2 | ||
40 | 29.4 | 28.8 | 28.8 | 28.8 | 28.8 | 28.8 | 28.8 | 28.8 | 28.8 | ||
45 | 33.0 | 32.4 | 32.4 | 32.4 | 32.4 | 32.4 | 32.4 | 32.4 | 32.4 | ||
50 | 36.7 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | ||
55 | 40.4 | 39.6 | 39.6 | 39.6 | 39.6 | 39.6 | 39.6 | 39.6 | 39.6 | ||
60 | 44.0 | 43.2 | 43.2 | 43.2 | 43.2 | 43.2 | 43.2 | 43.2 | 43.2 | ||
65 | 47.7 | 46.8 | 46.8 | 46.8 | 46.8 | 46.8 | 46.8 | 46.8 | |||
70 | 51.4 | 50.4 | 50.4 | 50.4 | 50.4 | 50.4 | 50.4 | 50.4 | |||
75 | 55.1 | 54.0 | 54.0 | 54.0 | 54.0 | 54.0 | 54.0 | 54.0 | |||
80 | 58.7 | 57.6 | 57.6 | 57.6 | 57.6 | 57.6 | 57.6 | 57.6 | |||
90 | 64.8 | 64.8 | 64.8 | 64.8 | 64.8 | 64.8 | 64.8 | ||||
100 | 72.0 | 72.0 | 72.0 | 72.0 | 72.0 | ||||||
125 | 90.0 | 90.0 | |||||||||
150 | 108.0 | 108.0 | |||||||||
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | |||||||||
25 | 27 | 30 | 35 | 40 | 50 | 60 | 70 | ||||
SWH (L×24%) |
25 | 18.0 | 18.0 | 18.0 | |||||||
30 | 21.6 | 21.6 | 21.6 | ||||||||
35 | 25.2 | 25.2 | 25.2 | ||||||||
40 | 28.8 | 28.8 | 28.8 | 28.8 | 29.4 | ||||||
45 | 32.4 | 32.4 | 32.4 | 32.4 | 32.5 | ||||||
50 | 36.0 | 36.0 | 36.0 | 36.0 | 36.6 | 36.4 | |||||
55 | 39.6 | 39.6 | 39.6 | 39.6 | 39.6 | 39.4 | |||||
60 | 43.2 | 43.2 | 43.2 | 43.2 | 43.2 | 43.6 | 43.3 | ||||
65 | 46.8 | 46.8 | 46.8 | 46.8 | 46.6 | 46.4 | |||||
70 | 50.4 | 50.4 | 50.4 | 50.4 | 50.5 | 50.6 | 50.0 | 50.0 | |||
75 | 54.0 | 54.0 | 54.0 | 54.0 | 54.1 | 54.2 | |||||
80 | 57.6 | 57.6 | 57.6 | 57.6 | 58.3 | 57.8 | 57.2 | 57.6 | |||
90 | 64.8 | 64.8 | 64.8 | 64.8 | 63.9 | 65.5 | 65.1 | 62.8 | |||
100 | 72.0 | 72.0 | 72.0 | 72.0 | 71.2 | 72.9 | 71.8 | 70.1 | |||
125 | 90.0 | 90.0 | 90.0 | 90.0 | 89.9 | 90.0 | 88.3 | 85.0 | |||
150 | 108.0 | 108.0 | 108.0 | 108.0 | 105.3 | 107.7 | 105.8 | 101.8 | |||
175 | 126.0 | 126.0 | 126.0 | 126.0 | 122.3 | 126.4 | 123.5 | 118.4 | |||
200 | 144.0 | 144.0 | 139.5 | 142.6 | 139.7 | 132.7 | |||||
225 | 155.9 | 159.1 | 153.4 | ||||||||
250 | 177.0 | 178.0 | 172.0 | 166.7 | |||||||
275 | 190.3 | 193.1 | 188.9 | ||||||||
300 | 208.1 | 213.8 | 203.4 | 193.6 | |||||||
350 | 249.4 | 241.4 | 226.6 |
Coil Spring SWB ![]() |
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
6 | 8 | 10 | 12 | 14 | 16 | 18 | 20 | 22 | |||
SWB (L×20%) |
10 | 7.7 | 7.7 | ||||||||
15 | 11.6 | 11.6 | 11.6 | 11.6 | |||||||
20 | 15.5 | 15.9 | 15.5 | 15.5 | 15.5 | 15.5 | 15.5 | 15.5 | |||
25 | 19.4 | 19.4 | 19.4 | 19.4 | 19.4 | 19.4 | 19.4 | 19.4 | 19.4 | ||
30 | 23.2 | 23.2 | 23.2 | 23.2 | 23.2 | 23.2 | 23.2 | 23.2 | 23.2 | ||
35 | 27.1 | 27.1 | 27.1 | 27.1 | 27.1 | 27.1 | 27.1 | 27.1 | 27.1 | ||
40 | 31.0 | 31.0 | 31.0 | 31.0 | 31.0 | 31.0 | 31.0 | 31.0 | 31.0 | ||
45 | 34.8 | 34.8 | 34.8 | 34.8 | 34.8 | 34.8 | 34.8 | 34.8 | 34.8 | ||
50 | 38.7 | 38.7 | 38.7 | 38.7 | 38.7 | 38.7 | 38.7 | 38.7 | 38.7 | ||
55 | 42.6 | 42.6 | 42.6 | 42.6 | 42.6 | 42.6 | 42.6 | 42.6 | 42.6 | ||
60 | 46.4 | 46.4 | 46.4 | 46.4 | 46.4 | 46.4 | 46.4 | 46.4 | 46.4 | ||
65 | 50.3 | 50.3 | 50.3 | 50.3 | 50.3 | 50.3 | 50.3 | 50.3 | |||
70 | 54.2 | 54.2 | 54.2 | 54.2 | 54.2 | 54.2 | 54.2 | 54.2 | |||
75 | 58.1 | 58.1 | 58.1 | 58.1 | 58.1 | 58.1 | 58.1 | 58.1 | |||
80 | 61.9 | 61.9 | 61.9 | 61.9 | 61.9 | 61.9 | 61.9 | 61.9 | |||
90 | 69.7 | 69.7 | 69.7 | 69.7 | 69.7 | 69.7 | 69.7 | ||||
100 | 77.4 | 77.4 | 77.4 | 77.4 | 77.4 | ||||||
125 | 96.8 | 96.8 | |||||||||
150 | 116.1 | 116.1 | |||||||||
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | |||||||||
25 | 27 | 30 | 35 | 40 | 50 | 60 | 70 | ||||
SWB (L×20%) |
25 | 19.0 | 19.0 | 19.0 | |||||||
30 | 22.8 | 22.8 | 22.8 | ||||||||
35 | 26.6 | 26.6 | 26.6 | ||||||||
40 | 30.4 | 30.4 | 30.4 | 31.0 | 31.0 | ||||||
45 | 34.2 | 34.2 | 34.2 | 34.8 | 34.7 | ||||||
50 | 38.0 | 38.0 | 38.0 | 38.7 | 38.6 | 38.2 | |||||
55 | 41.8 | 41.8 | 41.8 | 42.6 | 42.7 | 41.8 | |||||
60 | 45.6 | 45.6 | 45.6 | 46.4 | 46.6 | 45.7 | 44.3 | ||||
65 | 49.4 | 49.4 | 49.4 | 50.3 | 49.6 | 49.5 | |||||
70 | 53.2 | 53.2 | 53.2 | 54.2 | 53.9 | 53.2 | 52.1 | 53.0 | |||
75 | 57.0 | 57.0 | 57.0 | 58.1 | 58.6 | 56.4 | |||||
80 | 60.8 | 60.8 | 60.8 | 61.9 | 60.3 | 60.2 | 60.2 | 61.1 | |||
90 | 68.4 | 68.4 | 68.4 | 69.7 | 68.0 | 68.0 | 68.3 | 67.8 | |||
100 | 76.0 | 76.0 | 76.0 | 77.4 | 74.9 | 75.0 | 75.4 | 73.1 | |||
125 | 95.0 | 95.0 | 95.0 | 96.8 | 91.8 | 94.5 | 92.2 | 91.1 | |||
150 | 114.0 | 114.0 | 114.0 | 116.1 | 110.3 | 111.4 | 114.0 | 108.1 | |||
175 | 133.0 | 133.0 | 133.0 | 135.5 | 131.3 | 128.3 | 127.5 | 125.8 | |||
200 | 152.0 | 154.8 | 147.8 | 147.2 | 147.6 | 144.6 | |||||
225 | 165.6 | 163.7 | 164.1 | ||||||||
250 | 182.9 | 179.8 | 179.4 | 178.5 | |||||||
275 | 200.5 | 201.3 | 201.4 | ||||||||
300 | 216.6 | 217.8 | 214.9 | 214.9 | |||||||
350 | 256.8 | 252.2 | 248.2 |
Coil Spring SWG ![]() |
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 27 | 30 | 35 | 40 | 50 | |||
SWG (L×20%) |
15 | 11.4 | 11.4 | ||||||||||||
20 | 15.0 | 15.0 | 15.2 | 15.2 | 15.2 | 15.2 | 15.2 | 15.2 | 15.2 | 15.2 | |||||
25 | 19.0 | 19.0 | 19.0 | 19.0 | 19.0 | 19.0 | 19.0 | 19.0 | 19.0 | 19.0 | |||||
30 | 22.8 | 22.8 | 22.8 | 22.8 | 22.8 | 22.8 | 22.8 | 22.8 | 22.8 | 22.8 | 22.8 | ||||
35 | 26.6 | 26.6 | 26.6 | 26.6 | 26.6 | 26.6 | 26.6 | 26.6 | 26.6 | 26.6 | 26.6 | 26.6 | |||
40 | 30.4 | 30.4 | 30.4 | 30.4 | 30.4 | 30.4 | 30.4 | 30.4 | 30.4 | 30.4 | 30.4 | 30.4 | |||
45 | 34.2 | 34.2 | 34.2 | 34.2 | 34.2 | 34.2 | 34.2 | 34.2 | 34.2 | 34.2 | 34.2 | 34.2 | |||
50 | 38.0 | 38.0 | 38.0 | 38.0 | 38.0 | 38.0 | 38.0 | 38.0 | 38.0 | 38.0 | 38.0 | 38.0 | 39.0 | ||
55 | 41.8 | 41.8 | 41.8 | 41.8 | 41.8 | 41.8 | 41.8 | 41.8 | 41.8 | 41.8 | 41.8 | 41.8 | 43.0 | ||
60 | 45.6 | 45.6 | 45.6 | 45.6 | 45.6 | 45.6 | 45.6 | 45.6 | 45.6 | 45.6 | 45.6 | 45.6 | 47.0 | ||
65 | 49.4 | 49.4 | 49.4 | 49.4 | 49.4 | 49.4 | 49.4 | 49.4 | 49.4 | 49.4 | 49.4 | 49.4 | 51.0 | ||
70 | 53.2 | 53.2 | 53.2 | 53.2 | 53.2 | 53.2 | 53.2 | 53.2 | 53.2 | 53.2 | 53.2 | 53.2 | 54.0 | ||
75 | 57.0 | 57.0 | 57.0 | 57.0 | 57.0 | 57.0 | 57.0 | 57.0 | 57.0 | 57.0 | 57.0 | 57.0 | 58.0 | ||
80 | 60.8 | 60.8 | 60.8 | 60.8 | 60.8 | 60.8 | 60.8 | 60.8 | 60.8 | 60.8 | 60.8 | 60.8 | 61.0 | ||
90 | 68.4 | 68.4 | 68.4 | 68.4 | 68.4 | 68.4 | 68.4 | 68.4 | 68.4 | 68.4 | 68.4 | 68.4 | 66.0 | ||
100 | 76.0 | 76.0 | 76.0 | 76.0 | 76.0 | 76.0 | 76.0 | 76.0 | 76.0 | 76.0 | 76.0 | 76.0 | 74.0 | ||
125 | 95.0 | 95.0 | 95.0 | 95.0 | 95.0 | 95.0 | 95.0 | 89.0 | |||||||
150 | 114.0 | 114.0 | 114.0 | 114.0 | 105.0 | ||||||||||
175 | 133.0 | 133.0 | 133.0 | 133.0 | |||||||||||
200 | 152.0 | 152.0 | 152.0 | 152.0 |
Coil Spring SWZ ![]() |
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 27 | 30 | 35 | 40 | 50 | |||
SWZ (L×13%) |
25 | 21.2 | 21.2 | ||||||||||||
30 | 23.6 | 25.1 | 25.1 | 25.7 | 25.7 | 25.9 | |||||||||
35 | 28.6 | 28.7 | 28.9 | 30.1 | 29.7 | 30.2 | 29.3 | 30.1 | |||||||
40 | 31.5 | 32.3 | 32.7 | 33.9 | 33.5 | 34.6 | 33.5 | 34.5 | 34.5 | 34.5 | |||||
45 | 35.6 | 36.8 | 36.5 | 37.8 | 37.5 | 38.3 | 37.1 | 38.6 | 38.6 | 37.9 | 38.3 | 38.0 | |||
50 | 39.4 | 41.2 | 40.7 | 41.2 | 41.5 | 41.8 | 40.7 | 42.6 | 42.6 | 41.9 | 41.4 | 42.4 | |||
55 | 42.4 | 44.8 | 44.0 | 44.6 | 45.5 | 45.3 | 44.3 | 46.7 | 46.2 | 46.1 | 45.7 | 46.5 | 46.7 | ||
60 | 44.5 | 48.4 | 48.2 | 49.7 | 49.8 | 49.7 | 48.2 | 50.7 | 50.2 | 49.5 | 50.7 | 50.6 | 50.5 | ||
65 | 53.4 | 52.1 | 54.7 | 55.0 | 54.0 | 54.7 | 55.6 | 52.5 | |||||||
70 | 57.8 | 57.3 | 59.4 | 58.7 | 57.1 | 58.8 | 59.1 | 55.6 | |||||||
75 | 60.4 | 59.6 | 63.6 | 62.4 | 62.6 | 62.6 | 63.1 | 60.6 | |||||||
80 | 65.0 | 63.5 | 66.7 | 64.6 | 66.2 | 66.7 | 67.7 | 65.7 | |||||||
90 | 72.3 | 70.4 | 75.8 | 70.7 | 69.7 | 75.2 | 75.2 | 72.7 | |||||||
100 | 79.6 | 77.8 | 84.3 | 79.8 | 82.1 | 82.3 | 85.9 | 80.8 | |||||||
125 | 104.0 | 97.0 | 98.0 | 102.5 | 99.0 | 102.0 | |||||||||
150 | 119.2 | 113.1 | 125.2 | 116.2 | |||||||||||
175 | 144.4 | 139.4 | |||||||||||||
200 | 151.5 |
Coil Spring SWV ![]() |
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 12 | 14 | 16 | 18 | 20 | 22 | 25 | 27 | 30 | 35 | 40 | 50 | |||
SWV (L×13%) |
30 | 25.5 | 25.3 | 25.1 | |||||||||||
35 | 29.3 | 29.4 | 29.4 | 29.4 | 29.4 | ||||||||||
40 | 34.3 | 32.7 | 33.8 | 33.5 | 33.5 | 33.5 | 34.1 | ||||||||
45 | 37.9 | 36.1 | 37.8 | 37.8 | 37.8 | 37.8 | 38.2 | ||||||||
50 | 41.9 | 39.7 | 40.9 | 41.9 | 42.0 | 41.9 | 42.9 | 42.4 | |||||||
55 | 46.3 | 43.3 | 44.8 | 46.0 | 46.6 | 46.5 | 47.0 | 47.0 | 47.5 | 46.2 | 46.3 | 46.2 | |||
60 | 50.5 | 47.5 | 49.2 | 50.3 | 50.4 | 50.3 | 50.4 | 51.5 | 51.5 | 51.5 | 50.5 | 51.0 | 50.3 | ||
65 | 54.5 | 56.1 | 55.6 | 55.0 | 56.2 | 54.5 | 55.6 | 54.5 | |||||||
70 | 59.6 | 59.6 | 59.6 | 60.1 | 59.6 | 58.6 | 58.6 | 58.7 | |||||||
75 | 64.1 | 63.6 | 63.6 | 64.1 | 63.6 | 63.6 | 62.7 | 62.8 | |||||||
80 | 68.2 | 67.7 | 68.2 | 67.1 | 67.2 | 68.7 | 68.2 | 66.7 | |||||||
90 | 77.3 | 77.0 | 76.8 | 76.8 | 76.8 | 76.8 | 73.7 | 73.7 | |||||||
100 | 86.4 | 84.8 | 85.9 | 84.8 | 86.4 | 83.7 | 83.8 | 83.8 | |||||||
125 | 107.6 | 107.6 | 107.1 | 104.1 | 102.0 | 102.0 | |||||||||
150 | 127.3 | 125.5 | 122.9 | 122.2 | |||||||||||
175 | 144.4 | 143.7 | |||||||||||||
200 | 165.6 |
Coil Spring SWX ![]() |
Product type Maximum deflection |
Custom length L (mm) |
Outer diameter D (mm) | ||||||
---|---|---|---|---|---|---|---|---|---|
20 | 22 | 25 | 27 | 30 | 35 | 40 | |||
SWX (L×10%) |
25 | 20.0 | 20.0 | 20.0 | 20.0 | 20.0 | |||
30 | 24.0 | 24.0 | 24.0 | 24.0 | 24.0 | ||||
35 | 28.0 | 28.0 | 28.0 | 28.0 | 28.0 | ||||
40 | 32.0 | 32.0 | 32.0 | 32.0 | 32.0 | 34.0 | 34.0 | ||
45 | 36.0 | 36.0 | 36.0 | 36.0 | 36.0 | 38.3 | 38.3 | ||
50 | 40.0 | 40.0 | 40.0 | 40.0 | 40.0 | 42.5 | 42.5 | ||
55 | 44.0 | 44.0 | 44.0 | 44.0 | 44.0 | 46.8 | 46.8 | ||
60 | 48.0 | 48.0 | 48.0 | 48.0 | 48.0 | 51.0 | 51.0 | ||
70 | 59.0 | 59.0 | 59.0 | 59.5 | 59.5 | ||||
80 | 68.0 | 68.0 | 68.0 | 68.0 | 68.0 | ||||
90 | 76.0 | 76.5 | 76.5 | ||||||
100 | 85.0 | 85.0 | 85.0 |