(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

What are Industrial Materials?: Metallic Material Basics (Industrial Material and Surface Treatment Basics)

This article is designed to help users select materials with greater confidence by providing a brief introduction to the characteristics and selection methods of basic materials and surface treatments.

What are industrial materials?

There are four main categories of industrial materials. This special feature focuses on the metallic materials.

What are industrial materials?_1

Metallic material basics

Review of terminology used in material standards and for describing mechanical/physical properties

Material standards

Standards have been created for industrial materials to make it easier to identify their properties and compare different materials.
The JIS standards (Japanese Industrial Standards) for materials are generally represented as shown below. There are three parts in JIS standard.

Metallic material basics_1
Terminology describing mechanical/physical properties

Different materials have different mechanical and physical properties. Information such as product catalogs usually provides characteristic tables to let users know whether selected materials will satisfy their application needs or create problems.
Use the table below to review the meanings of terms used in characteristic tables.

Name Unit of measurement (used in MISUMI catalogs) Description
Tensile strength N/mm2 The maximum tensile stress per tensile load on the material.
Stretch % (Material length when pulled and stretched to breaking point – Original length) ÷ Original length
Hardness - The magnitude of the metal surface's resistance to deformation generated by an external force. JIS standards specify Brinell (HB), Vickers (HV), Rockwell (HR) and Shore (HS) hardness
Conductivity (electrical conductivity) % IACS An index indicating the ease with which electricity flows in a material. Equal to the reciprocal of electrical resistivity. For industrial applications, the electrical resistivity of a conductor is sometimes expressed by an index that indicates the conductor wire's conductivity as a percentage relative to a value of 100% for annealed copper wire conforming to a standard known as the International Annealed Copper Standard (IACS).
Thermal conductivity cal/(cm・s・℃) The amount of heat transferred per second in a plate of unit thickness that has a temperature difference of 1°C between each end.
Linear expansion coefficient 10-6/℃ The rate at which the length of an object increases with each 1°C of temperature rise.

Mini Column Do you know Ashiyagama tea kettles?

Mini Column_1

Location of town of Ashiya

Mini Column_2

Ashiyagama tea kettle (restored)

Ashiyagama is a well known style of Japanese traditional cast iron tea kettle.
The style originated in the town of Ashiya (located in present-day Fukuoka Prefecture). It began in the Kamakura period (1192 to 1333) and had achieved predominance by the Muromachi period (1336 to 1573).
The style is thought to have died out early in the Edo period (1603 to 1867).
Ashiyagama kettles are renowned for their outstanding craftsmanship and aesthetically pleasing shapes and patterns. Eight of the nine tea kettles designated as Important Cultural Properties by the Japanese government are in the Ashiyagama style.
Features of the style include a lightweight construction made possible by a thickness of just 2 mm, rust-resistance and a smooth and glossy surface finish known as namazuhada (literally, catfish skin).
These features were made possible by the use of ironsand, a type of sand with heavy iron concentrations that was abundant in this local area.
Ironsand casting is very difficult and requires a high degree of technical skill.
The level of skill that Ashiyagama craftsmen were able to attain four to eight centuries ago is truly astounding.

Attempts to revive the Ashiyagama style are currently underway.

PDF list