(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hex nut (excerpt from JIS B 1181:2014)

Hex Nut -Style 1- Shape and Dimensions of Coarse Thread (First Choice)

Hex Nut -Style 1- Shape and Dimensions of Coarse Thread (First Choice)

Notes

  • a) Nuts shall not be washer-faced unless otherwise specified.
  • b) β=15°~30°
  • c) Θ=90°~120°

Unit: mm

Nominal thread size D M1.6 M2 M2.5 M3 M4 M5 M6 M8 M10 M12 M16
a) 0.35 0.4 0.45 0.5 0.7 0.8 1 1.25 1.5 1.75 2
c Maximum 0.20 0.20 0.30 0.40 0.40 0.50 0.50 0.60 0.60 0.60 0.80
Min. 0.10 0.10 0.10 0.15 0.15 0.15 0.15 0.15 0.15 0.15 0.20
da Maximum 1.84 2.30 2.90 3.45 4.60 5.75 6.75 8.75 10.80 13.00 17.30
Min. 1.60 2.00 2.50 3.00 4.00 5.00 6.00 8.00 10.00 12.00 16.00
dw Min. 2.40 3.10 4.10 4.60 5.90 6.90 8.90 11.60 14.60 16.60 22.50
e Min. 3.41 4.32 5.45 6.01 7.66 8.79 11.05 14.38 17.77 20.03 26.75
m Maximum 1.30 1.60 2.00 2.40 3.20 4.70 5.20 6.80 8.40 10.80 14.80
Min. 1.05 1.35 1.75 2.15 2.90 4.40 4.90 6.44 8.04 10.37 14.10
mw Min. 0.80 1.10 1.40 1.70 2.30 3.50 3.90 5.20 6.40 8.30 24.00
s Standard dimensions = maximum 3.20 4.00 5.00 5.50 7.00 8.00 10.00 13.00 16.00 18.00 24.00
Min. 3.02 3.82 4.82 5.32 6.78 7.78 9.78 12.73 15.73 17.73 23.67

Notes

  • a)  P refers to the pitch of the screw.
  • *M1.6 and M2.5, which were not included in the former standard JIS B 1181 (1993), are added.
  • *Some of the M10 and M12 hex nuts currently in circulation conform to the old JIS for the width across flats s.

Hex Nut -Style 2- Shape and Dimensions of Coarse Thread

Hex Nut -Style 2- Shape and Dimensions of Coarse Thread

Notes

  • a) Nuts shall not be washer-faced unless otherwise specified.
  • b) β=15°~30°
  • c) Θ=90°~120°

Unit: mm

Nominal thread size D M5 M6 M8 M10 M12 (M14) a) M16
b) 0.8 1 1.25 1.5 1.75 2 2
c Max. 0.50 0.50 0.60 0.60 0.60 0.60 0.80
da Max. 5.75 6.75 8.75 10.80 13.00 15.10 17.30
Min. 5.00 6.00 8.00 10.00 12.00 14.00 16.00
dw Min. 6.90 8.90 11.60 14.60 16.60 19.60 22.50
e Min. 8.79 11.05 14.38 17.77 20.03 23.36 26.75
m Max. 5.10 5.70 7.50 9.30 12.00 14.10 16.40
Min. 4.80 5.40 7.14 8.94 11.57 13.40 15.70
mw Min. 3.84 4.32 5.71 7.15 9.26 10.70 12.60
s Standard dimensions = max. 8.00 10.00 13.00 16.00 18.00 21.00 24.00
Min. 7.78 9.78 12.73 15.73 17.73 20.67 23.67

Notes

  • a)  Threads with nominal thread size noted in brackets should be avoided if possible.
  • b)  P refers to the pitch of the screw.
  • *Some of the M10 and M12 hex nuts currently in circulation conform to the old JIS for the width across flats s.

PDF list