(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Screw Standards Chart

Name of standard Notation of standard Notes
General Purpose Metric Screw Threads
(Basic Profile)
JIS B 0205-1:2001
  • Excerpt provided
  • The previous standards were JIS B 0205 (1997) (metric coarse threads) and JIS B 0207 (1982) (metric fine threads). They were abolished and replaced with this standard based on ISO 68-1
    (1998), ISO 1261 (1998), ISO 262 (1998) and ISO 724 (1993).
General Purpose Metric Screw Threads
(General plan)
(Size selected for screw parts)
JIS B 0205-2:2001
(Nominal diameter and pitch selections)
JIS B 0205-3:2001
(Size selected for screw parts)
  • Excerpt provided
General Purpose Metric Screw Threads
(Basic Dimensions)
JIS B 0205-4:2001
  • Excerpt provided
Metric coarse threads [Reference] JIS B 0205:1997
  • Excerpt provided
  • This standard was abolished and replaced with new standards (JIS B 0205-1 through JIS B 0205-4) in December 2001.
Metric fine threads [Reference] JIS B 0207:1982
  • Excerpt provided
  • This standard was abolished and replaced with new standards (JIS B 0205-1 through JIS B 0205-4) in December 2001.
Tapered pipe threads JIS B 0203:1999
  • Excerpt provided

PDF list