(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Fittings
Quick connect fittings are couplings used when connecting tubes used as pneumatic equipment lines. They can be fastened just by inserting them into a tube of compatible size and can be easily removed by pressing in a ring on the fitting opening.
Air Service Units
FRL units are parts installed to prevent problems in air-pressure lines. FRL unit usually comes in a 3-item set—an air filter (F), regulator (R) and lubricator (L). FRL units function primarily by stably operating equipment and parts incorporated into air-pressure lines to remove dust, tar, impurities and condensation that are generated in the line or enter it.
Speed Controllers
Speed controllers are mainly used to control cylinders by adjusting the air flow rate. You can specify body shape, connection type, control direction and material.
Silencers
A silencer is a component that reduces exhaust noise, suppresses displacement volume, and cleans. Silencer materials include resin, brass, and stainless steel. Resin is small and lightweight. The metal is resistant to impact and can be used in high temperature and high pressure environments. Suitable for use in industry as a whole due to weldability.
Tubes
Tubes connect various valves and actuators for driving pneumatic equipment. Various types are available such as general polyurethane tubes, durable nylon tubes, other fluororesin and silicon tubes. Select by material, outer diameter/inner diameter, working fluid and required length.
Check out Special Discounted Prices on Selected SMC FAST Items!
One-Touch Fitting KQ2 Series Male Elbow KQ2L (Gasket Seal)
Part No. | Price | Days to Ship |
---|---|---|
KQ2L01-32N | From SGD 5.37 From SGD 4.83 |
Same Day* |
KQ2L01-M5N | From SGD 5.60 From SGD 5.04 |
Same Day* |
One-Touch Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
Part No. : KQ2L01-34AS From SGD 4.32 From SGD 3.89 Same Day*
One-Touch Fitting KQ2 Series Different Diameter Straight KQ2H
Part No. : KQ2H04-06A From SGD 5.02 From SGD 4.52 Same Day*
One-Touch Fitting KQ2 Series Male Connector KQ2H (Sealant / No Sealant)
A one-touch male connector fitting (KQ2H) with sealant from SMC.
FeaturesPart No. | Price | Days to Ship |
---|---|---|
KQ2H01-34NS | From SGD 4.08 From SGD 3.67 |
Same Day* |
KQ2H01-34AS | From SGD 3.73 From SGD 3.36 |
Same Day* |
Union Tee KQ2T One-Touch Fitting KQ2 Series
Part No. : KQ2T04-00A From SGD 5.83 From SGD 5.25 Same Day*
Union Y KQ2U: One-Touch Fitting KQ2 Series
Part No. : KQ2U03-00A From SGD 5.48 From SGD 4.93 Same Day*
Mist Separator AFM20-A to AFM40-A
Energy-saving Mist Separator AFM and Micro-Mist Separator AFD.
FeaturesPart No. | Price | Days to Ship |
---|---|---|
AFM30-02-A | From SGD 70.12 From SGD 63.11 |
Same Day* |
AFM30-03-A | From SGD 70.12 From SGD 63.11 |
Same Day* |
Pressure Relief 3-Port Valve (Single Action) With Locking Holes
Part No. : VHS20-02A From SGD 69.07 From SGD 62.16 Same Day*
Part No. : AF20-02-A From SGD 42.70 From SGD 38.43 Same Day*
Filter Regulator AW10-A To AW40-A
SMC modular-type F.R.L. combination unit.
FeaturesPart No. | Price | Days to Ship |
---|---|---|
AW20-01-A | From SGD 71.40 From SGD 64.26 |
Same Day* |
AW20-02-A | From SGD 71.40 From SGD 64.26 |
Same Day* |
Filter Regulator AW20-B To AW60-B And Filter Regulator With Backflow Function
Part No. : AW20-01BE-B From SGD 97.65 From SGD 87.89 Same Day*
Air Combination, Air Filter + Regulator + Lubricator, AC10-A to AC40-A
Part No. : AC20-02G-A From SGD 181.30 From SGD 163.17 Same Day*
Speed Controller With Single-Action Fitting, Bushing-Lock Type Elbow Type / Universal Type AS Series
Speed controller with single-action fitting.
FeaturesPart No. | Price | Days to Ship |
---|---|---|
AS1301F-M5-04A | From SGD 17.62 From SGD 15.86 |
Same Day* |
AS1301F-M5-06A | From SGD 17.62 From SGD 15.86 |
Same Day* |
Speed Controller With Single-Action Fitting Elbow Type / Universal Type AS Series
Part No. : AS1201F-M3-04 From SGD 21.35 From SGD 19.22 Same Day*
Speed Controller With Uni One-Touch Fitting, AS Series
Part No. : AS2211F-U01-03 From SGD 24.50 From SGD 22.05 Same Day*
Speed Controller With One-Touch Fitting, Push-Lock Type, In-Line Type, AS Series
Part No. | Price | Days to Ship |
---|---|---|
AS1002F-04A | From SGD 20.07 From SGD 18.06 |
Same Day* |
AS2052F-08A | From SGD 29.40 From SGD 26.46 |
Same Day* |
Standard Type Speed Controller, Metal Elbow Type, AS Series
Part No. : AS1200-M3 From SGD 22.40 From SGD 20.16 Same Day*
Speed Controller With Indicator, Elbow Type / Universal Type, AS-FS Series
Part No. : AS1201FS-M5-04 From SGD 28.58 From SGD 25.72 Same Day*
Silencer, Compact Resin Type/Male Thread, AN05 To 40 Series
(AN10-N01)
Part No. | Price | Days to Ship |
---|---|---|
AN10-N01 | From SGD 7.00 From SGD 6.30 |
Same Day* |
AN10-01 | From SGD 7.00 From SGD 6.30 |
Same Day* |
Silencer: BC Sintered Body Type, AN Series
Part No. : AN101-01 From SGD 8.40 From SGD 7.56 Same Day*
Silencer, Compact Resin Type/One-Touch Fitting Connection, AN10 To 30-C Series
Part No. : AN10-C07 From SGD 8.40 From SGD 7.56 Same Day*
40 dB (A) High Noise Reduction Silencer, ANA1 Series
SMC modular-type F.R.L. combination unit.
FeaturesPart No. | Price | Days to Ship |
---|---|---|
ANA1-C08 | From SGD 14.00 From SGD 12.60 |
Same Day* |
ANA1-01 | From SGD 11.20 From SGD 10.08 |
Same Day* |
Silencer: High Noise Reduction Type, AN□02 Series
Part No. : AN202-02 From SGD 14.58 From SGD 13.12 Same Day*
Silencer, Metal Body Type, AN□00 Series
Part No. : AN500-06 From SGD 34.88 From SGD 31.39 Same Day*
Polyurethane Tubing TIUB/ TU Series
Part No. | Price | Days to Ship |
---|---|---|
TU0212BU-20 | From SGD 37.80 From SGD 34.02 |
Same Day* |
TU0212G-20 | From SGD 37.80 From SGD 34.02 |
Same Day* |
Soft Nylon Tubing TS/TISA Series
Part No. : TS0604B-20 From SGD 52.27 From SGD 47.04 Same Day*
Soft Polyurethane Tubing TUS Series
Part No. : TUS0425N-20 From SGD 40.95 From SGD 36.86 Same Day*
Nylon tubing for general pneumatic tubing.
FeaturesPart No. | Price | Days to Ship |
---|---|---|
T0425B-20 | From SGD 32.55 From SGD 29.30 |
Same Day* |
T0425W-20 | From SGD 32.55 From SGD 29.30 |
Same Day* |
Polyurethane Coil Tubing TCU Series
Part No. | Price | Days to Ship |
---|---|---|
TCU0604B-1 | From SGD 28.82 From SGD 25.94 |
Same Day* |
TCU0425B-1 | From SGD 22.63 From SGD 20.37 |
Same Day* |
*"Same Day" ship out service is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Special 10% discount for selected SMC items is applicable from now till 30th November 2020.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.
If you faced any problem with ordering, MISUMI can help you.
Contact us via our Inquiry Form
for assistance!