Recommended OMRON Switches

Best Selling OMRON Switches Popular in Japan.
Available in MISUMI eCatalog.

Tips on choosing a Switch to improve performance and efficiency.

Micro Switches

Selection Guide

Basic Switch Z series for general use

  • Best-selling basic switch boasting high precision
    and wide variety.
  • A large breaking capacity of 15A with high accuracy
    (good repeat accuracy).
High Capacity Type High Capacity Basic Switch, A Series

High Capacity Basic Switch, A Series

High capacity basic switch with current capacity 20A, inrush current 75A.
Direct current type Magnetic Blowout Basic Switch, X Series

Magnetic Blowout Basic Switch, X Series

The direct current exclusive switch with built-in magnetic blow-out mechanism.
Independent two-circuit type Double Pole Double Throw Basic Switch, DZ Series

Double Pole Double Throw Basic Switch, DZ Series

It can be used to open and close two circuits with different voltage and to control independent two-circuit.
High temperature operating type Small Basic Switch, TZ Series

Small Basic Switch,
TZ Series

Stable operation is possible even at the high temperature of 400°C.
Customer Voice

Customer Voice:

Problem
Choosing new spare part to replace damaged part.

Solution
Use eCatalog to look for the product and use Configuration function to choose the product that
meets the specification.

Micro Switches

Limit Switches

Selection Guide

Vertical Type
Right Angle Type
Small Type Small Limit Switch, D4C Series

Small Limit Switch,
D4C Series

  • Mainly standards with improved sealing properties.
Two Circuits Type Two Circuits Limit Switch Lever, WL-N Series

Two Circuits Limit Switch Lever, WL-N Series

  • 2-circuit limit switch WL single item, switch lever.
IEC IP67 Compliant Small Sealed Switch, SHL Series

Small Sealed Switch,
SHL Series

  • Light, thin, short and compact model.
  • High durability and high seal with further improvement in performance of D4E.
IEC IP65/60 Compliant Small Enclosed Switch, VE Series

Small Enclosed Switch,
VE Series

  • Compact and light weight seal switch.
  • Excellent dust proof and mechanically strong V type compact basic switch sealed in die-cast case.

Connector Connection

Small Limit Switch, D4CC Series

Small Limit Switch,
D4CC Series

  • Roller lever type with thickness of 16 mm.
  • The cable connection is connector connection type with easy replacement of limit switch.

Long Life Span

Cover with Two Circuits Limit Switch Lamp, WL-LD Series

Cover with Two Circuits Limit Switch Lamp,
WL-LD Series

  • 2-circuit limit switch WL single item, cover with lamp.
Receptacle Box for Small Heavy Equipment Limit Switch, D4A-N Series

Robust

Receptacle Box for Small Heavy Equipment Limit Switch, D4A-N Series

Receptacle Box for Small Heavy Equipment Limit Switch, D4A-N Series

  • Compact heavy equipment limit switch single item, receptacle box.
  • Block mounting installation method.
  • 4-circuit double-break models available.

High Durability

Direct Current General Purpose Enclosed Switch, XE Series

Direct Current General Purpose Enclosed Switch, XE Series

  • Direct current exclusive series with built-in X magnetic blow-out.
  • 3 mounting methods: side mounting, bottom mounting and side diagonal mounting.

Economical

Semi-compact Sealed Switch, D4MC Series

Semi-compact Sealed Switch, D4MC Series

  • Easy to apply.
  • Able to install in many ways.
  • Waterproof and dustproof, IP67.
  • Approved by UL, CCC

Improved Seal
with High Resistance

Small Sealed Switch, D4E Series

Small Sealed Switch,
D4E Series

  • Light, thin, short and compact model.
  • Improved snap action property, high durability.
  • Water, dust , and oil resistant, IP67.

Oil Resistant

Oil Resistant Limit Switch, D4ER Series

Oil Resistant Limit Switch, D4ER Series

  • Oil resistant up to 4 years.
  • Waterproof and dustproof, IP67.

High durability,
High Accuracy

Compact Sealed Switch, ZC-55 Series

Compact Sealed Switch,
ZC-55 Series

  • Compact seal switch with high durability (10 million times), and high accuracy.
  • Fitting pitch same as Z type.
  • Waterproof and dustproof, IP67.
Customer Voice

D4C Series

  • Sealed, Compact, and Slim-bodied Switch Offers Choice of Many Actuators.
  • Approved by EN, UL, CSA, and CCC.
  • Sealing characteristics that meet IEC IP67 degree of protection.
  • Triple-sealed construction.
  • Multiple mounting possible.

SHL Series

  • Subminiature Enclosed Switch with High Sealing Property.
  • Approved by EN, UL, CSA, and CCC.
  • Sealing characteristics that meet IEC IP67 degree of protection.

Limit Switches

*"Same Day" ship out service from Singapore is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.

Why MISUMI?

If you faced any problem with ordering, MISUMI can help you.

Need more information?
Customer Service

Contact Customer Service
Tel: (65) 6733 7211
e-mail: cs@misumi.com.sg