(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
More than 1,500 Ball Bearings available in STOCK*.
More than 2,200 Ball Bearings available for Fast Delivery.
Miniature Ball Bearings
and Small Diameter
Ball Bearings
Miniature ball bearings are bearings with a nominal bearing outer diameter of
< 9 mm, while small diameter bearings are bearings within an inner diameter of
< 10 mm and an outer diameter of
D ≧ 9 mm.
Part No. | Material | Bearing Type | Outer Ring Type | Price | Days to Ship |
---|---|---|---|---|---|
F-673 | Stainless Steel | Open | Flat | From SGD 3.92 | Same Day* |
F-WA673SSA/1K | Stainless Steel | Double Shielded | Flat | From SGD 5.18 | Same Day* |
F-BC2-5 | Stainless Steel | Open | Flat | From SGD 3.92 | Same Day* |
606ZZ | Steel | Double Shielded | Flat | From SGD 2.28 | Same Day* |
696 | Steel | Open | Flat | From SGD 3.55 | Same Day* |
FL688ZZ | Steel | Double Shielded | Flanged | From SGD 6.87 | Same Day* |
The raceway of the deep groove ball bearing includes arc-shaped deep grooves for both the inner and outer rings and can support radial loads, axial loads in both directions, and synthetic loads, and are also ideal for high-speed rotation applications.
Part No. | Material | Bearing Type | Outer Ring Type | Price | Days to Ship |
---|---|---|---|---|---|
6300ZZ | Steel | Double Shielded | Flat | From SGD 5.27 | Same Day* |
6700 | Steel | Open | Flat | From SGD 7.32 | Same Day* |
6204Z | Steel | Single Shielded | Flat | From SGD 6.22 | Same Day* |
6000LLU | Steel | Rubber Sealed | Flat | From SGD 5.03 | Same Day* |
6800ZZ | Steel | Double Shielded | Flat | From SGD 7.04 | Same Day* |
6200ZZ | Steel | Double Shielded | Flat | From SGD 3.96 | Same Day* |
The raceway of the deep groove ball bearing includes arc-shaped deep grooves for both the inner and outer rings and can support radial loads, axial loads in both directions, and synthetic loads, and are also ideal for high-speed rotation applications.
Part No. | Material | Bearing Type | Outer Ring Type | Price | Days to Ship |
---|---|---|---|---|---|
6000Z | Steel | Single Shielded | Flat | From SGD 3.51 | Same Day* |
608-H-20T1XDD | Stainless Steel | Rubber Sealed | Flat | From SGD 5.83 | Same Day* |
626-H-ZZ | Stainless Steel | Double Shielded | Flat | From SGD 5.64 | Same Day* |
MR105ZZ | Steel | Double Shielded | Flat | From SGD 5.93 | From 3 Days |
6900Z | Steel | Open | Flat | From SGD 4.83 | Same Day* |
688AZZ | Steel | Double Shielded | Flat | From SGD 2.04 | Same Day* |
The values in the “Width (mm)” section of product specification are per-row (single-row) width even when a double-row combination product is selected (B Dimension in catalog).Please be aware that the overall width for double-row products is twice as wide (2B) as those indicated dimensions.
Part No. | Material | Bearing Type | Outer Ring Type | Price | Days to Ship |
---|---|---|---|---|---|
5200ZZ | Steel | Double Shielded | Flat | From SGD 14.76 | Same Day* |
5206 | Steel | Open Type | Flat | From SGD 37.08 | Same Day* |
7001CTYNSULP4 | Steel | Open | Flat | From SGD 34.66 | Same Day* |
7009A | Steel | Open | Flat | From SGD 34.14 | Same Day* |
706A-H-20TYNSULP5 | Stainless Steel | Open Type | Flat | From SGD 57.73 | Same Day* |
708A-H-20TYNSULP5 | Stainless Steel | Open | Flat | From SGD 57.73 | Same Day* |
Small Ball Bearing-Double Shielded
This product can be used even when heavy load, high rotation speed, and high rotational accuracy are required.
Part No. | Material | Bearing Type | Outer Ring Type | Price | Days to Ship |
---|---|---|---|---|---|
B605ZZ | [Steel] SUJ2 | Double Shielded | Flat | From SGD 2.03 | Same Day* |
B606ZZ | [Steel] SUJ2 | Double Shielded | Flat | From SGD 2.03 | Same Day* |
B626ZZ | [Steel] SUJ2 | Double Shielded | Flat | From SGD 2.03 | Same Day* |
B608ZZ | [Steel] SUJ2 | Double Shielded | Flat | From SGD 2.19 | Same Day* |
B628ZZ | [Steel] SUJ2 | Double Shielded | Flat | From SGD 2.36 | Same Day* |
B694ZZ | [Steel] SUJ2 | Double Shielded | Flat | From SGD 3.87 | Same Day* |
B686ZZ | [Steel] SUJ2 | Double Shielded | Flat | From SGD 3.71 | Same Day* |
B635ZZ | [Steel] SUJ2 | Double Shielded | Flat | From SGD 2.36 | Same Day* |
Deep Groove Ball Bearing-Double Shielded
This product can be used even when heavy load, high rotation speed, and high rotational accuracy are required.
Part No. | Material | Bearing Type | Outer Ring Type | Price | Days to Ship |
---|---|---|---|---|---|
B6800ZZ | [Steel] SUJ2 | Double Shielded | Flat | From SGD 5.90 | Same Day* |
B6200ZZ | SUJ2 Equiv. | Double Shielded | Flat | From SGD 2.70 | Same Day* |
B6004ZZ | SUJ2 Equiv. | Double Shielded | Flat | From SGD 4.21 | Same Day* |
B6204ZZ | [Steel] SUJ2 | Double Shielded | Flat | From SGD 4.38 | Same Day* |
B6001ZZ | [Steel] SUJ2 | Double Shielded | Flat | From SGD 3.37 | Same Day* |
B6900ZZ | [Steel] SUJ2 | Double Shielded | Flat | From SGD 4.88 | Same Day* |
B6802ZZ | [Steel] SUJ2 | Double Shielded | Flat | From SGD 6.74 | Same Day* |
B6701ZZ | [Steel] SUJ2 | Double Shielded | Flat | From SGD 11.79 | Same Day* |
Small-Diameter Deep Groove Ball Bearing Metric Series
A small-diameter standard bearing. Various types (with or without a shield/seal) are available.
Part No. | Material | Bearing Type | Outer Ring Type | Price | Days to Ship |
---|---|---|---|---|---|
608ZZ | Steel | Double Shielded | Flat | From SGD 2.28 | Same Day* |
693ZZ | Steel | Double Shielded | Flat | From SGD 2.46 | Same Day* |
685ZZ | Steel | Double Shielded | Flat | From SGD 2.65 | Same Day* |
628ZZ | Steel | Double Shielded | Flat | From SGD 2.72 | Same Day* |
F688ZZ | Steel | Double Shielded | Flanged | From SGD 3.49 | Same Day* |
MR106 | Steel | Open Type | Flat | From SGD 4.50 | Same Day* |
608-2RS | Steel | Double Shielded | Flat | From SGD 3.87 | Same Day* |
F608ZZ | Steel | Double Shielded | Flanged | From SGD 4.84 | Same Day* |
The Small Diameter Deep Groove Ball Bearings Stainless Steel Metric Series
Small-diameter bearing made from stainless steel.
Part No. | Material | Bearing Type | Outer Ring Type | Price | Days to Ship |
---|---|---|---|---|---|
SMR117 | Stainless Steel | Open Type | Flat | From SGD 2.93 | Same Day* |
SMF63ZZ | Stainless Steel | Double Shielded | Flanged | From SGD 3.63 | Same Day* |
F696HZZ | Stainless Steel | Double Shielded | Flanged | From SGD 3.78 | Same Day* |
698HZZ | Stainless Steel | Double Shielded | Flat | From SGD 4.21 | Same Day* |
608HZZ | Stainless Steel | Double Shielded | Flat | From SGD 4.44 | Same Day* |
672H | Stainless Steel | Open Type | Flat | From SGD 7.14 | Same Day* |
628HZZ | Stainless Steel | Double Shielded | Flat | From SGD 8.02 | Same Day* |
F608HZZ | Stainless Steel | Double Shielded | Flanged | From SGD 8.17 | Same Day* |
If you faced any problem with ordering, MISUMI can help you.
Contact us via our Inquiry Form
for assistance!