(!)As Microsoft support for Windows 7 will end on 14th Jan 2020, Windows 7 will be excluded from the recommended environment on MISUMI website from 15th Dec 2019. It will be recommended to update your OS and browser to latest version.

  • Due to the government's latest COVID-19 measures, we would like to assure our customers that we are still in operation but some products may take longer than standard lead time due to flights cancellation / rescheduled / Japan supplier’s manufacturing lead time. Kindly contact us at +65 6733 7211 / +65 6333 9298 / +65 6333 9442 for further assistance. Please click here for more COVID-19 Updates.
NSK Bearings Manufacturer with quality products, trusted by users worldwide.

More than 1,000 Ball Bearings available in Stock for Same Day Ship Out*.
More than 4,000 Ball Bearings available for Ship Out within 3 days.

NTN Recommended NTN Ball Bearings

  • Miniature Ball Bearings
    and Small Diameter
    Ball Bearings

    Miniature Ball Bearings and Small Diameter Ball Bearings

    Miniature ball bearings are bearings with a nominal bearing outer diameter of
    < 9 mm, while small diameter bearings are bearings within an inner diameter of
    < 10 mm and an outer diameter of
    D ≧ 9 mm.

    Part No. Material Bearing Type Outer Ring Type Price Days to
    Ship
    F-673 Stainless Steel Open Flat From SGD 3.92 Same Day*
    F-WA673SSA/1K Stainless Steel Double Shielded Flat From SGD 5.18 Same Day*
    F-BC2-5 Stainless Steel Open Flat From SGD 3.92 Same Day*
    606ZZ Steel Double Shielded Flat From SGD 2.28 Same Day*
    696 Steel Open Flat From SGD 3.55 Same Day*
    FL688ZZ Steel Double Shielded Flanged From SGD 6.87 Same Day*
  • Deep Groove Ball Bearings

    Deep Groove Ball Bearings

    The raceway of the deep groove ball bearing includes arc-shaped deep grooves for both the inner and outer rings and can support radial loads, axial loads in both directions, and synthetic loads, and are also ideal for high-speed rotation applications.

    Part No. Material Bearing Type Outer Ring Type Price Days to
    Ship
    6300ZZ Steel Double Shielded Flat From SGD 5.27 Same Day*
    6700 Steel Open Flat From SGD 7.32 Same Day*
    6204Z Steel Single Shielded Flat From SGD 6.22 Same Day*
    6000LB Steel Rubber Sealed Flat From SGD 5.46 Same Day*
    6800ZZ Steel Double Shielded Flat From SGD 7.04 Same Day*
    6200ZZ Steel Double Shielded Flat From SGD 3.96 Same Day*

NSK Recommended NSK Ball Bearings

  • Deep Groove Ball Bearings

    Deep Groove Ball Bearings

    The raceway of the deep groove ball bearing includes arc-shaped deep grooves for both the inner and outer rings and can support radial loads, axial loads in both directions, and synthetic loads, and are also ideal for high-speed rotation applications.

    Part No. Material Bearing Type Outer Ring Type Price Days to
    Ship
    6001-H-20T1XZZ Stainless Steel Double Shielded Flat From SGD 10.14 Same Day*
    686U-H Stainless Steel Open Flat From SGD 3.34 From 3 Days
    626-H-ZZ Stainless Steel Double Shielded Flat From SGD 5.64 Same Day*
    MR105ZZ Steel Double Shielded Flat From SGD 5.93 From 3 Days
    6900Z Steel Open Flat From SGD 4.83 Same Day*
    688AZZ Steel Double Shielded Flat From SGD 2.04 Same Day*
  • Angular Ball Bearing

    Angular Ball Bearing

    The values in the “Width (mm)” section of product specification are per-row (single-row) width even when a double-row combination product is selected (B Dimension in catalog).Please be aware that the overall width for double-row products is twice as wide (2B) as those indicated dimensions.

    Part No. Material Bearing Type Outer Ring Type Price Days to
    Ship
    7000A-H-20TYNSULP5 Stainless Steel Open Flat From SGD 67.77 From 3 Days
    708A-H-20TYNSULP5 Stainless Steel Open Flat From SGD 57.73 Same Day*
    7009A Steel Open Flat From SGD 34.14 Same Day*
    5200ZZ Steel Double Shielded Flat From SGD 14.76 Same Day*
    7900CTYNSULP4 Steel Open Flat From SGD 54.13 Same Day*
    7001CTYNSULP4 Steel Open Flat From SGD 34.66 From 3 Days

MISU Recommended MISUMI Ball Bearings

  • Small Ball Bearing-Double Shielded

    Small Ball Bearing-Double Shielded

    This product can be used even when heavy load, high rotation speed, and high rotational accuracy are required.

    Part No. Material Bearing Type Outer Ring Type Price Days to
    Ship
    B605ZZ [Steel] SUJ2 Double Shielded Flat From SGD 2.03 Same Day*
    B606ZZ [Steel] SUJ2 Double Shielded Flat From SGD 2.03 Same Day*
    B626ZZ [Steel] SUJ2 Double Shielded Flat From SGD 2.03 Same Day*
    B608ZZ [Steel] SUJ2 Double Shielded Flat From SGD 2.19 Same Day*
    B628ZZ [Steel] SUJ2 Double Shielded Flat From SGD 2.36 Same Day*
    B694ZZ [Steel] SUJ2 Double Shielded Flat From SGD 3.87 Same Day*
    B686ZZ [Steel] SUJ2 Double Shielded Flat From SGD 3.71 Same Day*
    B635ZZ [Steel] SUJ2 Double Shielded Flat From SGD 2.36 Same Day*
  • Deep Groove Ball Bearing-Double Shielded

    Deep Groove Ball Bearing-Double Shielded

    This product can be used even when heavy load, high rotation speed, and high rotational accuracy are required.

    Part No. Material Bearing Type Outer Ring Type Price Days to
    Ship
    B6800ZZ [Steel] SUJ2 Double Shielded Flat From SGD 5.90 Same Day*
    B6004ZZ [Steel] SUJ2 Double Shielded Flat From SGD 4.21 Same Day*
    B6701ZZ [Steel] SUJ2 Double Shielded Flat From SGD 11.79 Same Day*
    B6204ZZ [Steel] SUJ2 Double Shielded Flat From SGD 4.38 Same Day*
    B6001ZZ [Steel] SUJ2 Double Shielded Flat From SGD 3.37 Same Day*
    B6900ZZ [Steel] SUJ2 Double Shielded Flat From SGD 4.88 Same Day*
    B6802ZZ [Steel] SUJ2 Double Shielded Flat From SGD 6.74 Same Day*
    B6002ZZ [Steel] SUJ2 Double Shielded Flat From SGD 3.71 Same Day*
*"Same Day" ship out service from Singapore is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.

Why MISUMI?

If you faced any problem with ordering, MISUMI can help you.

Need more information?
Customer Service

Contact Customer Service
Tel: (65) 6733 7211
e-mail: cs@misumi.com.sg