(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Browse by Category
Part No. : TT-15 From SGD 18.85 From SGD 16.02
HD Series Dry Machining Spiral Tap for Carbon Steel / Alloy Steel HDISP
Part No. : HDISPS010N From SGD 65.62 From SGD 55.78
Stainless Steel Point Tap SU+PO/SU-PO
Part No. : PUMQ3.0G From SGD 12.72 From SGD 10.81
Part No. : TT-13 From SGD 23.90 From SGD 20.32
ALZ345 High-Efficiency Heavy Cutting End Mill for Aluminum
NS TOOL Part No. : ALZ345-1 From SGD 49.16 From SGD 41.79
MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill
NS TOOL Part No. : MHR230R-0.2-R0.05-0.5-4 From SGD 90.32 From SGD 76.77
MRB230 MUGEN-COATING Long Neck Ball End Mill (for Deep Ribbing)
NS TOOL Part No. : MRB230-R0.05-0.3-4 From SGD 91.13 From SGD 77.46
RSE230 End Mill for Resin Clear Cut
NS TOOL Part No. : RSE230-0.2-0.6 From SGD 60.73 From SGD 51.62
Part No. : KBT20 From SGD 101.07 From SGD 85.91
Cutting Knurl Wheel (for Diamond Pattern)
Part No. : KNCD0903 From SGD 34.02 From SGD 28.92
BIG DAISHOWA SEIKI Part No. : SL16-NBS10-40 From SGD 193.73 From SGD 164.67
Carbide Tip for C-Cutter【1-10 Pieces Per Package】
BIG DAISHOWA SEIKI Part No. : CW1206A From SGD 34.01 From SGD 28.91
Countersink (90°/60° for Drilling Machine) CS-QM
Part No. : CS010QM9 From SGD 32.11 From SGD 27.29
High Helix Groove A Type 60° Center Hole Drill CE-S
Part No. : CE0.7 From SGD 19.50 From SGD 16.58
C-Cutter Mini, 1-Flute Front-Chamfering Type
BIG DAISHOWA SEIKI Part No. : ST10-C0204-45-15 From SGD 147.44 From SGD 125.32
Throw-away Tip for C-Cutter Mini
BIG DAISHOWA SEIKI Part No. : CM0402-ACP300 From SGD 19.55 From SGD 16.62
Hexagonal Socket for Impact Wrenches 4AH
Part No. : 4AH-08 From SGD 19.11 From SGD 16.24
Part No. : S-1 From SGD 84.64 From SGD 71.94
SwissGrip Straight-Slot Screwdriver
Part No. : 8100-5 From SGD 28.02 From SGD 23.82
Combination Pliers (With Soft Grip)
Part No. : PJ-150 From SGD 18.29 From SGD 15.55
Gear Wrench (Combination Type)
Part No. : TGRN-19 From SGD 27.70 From SGD 23.55
Long Hex Key L-Shaped Wrench Set AL900
Part No. : AL900 From SGD 73.19 From SGD 62.21
Part No. : GX13-C3 From SGD 56.87 From SGD 48.34
A20 6 Across Flats X 55 Socket Bit (A20-1)
Part No. : A20655 From SGD 51.26 From SGD 43.57
Carbide Bar, Shank Diameter φ3 mm
Part No. : SB1A01 From SGD 19.58 From SGD 16.64
Cup Brush with Shaft (for Motorized Use / Shaft Diameter 6 mm / Round Shaft Type)
Part No. : TB-6621 From SGD 10.90 From SGD 9.27
A (Blue) Grindstone with Shaft (Shaft Diameter 6mm)
Part No. : MA-461P From SGD 18.40 From SGD 15.64
'New Nylon Disc' (High-Speed Rotation Type)【5 Pieces Per Package】
Part No. : TNND180-120 From SGD 166.46 From SGD 141.49
Part No. : L-95-10 From SGD 92.72 From SGD 78.81
Radiation thermometer, dust and water resistant
Part No. : 73036 From SGD 117.20 From SGD 99.62
High-Accuracy Digital Balance Compact Scale HT Series
Part No. : HT-300 From SGD 133.38 From SGD 113.37
Part No. : 19899 From SGD 38.67 From SGD 32.87
C-Clamp Vise - Metallic Blue Baked Coating
Part No. : BC100E From SGD 46.78 From SGD 39.76
BIG DAISHOWA SEIKI Part No. : SC-1 From SGD 35.37 From SGD 30.06
Engineer's Vise (Square Shaft)
Part No. : LV-100N From SGD 391.10 From SGD 332.44
'Curved Jaw-Type Locking Pliers' (with Wire Cutter)
Part No. : 130WR From SGD 19.23 From SGD 16.35
If you faced any problem with ordering, MISUMI can help you.
Contact us via our Inquiry Form
for assistance!