(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Browse by Category
Part No. : VN-3N-Y
From SGD 12.70
From SGD 10.80
L Type Angle - 30 Type (30 mm Square / Neo-Gray)
Part No. : 30-1200-NG
From SGD 20.00
From SGD 17.00
Stainless Steel Long Vat - Tapered Type
Part No. : T-270
From SGD 33.67
From SGD 28.62
NAKABAYASHI Part No. : LL-32H From SGD 988.60 From SGD 840.31
Part No. : TR-SC20-R
From SGD 36.18
From SGD 30.75
Part No. : TR-C40B-DB
From SGD 46.61
From SGD 39.62
NF Box (Main Body, Lid) 1 Set (20Pcs)
ASTAGE Part No. : NFF-7-11-CL-PACK From SGD 61.80 From SGD 52.53
Part No. : TRST9-DB
From SGD 25.30
From SGD 21.51
Part No. : TOP-DB14-B
From SGD 18.69
From SGD 15.89
Part No. : TYEF-75ELB
From SGD 8.93
From SGD 7.59
Part No. : 101N
From SGD 255.30
From SGD 217.01
MKP Resin-Made Spillproof Cart
Part No. : MKP-158AC
From SGD 324.30
From SGD 275.66
File Rabbit Wagon Filing Trolley (with A4 Size Drawers)
Part No. : FRB-955D4
From SGD 631.10
From SGD 536.44
Falcon Wagon Filing Trolley (Urethane Double-Caster Specification / with 2 Drawers)
Part No. : FAW-973XD-YG
From SGD 1155.50
From SGD 928.18
Clean Flex Wagon (SUS304, All Stainless Steel)
Part No. : CFL3-823SC
From SGD 1126.08
From SGD 957.17
Phoenix Wagon (Noise Suppression Type with Thin Single-Level/Single-Level/Double-Row Drawers)
Part No. : PEW-962VWZ-YG
From SGD 1448.00
From SGD 1230.80
Auxiliary Table Height 600 mm/640 mm
Part No. : ELS-500
From SGD 331.70
From SGD 281.95
Part No. : LWSU45
From SGD 842.34
From SGD 715.99
Workpiece support stand Uniform Load 50 kg
Part No. : WS-1C-W
From SGD 330.20
From SGD 280.67
ASTAGE Part No. : WRS-4 From SGD 65.83 From SGD 55.96
No.11 Super-Weatherproof Butyl Rubber Self-Adhesive Tape
Part No. : 11-19
From SGD 13.66
From SGD 11.61
3M Part No. : 425-50X10-R From SGD 28.17 From SGD 23.94
Cellotape No405 (1Pkg = 5 pieces)
NICHIBAN Part No. : CT405AP-24 From SGD 10.42 From SGD 8.86
Lead Removal Type Plastic Tape No.21 (1 Pkg = 10 pieces)
Part No. : 21-10Y
From SGD 15.31
From SGD 13.01
SANKO TECHNO Part No. : GA-40H From SGD 15.24 From SGD 12.95
Color Cone Red/Yellow/Green/Blue
Part No. : TCC-B
From SGD 14.80
From SGD 12.58
Part No. : TPC-6Y-50
From SGD 164.10
From SGD 139.49
Safety Cushion (Half-Round, Semicylindrical, Striped)
Part No. : TAC-114
From SGD 19.81
From SGD 16.84
Safety Goggles wide view type sealed specifications
Part No. : TSG-005
From SGD 11.73
From SGD 9.97
Part No. : 4001113203
From SGD 26.21
From SGD 22.28
Part No. : TEI-32H
From SGD 1.11
From SGD 0.94
Light Comfortable, Anti-Slip Safety Shoes CF110/211
Part No. : CF110-23.5
From SGD 79.25
From SGD 67.36
Tepra Pro Tape Cartridge Tape Width 9-24 mm
KINGJIM Part No. : SC18YE From SGD 19.75 From SGD 16.79
KINGJIM Part No. : 1004S From SGD 35.95 From SGD 30.56
Part No. : MGTP
From SGD 10.46
From SGD 8.89
NAKABAYASHI Part No. : PN-001-MB From SGD 4.44 From SGD 3.77
If you faced any problem with ordering, MISUMI can help you.
Contact us via our Inquiry Form
for assistance!