(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Individual Block Units] Caged Ball LM Guide, Radial Type, SSR Type
Material : Carbon Steel
From 4 Days
Part No. | Seal Type | Price |
---|---|---|
SSR15XV1UU(GK) | End seal | From SGD 74.94 |
SSR15XTB1UU(GK) | End seal | From SGD 98.65 |
[Individual Block Units] Caged Ball LM Guide, International Standard, SHS Type
Material : Carbon Steel
From 4 Days
Part No. | Seal Type | Price |
---|---|---|
SHS15C1SS(GK) | Seal (end+side+inner) | From SGD 84.03 |
SHS15R1SS(GK) | End seal | From SGD 80.26 |
[Individual Block Units] Full-Ball Type LM Guide, International Standard, HSR Type
Material : Carbon Steel
From 4 Days
Part No. | Seal Type | Price |
---|---|---|
HSR15R1UU(GK) | End seal | From SGD 80.26 |
HSR20R1SS(GK) | Seal (end+side+inner) | From SGD 94.69 |
HSR15A1SS(GK) | Seal (end+side+inner) | From SGD 84.03 |
HSR20A1UU(GK) | End seal | From SGD 90.92 |
Miniature Eco Guide (EGM, EGM-L Series)
Part No. : EGM5L-CG-1X25
Block Type : Long
Outside Width of block(mm) : 12
Outside Length of block(mm) : 19.6
From SGD 167.38
From 8 Days
Wide Miniature Eco Guide (EGM-W, EGM-WL Series)
Part No. : EGM5W-MF-CG-1X55
Block Type : Wide
Outside Width of block(mm) : 10
Outside Length of block(mm) : 21.1
From SGD 240.23
From 8 Days
Linear Rail System SBI-CL/CLL Series
Part No. : SBI20CL-1-K1-92-N
Block Type : Standard
Outside Width of block(mm) : 92
Outside Length of block(mm) : 78.8
From SGD 149.90
From 9 Days
C-Lube Linear Way L ML (F) Series
Part No. : MLC7C1R20HS1
Block Type : Standard
-
-
From SGD 71.93
From 11 Days
Shaft Tip Complete Product Precision Ball Screw (BNK Type)
From SGD 520.31
From 4 Days
Specification Type | Specification Range |
---|---|
Accuracy Grade | C3, C5, C7 |
Screw Length | 166 - 416 mm |
Precision Ball Screw, Shaft End finished product (BNK Shape)
From SGD 572.76
From 4 Days
Specification Type | Specification Range |
---|---|
Accuracy Grade | C3, C5, C7 |
Screw Length | 154 - 354 mm |
Rolled Ball Screw, No Preloading Type (Single Nut) BTK
From SGD 123.04
From 5 Days
Specification Type | Specification Range |
---|---|
Screw Shaft O.D. d(Ø) | 15 - 50 mm |
Lead(mm) | 10 - 50 mm |
Rolled Ball Screw, Non-Preloading Type (Nut Single Unit) BLK
From SGD 396.23
From 4 Days
Specification Type | Specification Range |
---|---|
Screw Shaft O.D. d(Ø) | 10 - 50 mm |
Lead(mm) | 4 - 16 mm |
If you faced any problem with ordering, MISUMI can help you.
Contact us via our Inquiry Form
for assistance!