(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Ball Bearings
Ball bearings consist of balls (rolling elements), the inner ring, outer ring, cage (for keeping the balls in appropriate motion) and are used for many machines requiring rotary shafts, such as motors equipped in electric tools, etc. Different types available include deep groove ball bearings, angular bearings, thrust bearings and self-aligning bearings.
Roller Bearings
Roller bearings are bearings with cylindrical rolling elements (rollers) placed between inner and outer rings (called races). Select from various types like cylindrical roller bearings, needle roller bearings, conical roller bearings and self-aligning roller bearings.
More than 2,500 Bearings available for Fast Delivery!
Part Number: 6900ZZ
Bearing Type : Double Shielded
Material : Steel
Same Day*
Product Name | Brand | Max Allowable Rpm | Price |
---|---|---|---|
Single Row Deep Groove Ball Bearing | 32000 | From SGD 4.83 | |
Deep Groove Ball Bearing | 30000 | From SGD 6.11 |
Deep Groove Ball Bearing-Double Shielded
Part No. : B6001ZZ
Bearing Type : Double Shielded
Material : SUJ2 Equiv.
From SGD 3.37
Same Day*
Part No. : 6705
Bearing Type : Open Type
Material : Steel
From SGD 14.08
Same Day*
Part Number: 6000ZZ
Bearing Type : Double Shielded
Material : Steel
Same Day*
Product Name | Brand | Max Allowable Rpm | Price |
---|---|---|---|
Single Row Deep Groove Ball Bearing | 30000 | From SGD 3.51 | |
Deep Groove Ball Bearing | 29000 | From SGD 4.53 | |
Deep Groove Ball Bearings Metric Series | 31000 | From SGD 2.78 |
Small Deep Groove Ball Bearing with Flange-Double Shielded
Part No. : FL676ZZ
Bearing Type : Double Shielded
Material : SUJ2 Equiv.
From SGD 7.75
Same Day*
Small-Diameter Deep Groove Ball Bearing Metric Series
Part No. : MR85ZZ
Bearing Type : Flat
Material : Steel
From SGD 2.46
Same Day*
Miniature Ball Bearings and Small Diameter Ball Bearings
Part No. : FL688ZZ
Bearing Type : Double Shielded
Material : Steel
From SGD 6.87
Same Day*
Small Ball Bearing/Double Shielded/Stainless
Part No. : SB688ZZ
Bearing Type : Double Shielded
Material : [Stainless Steel] SUS440C
From SGD 5.39
Same Day*
Part No. : B51100
Bearing Type : Open
Material : SUJ2 Equiv.
From SGD 7.58
Same Day*
Part No. : 7002CTYNSULP4
Bearing Type : Open
Material : Steel
From SGD 39.77
Same Day*
Part No. : 7000
Bearing Type : Open
Material : Steel
From SGD 7.71
Same Day*
Part No. : 51100
Bearing Type : Open
Material : Steel
From SGD 9.37
Same Day*
Angular Contact Ball Bearing/Single/Single Row Combination/Standard Grade
Part No. : B7000
Bearing Type : Open
Material : SUJ2 Equiv.
From SGD 8.76
Same Day*
Ultra-Thin, Stainless 6700H, 6800H, 6900H, Metric Series
Part No. : 6906HZZ
Bearing Type : Flat
Material : Stainless Steel
From SGD 18.88
Same Day*
Cylindrical Roller Bearing (Radial)
As the rollers and raceway are in linear contact, the bearing's radial load capacity is large, and the rollers are guided by the shoulder of the inner or outer ring, so the bearing is structurally suitable for high-speed rotation.
Same Day*
Part No. | Inner Diameter | Material | Price |
---|---|---|---|
NU205 | 25 | Steel | From SGD 23.51 |
NU2204E | 20 | Steel | From SGD 31.13 |
Part No. : FCB-8
Inner Diameter : 8
Material : Steel
From SGD 13.66
Same Day*
Part No. : AXK1111
Inner Diameter : 55
Material : Steel
From SGD 8.77
Same Day*
One End Cone Type Tapered Roller Bearings
Designed so the conical vertex of the raceway surfaces of the inner and outer rings and rollers converge at one point on the centerline of the bearing.
Same Day*
Part No. | Inner Diameter | Material | Price |
---|---|---|---|
HR30202 | 15 | Steel | From SGD 8.33 |
HR30204J | 20 | Steel | From SGD 9.52 |
Shell Type Needle Roller Bearing
Part No. : HK0810
Inner Diameter : 8
Material : Steel
From SGD 3.12
Same Day*
Part No. : BHFL12
Inner Diameter : 12
Material : SUJ2
From SGD 25.11
Same Day*
*"Same Day" ship out service is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.
Ball bearings are used to reduce friction of a rotary shaft mounted on the machine. Reducing friction helps increase the machine efficiency, extend lifespan and prevent seizing and failure. Ball bearings consist of balls (rolling elements), the inner ring, outer ring, the cage (for keeping the balls in appropriate motion) and are used for many machines requiring rotary shafts, such as motors equipped in electric tools, etc.
Roller bearings are bearings with cylindrical rolling elements (rollers) placed between inner and outer rings (called races). They are used in a variety of applications such as general machinery, machine tools, motors and reduction drives. The rolling elements used in roller bearings are cylindrical rollers instead of the balls used in ball bearings. Roller bearings provide more linear support for the load and are usually used on shafts receiving higher loads.
If you faced any problem with ordering, MISUMI can help you.
Contact us via our Inquiry Form
for assistance!