MISUMI South East Asia
icon star 7 Million Products, 2,000 Brands.
icon car 50,000 Stock items for Same Day Ship Out.

Quality Hex Socket Set Screws to meet your various requirements

Need Hinges Urgently? Find them here.
Enjoy Up to 77% Cost Savings, Order Now & Receive Fast!

Search for MISUMI Economy Items Easily

Search

>

View New Stocks of Economy Series Products

logo1 New Stocks: Hinges

Advantages of MISUMI Economy series

Picture1

Picture2

Quality Assurance
Stainless Steel Heavy Load Hinges with Bearings

For stainless steel heavy load hinges with bearings, compared with MISUMI standard product, the opening and closing starting force is reduced by 56%.
Reducing friction of parts, and alleviating opening and closing noise

Picture3

Stainless Steel / Steel Hinges

64%

Stainless Steel / Steel Hinges

From SGD 2.68

truck

Same Day*

>

View Details

Flat Hinges HHSN

55%

Flat Hinges HHSN

From SGD 1.02

truck

Same Day*

>

View Details

Heavy Load Hinges, Weld-Mounting

54%

Heavy Load Hinges, Weld-Mounting

From SGD 4.50

truck

Same Day*

>

View Details

Aluminum Hinges Tapered Hole Type

24%

Aluminum Hinges Tapered Hole Type

From SGD 2.59

truck

Same Day*

>

View Details

>

View more Hinges

>

View more New Stocks of Economy Series Products

>

Browse eCatalog

*"Same Day" ship out service is available upon request for Stock items ONLY, if order is placed by 12:00 noon SGT.
Please contact our Customer Service Team for more information.
Product details (Price, leadtime and availability) may be subjected to updates.
Kindly check MISUMI eCatalog for latest information.

View Recommended Categories

Ball Screws Buy All at a Go
50,000 Stock Items Buy All at a Go

quote Why MISUMI quote

1 Stop Shopping
1 Stop
Shopping
Prompt Delivery
Prompt
Delivery
No MOQ
No MOQ
Easy Access to Online eCatalog
Easy Access to Online eCatalog
Friendly Customer Support
Friendly Customer Support

Search by Product Categories

Automation Components
Automation
Components

Fasteners
Fasteners

Materials
Materials

Wiring Components
Wiring
Components

Electrical & Controls
Electrical &
Controls

Cutting Tools
Cutting
Tools

Processing Tools
Processing
Tools

Material Handling & Storage
Material Handling
& Storage

Safety & General Supplies
Safety & General
Supplies

Lab & Clean Room Supplies
Lab & Clean Room
Supplies

Press Die Components
Press Die
Components

Plastic Mold Components
Plastic Mold
Components

Injection Molding Components
Injection Molding
Components

 
  MISUMI South East Asia Pte. Ltd.  
  331 North Bridge Road, #05-01 Odeon Towers, Singapore 188720  
 
  Tel : (65) 6733 7211
Fax : (65) 6733 0211
Contact us via our Inquiry Form.
 
 
  MISUMI Home: https://sg.misumi-ec.com
Facebook: https://www.facebook.com/misumisea
 
 
 
  Privacy Policy
Visit our website for information about our privacy policy.
 
 
 
Copyright © MISUMI Corporation All Rights Reserved.