(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
5 items
Loading...
Spur Gears, Pressure Angle 20° , Module 1.0
MISUMI
[Features] Spur gears can be selected from a large number of teeth, and the shaft hole also has various inner diameter dimensions, keyways, stepped holes, etc. We will process it and deliver it to you.
Days to Ship: | 5 Day(s) |
---|
Spur Gears, Pressure Angle 20° , Module 2.0
MISUMI
[Features] Spur gears can be selected from a large number of teeth, and the shaft hole can also be machined with inner diameter dimensions, keyways, stepped holes, etc.
Days to Ship: | 5 Day(s) or more |
---|
KOHARA GEAR INDUSTRY
Without boss for weight reduction, with solid shape tooth face width 10 times larger than the module. Material costs reduced, for a reasonably priced spur gear. Black dyeing treatment applied to prevent rust.
Standard Price: | SGD 7.50- |
---|---|
Days to Ship: | Same day or more |
MISUMI
FeaturesThere are two types of L dimension specification type: hole position specification type and hole number specification type.
Length of 1mm can be specified for both types. Can be connected to other rack gears by machining one end.
You can freely choose from no hole processing, side through hole processing, back tapped hole processing, side tapped hole processing, and side counterbored hole processing.
Days to Ship: | 6 Day(s) or more |
---|
Plastic - Spur Gears, Pressure Angle 20°
MISUMI
[Features] A spur gear whose shaft hole diameter can be specified in 1mm increments.
It is now possible to select polyacetal blue, which is easy to use in the food industry and areas that are washed with water.
In order to save space, we have added a thin width product with a shorter overall length than before.
[Material] MC nylon, polyacetal white/blue
[Hole shape] No cored metal, with cored metal (S45C equivalent, SUS304)
Additionally, various additional machining options are available to create your desired gear You can choose.
Days to Ship: | 6 Day(s) or more |
---|
KOHARA GEAR INDUSTRY
MC901 made, precision JISN9 grade plastic spur gear, in solid shape for material cost savings. High-performance plastic gear that can be used without lubrication.
Standard Price: | SGD 31.53- |
---|---|
Days to Ship: | 4 Day(s) or more |
Standard Spur Gear, Gear Module 2
SANKOSEISAKUSHO
Modules with commonly used numbers of teeth are available, from 12T up to 80T.
Standard Price: | SGD 10.15- |
---|---|
Days to Ship: | 6 Day(s) or more |
Spur Gears, Pressure Angle 20° , Module 3.0
MISUMI
[Features] Spur gears can be selected from a large number of teeth, and the shaft hole also has various inner diameter dimensions, keyways, stepped holes, etc. We will process it and deliver it to you.
Days to Ship: | 5 Day(s) or more |
---|
Spur Gears - Bearing Built-In, Pressure Angle 20°
MISUMI
[Features] This is a Misumi original spur gear with a bearing built into the gear.
Achieved an inexpensive structure with no need for bearing holders on both sides of the shaft!
This product has smooth rotation and is effective in reducing friction and noise.
[Bearing accuracy] JIS B 1514 class 0 (bearings are press-fitted)
This product has smooth idle rotation and is effective in reducing friction and noise.
Stainless steel bearings, stainless steel body materials, and polyacetal (white/blue) have been added!
Standard Price: | SGD 25.95- |
---|---|
Days to Ship: | 5 Day(s) or more |
Helical Gear-Straight Bore Type/Straight Bore + Tap/Keyway + Tap/ Pressure Angle 20Deg.
MISUMI
[Features] Screw gears are helical gears that mesh with staggered shafts. Also called spiral gear. Mainly used for transmitting force between shafts. The helix angle is 45°.
[Accuracy] New JIS B 1702-1 class 9 (old JIS B 1702 class 5)
[Material] S45C equivalent (steel, iron), SUS304 (stainless steel), MC nylon (plastic)
[ Surface treatment] Triiron tetroxide film
[Compatible modules] Module 1.0, Module 1.5, Module 2.0, Module 2.5, Module 3.0
[RoHS compliant]
[Additional work available] Additional work on set screws is possible. Masu.
[Other names] Screw gears are a type of helical gear, and are also called spiral gears.
Days to Ship: | 6 Day(s) or more |
---|
KOHARA GEAR INDUSTRY
SUS303 material stainless steel for corrosion-resistant spur gear. Ideal for rust intolerant applications, such as food machinery, chemical machinery, electronic equipment, clean rooms, etc.,
Standard Price: | SGD 20.36- |
---|---|
Days to Ship: | Same day or more |
KOHARA GEAR INDUSTRY
A flat spur gear where the boss of the SS flat gear is cut to reduce weight. Finished J and F Series products are also available.
Standard Price: | SGD 11.40- |
---|---|
Days to Ship: | 4 Day(s) or more |
Bevel Gear-Straight Type/Spiral Type/Pressure Angle 20Deg.
MISUMI
Bevel gears capable of transmitting force at a right angle.
[Specifications]
· Pressure Angle: 20°
· Type: Straight/Spiral
· Module: 1.0, 1.5, 2.0
· Material: Steel (S45C Equivalent)/Stainless Steel (SUS304)
· Surface treatment: None/Black Oxide/Electroless Nickel Plating
Days to Ship: | 5 Day(s) |
---|
Spur Gears, Pressure Angle 20° , Module 2.5
MISUMI
[Features] Spur gears can be selected from a large number of teeth, and the shaft hole also has various inner diameter dimensions, keyways, stepped holes, etc. We will process it and deliver it to you.
Days to Ship: | 5 Day(s) or more |
---|
KOHARA GEAR INDUSTRY
SUS303 stainless steel CP spur gear. Use in rust intolerant machines, such as food machinery, or to make the one revolution moving distance of the pinion as an opposing gear of the CP rack an integer length of 100, 150 etc.
Standard Price: | SGD 39.48- |
---|---|
Days to Ship: | 5 Day(s) or more |
Spur Gears, Pressure Angle 20° , Module 0.5
MISUMI
[Features] Spur gears can be selected from a large number of teeth, and the shaft hole also has various inner diameter dimensions, keyways, stepped holes, etc. We will process it and deliver it to you.
Days to Ship: | 5 Day(s) or more |
---|
Standard Spur Gear, Gear Module 6
SANKOSEISAKUSHO
Modules with commonly used numbers of teeth are available, 12T to 50T. Standard products are used for speed ratio combination as well. The manufacturer can also provide additional machining such as shaft hole and key machining.
Standard Price: | SGD 57.32- |
---|---|
Days to Ship: | 6 Day(s) or more |
Spur Gears - Tooth Width/Hub Dimension Configurable, Pressure Angle 20°
MISUMI
[Features]Spur gear tooth width and boss dimensions can be specified in 1mm increments.
Resin materials (MC nylon, polyacetal white/blue) can now be selected!
[Material] S45C equivalent, SUS304, MC nylon, polyacetal white/blue
[Surface treatment] Triiron tetroxide film, electroless nickel plating (S45C equivalent only)
Various additions as options You can select the gear you want at our factory.
Days to Ship: | 7 Day(s) |
---|
KYOUIKU GEAR MFG
Miter gear with fastening mechanism. Keyway slot and other machining for shaft not required, making adjustments easy during assembly.
Module 0.8/ 1.0 / 1.5 / 2.0. Excellent corrosion resistance SUS304, S45C series.
Standard Price: | SGD 55.41- |
---|---|
Days to Ship: | 4 Day(s) or more |
Spur Gear m0.5 POM White (Polyacetal) Type
KYOUIKU GEAR MFG
Polyacetal spur gear with lower water absorption than nylon gear, and excellent dimensional stability. Directly mountable tapped in 2 points, machined product also available.
Standard Price: | SGD 4.99- |
---|---|
Days to Ship: | 4 Day(s) or more |
Spur Gears, Pressure Angle 20° , Module 1.5
MISUMI
[Features] Spur gears can be selected from a large number of teeth, and the shaft hole also has various inner diameter dimensions, keyways, stepped holes, etc. We will process it and deliver it to you.
Days to Ship: | 5 Day(s) or more |
---|
Spur Gears- Induction Hardened, Pressure Angle 20°
MISUMI
[Features] Due to induction hardening of the teeth, the tooth surface strength is approximately 5 times that of regular products!
We also added tooth polishing to achieve high precision gears.
Additional machining of boss set screws and side mounting holes is also available.
Days to Ship: | 7 Day(s) |
---|
Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap
KYOUIKU GEAR MFG
Gear to bend the shaft angle to a right angle, and transmit the rotation with high accuracy
Standard Price: | SGD 9.21- |
---|---|
Days to Ship: | 4 Day(s) or more |
KYOUIKU GEAR MFG
Tooth surface interval play = "backlash" closer to 0 - no backlash. With 2 piece gear the opposite gear is meshed, and backlash is kept to a minimum. High precision, ground tooth surface products are available.
Suitable for places where precise rotation is required. Already tapped, so can be installed immediately. Made from A5056, S45C, SCM435, 440.
Standard Price: | SGD 82.76- |
---|---|
Days to Ship: | 4 Day(s) or more |
KOHARA GEAR INDUSTRY
Duracon material® (M90-44), precision JISN12 grade molded spur gear.
Sizes are M0.5 to 1, in injection molded, low-cost gear.
Duracon® is a registered trademark of Polyplastics Co., Ltd. in Japan and other countries.
Standard Price: | SGD 2.91- |
---|---|
Days to Ship: | Same day or more |
KOHARA GEAR INDUSTRY
SSY cut boss part of spur gear, and tooth width is 6 mm solid shape. Thin type gear with reduced material costs for light loads.
Standard Price: | SGD 7.02- |
---|---|
Days to Ship: | Same day or more |
KYOUIKU GEAR MFG
Module 0.5 small module spur gear. Directly mountable tapped in 2 points, machined product also available.
Standard Price: | SGD 7.39- |
---|---|
Days to Ship: | 4 Day(s) or more |
KOHARA GEAR INDUSTRY
Popular internal gear product. Low price and superb versatility. Many combinations of planetary gear mechanisms can be made.
Standard Price: | SGD 44.25- |
---|---|
Days to Ship: | 4 Day(s) or more |
KOHARA GEAR INDUSTRY
Thermally refined S45C material with induction hardened tooth surface, and ground at both centers, precision JISN7 grade CP spur gear with shaft. CP spur gear with shaft and small number of teeth is ground, and the shaft part can be machined as an integrated high-precision assembly.
Standard Price: | SGD 86.69- |
---|---|
Days to Ship: | 5 Day(s) or more |
KYOUIKU GEAR MFG
Gear to bend the shaft angle to a right angle, and transmit the rotation with high accuracy. Module size m0.5 to m5.0.
Standard Price: | SGD 9.21- |
---|---|
Days to Ship: | 4 Day(s) or more |
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?