(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
1 items
Loading...
Miniature Linear Guides Standard
MISUMI
Miniature Linear Guides Standard
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 170 and 345
● Assembly Height (mm.): 8, 10, 13 and 16
● Rail Type : Standard Rail
● Option: Set (Rail + Block) / Block only
● Material: Carbon Steel and Stainless Steel
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: | Same day or more |
---|
MISUMI
[Features] Straight type shaft (linear shaft, hardened shaft, guide shaft, slide shaft). L size standard expanded! You can now purchase from an even more complete lineup.
Days to Ship: | 3 Day(s) or more |
---|
Socket Head Cap Screws/Stainless Steel
MISUMI
Hexagon socket head cap screw that is very useful in a wide range of scenes. There are multiple sizes available.
[Materials] SUS304 Equivalent.
[Nominal of Thread (M)] 2, 2.5, 2.6, 3, 4, 5, 6, 8, 10, 12.
[Length L (mm)] 3, 4, 5, 6, 8, 10, 12, 15, 16, 18, 20, 25, 30, 35, 40, 45, 50, 55, 60, 65, 70, 75, 80.
Standard Price: | SGD 1.53- |
---|---|
Days to Ship: | Same day or more |
Miniature Linear Guides - Standard Blocks, Light Preload / Slight Clearance
MISUMI
Miniature Linear Guides - Standard Blocks, Light Preload / Slight Clearance
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 25 and 700
● Assembly Height (mm.): 6, 8, 10, 13, 16 and 20
● Accuracy Standards : Standard Grade, High Grade and Precision Grade
● Block Type : Standard Block
● Material: Stainless Steel 56HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: | 4 Day(s) or more |
---|
Retaining Rings/External/C-Type
MISUMI
[Features]·A C-type retaining ring, external. ·The unit of purchase is loose (available in quantities of 1 pc.). ·The retaining ring type is an outer ring retaining ring.
Standard Price: | SGD 0.87- |
---|---|
Days to Ship: | Same day or more |
Standard Price: | SGD 0.69- |
---|---|
Days to Ship: | Same day or more |
Aluminum Frame 6 Series Square 30 × 30 mm 4 Side Slots
MISUMI
Aluminum Frame 6 Series /Slot width 8/ 30x30 mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square.
● Slot width : 8 mm. /1 slot
● Cross-section : 30 mm. X 30 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Days to Ship: | Same day or more |
---|
MISUMI
Minimum Quantity Surcharge may apply for this product. Kindly check the quantity and price before completing your quote or order.
Standard Price: | SGD 0.50- |
---|---|
Days to Ship: | Same day or more |
Linear Shafts-Both Ends Tapped
MISUMI
[Features] A shaft with female threads on both ends (linear shaft, hardened shaft, guide shaft, slide shaft). L size standard expanded! You can now purchase from an even more complete lineup.
Days to Ship: | 3 Day(s) or more |
---|
MISUMI
O-Rings/P Series
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 2.8 to 79.6
● Thickness (mm.) : 1.9, 2, 2.4, 3, 3.5 and 5.7
● Material and Operating Temperature Range (℃)
Nitrile Rubber -> -30 to 100 ℃
Silicone Rubber -> -50 to 200 ℃
Fluoro Rubber -> -15 to 200 ℃
Ethylene Propylene Rubber -> -45 to 130 ℃
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases between two components
Standard Price: | SGD 0.23- |
---|---|
Days to Ship: | Same day or more |
Ultra Low Head Cap Screws - Hex Sockets
MISUMI
- Ultra Low Head Cap Screws - Hex Sockets
- Part number for series including of CBSTSR.
- Basic Shape: Standard (Round)
- Head Shape : Ultra Low Head
- Mounting Hole Shape: Hex Socket.
- Bolt Material: Stainless Steel SUS304 Equivalent.
- Ultra Low Head Cap Screws Nominal Thread (M): 2, 2.5, 3, 4, 5 and 6.
- Thread Type : Metric, Coarse.
- RoHS10 standard compliant.
- Head is extremely thin. Most suitable for machine and equipment locations without clearance.
Standard Price: | SGD 1.16- |
---|---|
Days to Ship: | Same day or more |
MISUMI
[Materials] SCM435.
[Surface Treatment] Black oxide.
[Nominal of Thread (M)] 2, 2.5, 2.6, 3, 4, 5, 6, 8, 10, 12.
[Length L (mm)] 4, 5, 6, 8, 10, 12, 15, 16, 18, 20, 22, 25, 30, 35, 40, 45, 50, 55, 60, 65, 70, 75, 80, 90, 95.
Standard Price: | SGD 0.15- |
---|---|
Days to Ship: | Same day or more |
MISUMI
[Features]·Both fixed dimension selection and custom dimension types are available.
Days to Ship: | Same day or more |
---|
MISUMI
Ball Bearings Stainless Steel
Stainless steel ball bearings are often used in applications such as medical devices, food processing equipment. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 10 and 50
● Outer Diameter Minimum / Maximum (mm.) : 15 and 110
● Width Minimum / Maximum (mm.) : 4 and 27
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
● Load Direction : Radial / Thrust Load or Axial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Standard Price: | SGD 1.53- |
---|---|
Days to Ship: | Same day or more |
MISUMI
Small Ball Bearings
Small ball bearings are used in machinery, such as electric motors, to reduce friction between moving parts. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 2 and 8
● Outer Diameter Minimum / Maximum (mm.) : 5 and 28
● Width Minimum / Maximum (mm.) : 2.3 and 9
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
● Load Direction : Radial
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc
Standard Price: | SGD 0.93- |
---|---|
Days to Ship: | Same day |
Hexagon Socket Head Cap Screws
MISUMI
Minimum Quantity Surcharge may apply for this product. Kindly check the quantity and price before completing your quote or order.
Standard Price: | SGD 0.15- |
---|---|
Days to Ship: | Same day or more |
Metal Washers - T Dimension Configurable, Precision Class
MISUMI
[Standard expansion]
Expanded the inner diameter dimension of T dimension specified type (normal grade)! Added inner diameters of 3.5, 4.5, 5.5, 6.5, and 8.5 mm
[Features]
A wide variety of outer diameters, inner diameters, and thicknesses are available.
Days to Ship: | Same day or more |
---|
Aluminum Frame 8 Series Square 40 × 40 mm 4 Side Slots
MISUMI
Aluminum Frame 8 Series /Slot width 10/ 40x40 mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square.
● Slot width : 10 mm. /1 slot
● Cross-section : 40 mm. X 40 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T5, A6061SS-T6 Equivalent, A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Days to Ship: | 3 Day(s) or more |
---|
Hex Posts - One End Threaded One End Tapped
MISUMI
Added white and black alumite to all shapes! Made of 2000 series aluminum, it is both lightweight and strong.
The recommended torque for white and black alumite is 0.5T series (1/2 of T series). Please use with 3 or more effective threads.
Days to Ship: | 3 Day(s) or more |
---|
Extra Light Load/Light Load/Light to Medium Load/Medium Load
MISUMI
- Extra Light Load/Light Load/Light to Medium Load/Medium Load from MISUMI.
- The wire material of spring can be selected 2 type SUS304WP-B or SWP-A.
- AWA and AUA are Extra light load tension springs.
- AWY, BWY, AUY and BUY are Light load tension springs.
- AWU, BWU, AUU and BUU are Light medium load tension springs.
- AWS, BWS, AUS and BUSS are medium load tension springs.
- The outer diameter of spring can be selected from 2.0 mm to 24.0 mm.
- The free length of spring can be selected from 10 mm to 200 mm.
Standard Price: | SGD 2.53- |
---|---|
Days to Ship: | Same day or more |
Flat Head Cap Screws (Pack)【1-100 Pieces Per Package】
MISUMI
Hexagon socket cap screws - Flat head stainless
• [Material] 304 stainless steel or equivalent
• [Strength class] A2-50 equivalent
Standard Price: | SGD 0.89- |
---|---|
Days to Ship: | Same day or more |
Deep Groove Ball Bearing-Double Shielded
MISUMI
· Type: Ball
· Bearing Style: Double Shielded
· Load Direction: Radial
For complete product overview and details on Deep Groove Ball Bearing - Double Shielded, Single Row (MISUMI) see the sections below:
Standard Price: | SGD 2.70- |
---|---|
Days to Ship: | Same day or more |
Round Wire Coil Springs/Deflection 45%/O.D. Referenced
MISUMI
This is a standardized series so that the spring constant is constant for the same diameter.
[Features]
· UV/UY type, Maximum allowable deflection 75%
· UR type, Maximum allowable deflection 60%
· UF type, Maximum allowable deflection 40%
Standard Price: | SGD 2.19- |
---|---|
Days to Ship: | Same day or more |
4040, Slot Width 8mm Aluminum Frames
MISUMI
Standard LCF8-4040 and Light LCFL8-4040 are RoHS compliant.
Days to Ship: | 3 Day(s) or more |
---|
Hex Socket Set Screws - Flat End
MISUMI
Available in quantities of 1, this product is useful for use in small quantities only. Flat tip type. Available in sizes from M2 to 20
Days to Ship: | Same day or more |
---|
Urethane Sheets, Adhesives for Urethane - Square, Band
MISUMI
・For the free specification type, A and B dimensions can now be selected up to 800.
Days to Ship: | Same day or more |
---|
MISUMI
Linear Guides Standard
These linear guides or linear slides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 160 and 520
● Assembly Height (mm.): 28, 30, 40 and 45
● Option: Set (Rail + Block) / Block only
● Material: Carbon Steel
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.
Days to Ship: | Same day or more |
---|
MISUMI
Coil spring/SWF type. The material is oil tempered wire for springs.
Standard Price: | SGD 1.49- |
---|---|
Days to Ship: | Same day or more |
Standard Price: | SGD 0.84- |
---|---|
Days to Ship: | Same day or more |
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?