(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Urethane Springs - Square Type -(Urethane type:Urethanes for heavy loads, shore A90)

Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
L Dimension (L)(mm)
Maximum load(N)
Hole/counterbore
Max. Elongation(%)
Urethane type
Shape

    Urethane Die Pads

      Square Urethanes for Heavy Loads

        Urethane Die Pads Configurable Full Length Type

        Brand

        MISUMI

        MISUMI

        MISUMI

        Product Series

        Urethane Die Pads

        Square Urethanes for Heavy Loads

        Urethane Die Pads Configurable Full Length Type

        CAD
        • 2D / 3D
        • 2D / 3D
        • 2D / 3D
        Days to Ship 4 Day(s) or more 4 Day(s) or more 5 Day(s) or more
        L Dimension (L)(mm)50 ~ 100062 ~ 14325 ~ 1000
        Maximum load(N)-18633 ~ 73550-
        Hole/counterbore-Hole-
        Max. Elongation(%)-30-
        Urethane typeUrethanes for heavy loads, shore A90Urethanes for heavy loads, shore A90Urethanes for heavy loads, shore A90
        ShapePadRectangular hourglass shapePad

        Loading...

        1. 1

        Related Categories to Urethane Springs - Square Type -