(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Urethane Springs(Shape:Pillar hourglass shape)

Days to Ship
  • All
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Max. Elongation(%)
Maximum load(N)
Urethane type
Hole/counterbore
L Dimension (L)(mm)
Shape

    Urethanes for Heavy Loads EX with Hole Type

      Urethanes for Heavy Loads EX Type

      Brand

      MISUMI

      MISUMI

      Product Series

      Urethanes for Heavy Loads EX with Hole Type

      Urethanes for Heavy Loads EX Type

      CAD
      • 2D / 3D
      • 2D / 3D
      Days to Ship 4 Day(s) or more 5 Day(s) or more
      Max. Elongation(%)3030
      Maximum load(N)12749 ~ 5442714710 ~ 61292
      Urethane typeUrethanes for heavy loads, shore A90Urethanes for heavy loads, shore A90
      Hole/counterboreHoleNone
      L Dimension (L)(mm)62 ~ 12362 ~ 123
      ShapePillar hourglass shapePillar hourglass shape

      Loading...

      1. 1

      Related Categories to Urethane Springs