3 Million Products, 1000 Brands.

20,000 Stock items same day Ship Out Products.

Search by
Category, Brand

Search by Category
Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Material Handling & Storage
Safety & General Supplies
Lab & Clean Room Supplies
Press Die Components
Plastic Mold Components

Brand Search
Brand List
Need Help?

Wooden Work Benches

Days to Ship
  • ALL
  • 12 Day(s) or Less

Configure

Clear All

Specification/Dimensions

  • Product Type

    • Lightweight Workbench (Uniform Load of up to 500 kg)
    • Medium weight work bench (uniform load of 501 kg to 2,000 kg)
    • Heavyweight work bench (uniform load 2,001 kg up)
    • Work bench attachment
    • Mat covered work bench
    • Folding work bench
    • Adjustable height work bench
    • Line work bench
    • Rotating table
    • Wooden work bench
    • Stainless steel work bench
  • Height (mm)

    • 455~500
    • 490~690
    • 548
    • 550
    • 560
    • 575
    • 600
    • 600–800
    • 637~937
    • 645~945
    • 650
    • 660~860
    • 675~915
    • 680~1080
    • 690
    • 700
    • 700~1000
    • 700~900
    • 700~950
    • 715
    • 720~920
    • 725~925
    • 730~980
    • 740
    • 740~1040
    • 740~890
    • 740~940
    • 750~990
    • 760
    • 760~960
    • 785
    • 790
    • 800
    • 800~1000
    • 805
    • 810
    • 825~1025
    • 840
    • 850
    • 850(995)
    • 860
    • 880
    • 900
    • 900~1100
    • 925~1125
    • 1300~1500
    • 1550~1750
    • 1800
    • 1950~2150
    • 2110~2310
  • Width (mm)

    • 500
    • 510
    • φ590
    • 600
    • 700
    • 750
    • φ890
    • 900
    • 916
    • 920
    • 934
    • 1000
    • 1160
    • 1196
    • 1200
    • 1216
    • 1234
    • 1460
    • 1496
    • 1500
    • 1534
    • 1700
    • 1760
    • 1796
    • 1800
    • 2400
  • Depth (mm)

    • 400
    • 450
    • 500
    • 540
    • 550
    • 595
    • 600
    • 635
    • 650
    • 660
    • 700
    • 750
    • 800
    • 900
    • 1200
    • 1260
    • 2080
  • Uniform Load(kg)

    • 20
    • 25
    • 30
    • 32
    • 40
    • 42
    • 50
    • 60
    • 70
    • 75
    • 80
    • 100
    • 120
    • 150
    • 200
    • 250
    • 300
    • 350
    • 400
    • 500
    • 600
    • 800
    • 1000
    • 1200
    • 1500
    • 2000
    • 3000
    • 5000
  • Assembly / Completion

  • Main body: option

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close