(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Tissue Paper

Tissue paper is a sanitary product made from pulp and waste paper. It is convenient for wiping various type of dirt and moisture, and the paper thickness, hardness, and flexibility vary depending on the intended use. Box tissue and pocket tissue are a set of two thin and soft papers, some of which contain moisturizing ingredients, etc., and are characterized by its good texture. The paper towel used when wiping hands is made of hardened paper that is hard to tear and absorbs moisture well. Some wet tissues, which have been moistened in advance to enhance the wiping effect, may contain an antiseptic solution, etc. All are generally poorly water-soluble, but there are also water-soluble types that can be flushed into toilets.
Days to Ship
  • All
  • 8 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship
Product Type
Sheet size(mm)
Pack number

    Crecia, Jumbo Disinfectant Wet Towel

    Brand

    NIPPON PAPER CRECIA

    Product Series

    Crecia, Jumbo Disinfectant Wet Towel

    Days to Ship 8 Day(s)
    Product TypeWet Tissue
    Sheet size(mm)150×300
    Pack number1

    Loading...

    1. 1

    Related Categories to Tissue Paper