(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Days to Ship |
|
---|
SANWA SUPPLY
RS-232C cable. (For 25 pin extension)
[Features]
・ Various combinations such as straight connection and crossover connection are available
・ A double shielded cable with a sealed aluminum shield inside the high-density braided copper shield material protects important data from most noise from low to high frequencies.
· A mold connector whose inside is hardened with a resin mold and further shielded on the entire surface. Therefore, it prevents external interference and is perfect for noise prevention. Excellent vibration resistance and impact resistance
・ Uses gold-plated pins (contacts) that are resistant to rust and are less likely to cause signal deterioration due to aging.
[Applications]
・ Ideal for data transfer
Standard Price: | SGD 25.82- |
---|---|
Days to Ship: | 10 Day(s) |
Mold, D-sub 9-Core⇔D-sub 9-Core, Straight Type
MISUMI
A mold type in which costs have been kept low.
Standard Price: | SGD 6.98- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
EMI Measure, D-sub 9-Core⇔D-sub 9-Core, Crossover Connection Type
MISUMI
A reasonably priced harness with high performance and quality.
Standard Price: | SGD 43.40- |
---|---|
Days to Ship: | 5 Day(s) or more |
Mold, D-sub 9-Core⇔D-sub 9-Core, Crossover Connection Type
MISUMI
A mold type in which costs have been kept low.
Standard Price: | SGD 7.62- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
SANWA SUPPLY
[Features]
• This is an RS-232C cable with PC99 standards.
• Straight wire connection, cross wire connection, and a host of other variations are available.
Standard Price: | SGD 20.00- |
---|---|
Days to Ship: | 10 Day(s) |
EMI Measure, D-sub 9-Core⇔D-sub 25-Core, Straight Type
MISUMI
A harness with double shielded cable type D-sub connector for EMI measures. Uses highly durable DDK machined contact (machined) connector. Cable types can be selectable from double shield for highly EMI shielding (UL2935) and single shield for EMI shielding (UL2464)
Standard Price: | SGD 52.65- |
---|---|
Days to Ship: | 5 Day(s) or more |
Mold, D-sub 9-Core⇔D-sub 25-Core, Straight Type
MISUMI
A mold type in which costs have been kept low.
Standard Price: | SGD 8.23- |
---|---|
Days to Ship: | 4 Day(s) or more |
EMI Measure, D-sub 25-Core⇔D-sub 25-Core, Straight Type
MISUMI
A harness with EMI shielding D-sub connector, 25-core and 25-core straight connection type · Uses highly durable DDK machined contact (machined) connector · Can be selectable from double shield navy cable (UL2935) for highly EMI shielding, and single shield cable for EMI shielding (UL2464)
Standard Price: | SGD 61.60- |
---|---|
Days to Ship: | 6 Day(s) or more |
RS-232 Cable, General-Purpose EMI Measure, Straight Type, Custom Wire Connection Registration Type
MISUMI
The combination of number of cores and screws can be selected freely.
This product alone has a custom number service, meaning that custom wire connections can be registered free of charge for 2 or more short circuits.
Days to Ship: | 5 Day(s) or more |
---|
SANWA SUPPLY
A cable that connects main units such as Windows-equipped (DOS/V) personal computers (D-sub 9 pin) and transfers data. Crossover connection.
[Features]
・ RS232C cable with D-sub 9 pin crossover connection
・ A cable that connects main units such as Windows-equipped (DOS/V) personal computers (D-sub 9 pin) and transfers data
・ A double shielded cable with a sealed aluminum shield inside the high-density braided copper shield material protects important data from most noise from low to high frequencies.
· A mold connector whose inside is hardened with a resin mold and further shielded on the entire surface. Therefore, it prevents external interference and is perfect for noise prevention. Excellent vibration resistance and impact resistance
・ Uses gold-plated pins (contacts) that are resistant to rust and are less likely to cause signal deterioration due to aging.
Standard Price: | SGD 19.20- |
---|---|
Days to Ship: | 10 Day(s) |
D-sub 9-Core⇔D-sub 9-Core, Dedicated for RS-232C Communication
MISUMI
9-core⇔9-core. Abundant wire connection variation available.
Days to Ship: | 5 Day(s) or more |
---|
Global RS-232C Harness, 25-Core⇔25-Core, Straight Connection (uses MISUMI original connector)
MISUMI
Lowest price in the series. Identical models are adopted in Japan and China.
Days to Ship: | 5 Day(s) or more |
---|
M2.6 Screws for RS232C Harness Replacement【2-10 Pieces Per Package】
MISUMI
A replacement M2.5 screw for RS232C connectors. Simplifies wiring work that requires changing from imperial threads to metric threads
Standard Price: | SGD 5.20- |
---|---|
Days to Ship: | 4 Day(s) or more |
Mold, D-sub 25-Core⇔D-sub 25-Core, Straight Type
MISUMI
A mold type in which costs have been kept low.
Standard Price: | SGD 10.62- |
---|---|
Days to Ship: | 4 Day(s) or more |
Thin-Type Hood for EMI Measures (angle/straight)
MISUMI
A harness with a D-sub thin-type hood
Days to Ship: | 5 Day(s) or more |
---|
SANWA SUPPLY
[Features]
・ This is a cable that extends the RS-232C cable (D-sub 9 pin)
・ A double shielded cable with a sealed aluminum shield inside the high-density braided copper shield material protects important data from most noise from low to high frequencies.
· A mold connector whose inside is hardened with a resin mold and further shielded on the entire surface. Therefore, it prevents external interference and is perfect for noise prevention. Excellent vibration resistance and impact resistance
・ Uses gold-plated pins (contacts) that are resistant to rust and are less likely to cause signal deterioration due to aging.
・ Uses non-PVC cable (cable wire rod) and non-PVC connector (resin molded part of connector cover) that do not generate harmful substances when incinerated
・ The simplified easy package reduces the amount of dust after use and makes unpacking work easy
Standard Price: | SGD 24.82- |
---|---|
Special Price | |
Days to Ship: | Same day or more |
Dedicated for D-sub 9-Core⇔D-sub 25-Core, RS-232C Communication
MISUMI
9-core⇔25-core. Abundant wire connection variation available.
Days to Ship: | 5 Day(s) or more |
---|
Global RS-232C Harness, 9-Core⇔9-Core, Straight Connection (uses connector made by DDK)
MISUMI
The identical model is available for purchase in Japan and China.
Days to Ship: | 5 Day(s) or more |
---|
Global RS-232C Harness, 9-Core⇔9-Core, Straight Connection (uses MISUMI original connector)
MISUMI
Lowest price in the series. Identical models are adopted in Japan and China.
Days to Ship: | 5 Day(s) or more |
---|
Global RS-232C Harness, 9-Core⇔9-Core, Crossover Connection (uses connector made by DDK)
MISUMI
The identical model is available for purchase in Japan and China.
Days to Ship: | 5 Day(s) or more |
---|
Global RS-232C Harness, 9-Core⇔9-Core, Crossover Connection (uses MISUMI original connector)
MISUMI
Lowest price in the series. Identical models are adopted in Japan and China.
Days to Ship: | 5 Day(s) or more |
---|
Global RS-232C Harness, 25-Core⇔9-Core, Straight Connection (uses connector made by DDK)
MISUMI
The identical model is available for purchase in Japan and China.
Days to Ship: | 5 Day(s) or more |
---|
Global RS-232C Harness, 25-Core⇔9-Core, Straight Connection (uses MISUMI original connector)
MISUMI
Lowest price in the series. Identical models are adopted in Japan and China.
Days to Ship: | 5 Day(s) or more |
---|
Global RS-232C Harness, 25-Core⇔9-Core, Crossover Connection (uses connector made by DDK)
MISUMI
The identical model is available for purchase in Japan and China.
Days to Ship: | 5 Day(s) or more |
---|
Global RS-232C Harness, 25-Core⇔9-Core, Crossover Connection (uses MISUMI original connector)
MISUMI
Lowest price in the series. Identical models are adopted in Japan and China.
Days to Ship: | 5 Day(s) or more |
---|
Global RS-232C Harness, 25-Core⇔25-Core, Straight Connection (uses connector made by DDK)
MISUMI
The identical model is available for purchase in Japan and China.
Days to Ship: | 5 Day(s) or more |
---|
Global RS-232C Harness, 25-Core⇔25-Core, Crossover Connection (uses connector made by DDK)
MISUMI
The identical model is available for purchase in Japan and China.
Days to Ship: | 5 Day(s) or more |
---|
Global RS-232C Harness, 25-Core⇔25-Core, Crossover Connection (uses MISUMI original connector)
MISUMI
Lowest price in the series. Identical models are adopted in Japan and China.
Days to Ship: | 5 Day(s) or more |
---|
EMI Measure, D-sub 9-Core⇔D-sub 9-Core, Straight Type
MISUMI
A reasonably priced harness with high performance and quality.
Standard Price: | SGD 43.40- |
---|---|
Days to Ship: | 5 Day(s) or more |
EMI Measure, D-sub 9-Core⇔D-sub 25-Core, Crossover Connection Type
MISUMI
A harness with EMI shielding D-sub connector, 9-core and 25-core crossover connection type · Uses highly durable DDK machined contact (machined) connector · Can be selectable from double shield navy cable (UL2935) for highly EMI shielding, and single shield cable for EMI shielding (UL2464)
Standard Price: | SGD 52.65- |
---|---|
Days to Ship: | 5 Day(s) or more |
Mold, D-sub 9-Core⇔D-sub 25-Core, Crossover Connection Type
MISUMI
A mold type in which costs have been kept low.
Standard Price: | SGD 11.12- |
---|---|
Days to Ship: | 4 Day(s) or more |
EMI Measure, D-sub 25-Core⇔D-sub 25-Core, Crossover Connection Type
MISUMI
A harness with EMI shielding D-sub connector, 25-core and 25-core crossover connection type · Uses highly durable DDK machined contact (machined) connectors · Can be selectable from double shield navy cable (UL2935) for highly EMI shielding, and single shield cable for EMI shielding (UL2464)
Standard Price: | SGD 57.72- |
---|---|
Days to Ship: | 6 Day(s) or more |
Mold, D-sub 25-Core⇔D-sub 25-Core, Crossover Connection Type
MISUMI
A mold type in which costs have been kept low.
Standard Price: | SGD 15.26- |
---|---|
Days to Ship: | 4 Day(s) or more |
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Cable Type |
CN1 |
CN2 |
Type |
Length(m) |
CN1 screw |
CN2 screw |
|
|
| |||||||||||||||||||||||||||||||
Brand | SANWA SUPPLY | MISUMI | MISUMI | MISUMI | SANWA SUPPLY | MISUMI | MISUMI | MISUMI | MISUMI | SANWA SUPPLY | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | SANWA SUPPLY | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | EMI Measure, D-sub 9-Core⇔D-sub 9-Core, Crossover Connection Type | RS-232 Cable, General-Purpose EMI Measure, Straight Type, Custom Wire Connection Registration Type | D-sub 9-Core⇔D-sub 9-Core, Dedicated for RS-232C Communication | Global RS-232C Harness, 25-Core⇔25-Core, Straight Connection (uses MISUMI original connector) | M2.6 Screws for RS232C Harness Replacement【2-10 Pieces Per Package】 | Dedicated for D-sub 9-Core⇔D-sub 25-Core, RS-232C Communication | Global RS-232C Harness, 9-Core⇔9-Core, Straight Connection (uses connector made by DDK) | Global RS-232C Harness, 9-Core⇔9-Core, Straight Connection (uses MISUMI original connector) | Global RS-232C Harness, 9-Core⇔9-Core, Crossover Connection (uses connector made by DDK) | Global RS-232C Harness, 9-Core⇔9-Core, Crossover Connection (uses MISUMI original connector) | Global RS-232C Harness, 25-Core⇔9-Core, Straight Connection (uses connector made by DDK) | Global RS-232C Harness, 25-Core⇔9-Core, Straight Connection (uses MISUMI original connector) | Global RS-232C Harness, 25-Core⇔9-Core, Crossover Connection (uses connector made by DDK) | Global RS-232C Harness, 25-Core⇔9-Core, Crossover Connection (uses MISUMI original connector) | Global RS-232C Harness, 25-Core⇔25-Core, Straight Connection (uses connector made by DDK) | Global RS-232C Harness, 25-Core⇔25-Core, Crossover Connection (uses connector made by DDK) | Global RS-232C Harness, 25-Core⇔25-Core, Crossover Connection (uses MISUMI original connector) | EMI Measure, D-sub 9-Core⇔D-sub 25-Core, Crossover Connection Type | EMI Measure, D-sub 25-Core⇔D-sub 25-Core, Crossover Connection Type | Mold, D-sub 25-Core⇔D-sub 25-Core, Crossover Connection Type | |||||||||||||
CAD |
|
| |||||||||||||||||||||||||||||||
Days to Ship | 10 Day(s) | Same day or more | 5 Day(s) or more | Same day or more | 10 Day(s) | 5 Day(s) or more | 4 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 10 Day(s) | 5 Day(s) or more | 5 Day(s) or more | 4 Day(s) or more | 4 Day(s) or more | 5 Day(s) or more | Same day or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 4 Day(s) or more | 6 Day(s) or more | 4 Day(s) or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||
Cable Type | - | RS-232C | RS-232C | RS-232C | - | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | - | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C | RS-232C |
CN1 | 9-core female ~ 25-core male | 9-core female ~ 9-core male | 9-core female ~ 9-core male | 9-core female | 9-core female | 25-core male | 25-core male | 25-core female ~ 25-core male | 9-core female ~ 25-core male | 9-core female | 9-core female ~ 9-core male | 25-core female ~ 25-core male | - | 25-core female ~ 25-core male | 9-core female ~ 25-core male | 9-core female | 9-core female ~ 9-core male | 9-core female ~ 9-core male | 9-core female ~ 9-core male | 9-core female ~ 9-core male | 9-core female ~ 9-core male | 25-core male | 25-core male | 25-core male | 25-core male | 25-core male | 25-core male | 25-core male | 9-core female ~ 9-core male | 25-core male | 25-core male | 25-core male | 25-core male |
CN2 | 9-core male ~ 25-core female | 9-core female ~ 9-core male | 9-core female | 9-core female | 9-core female ~ 25-core male | 9-core female ~ 9-core male | 9-core female | 25-core female ~ 25-core male | 9-core female ~ 25-core male | 9-core female | 9-core female ~ 9-core male | 25-core female ~ 25-core male | - | 25-core female ~ 25-core male | 9-core female ~ 25-core male | 9-core female ~ 9-core male | 25-core female ~ 25-core male | 9-core female ~ 9-core male | 9-core female ~ 9-core male | 9-core female ~ 9-core male | 9-core female ~ 9-core male | 9-core female ~ 9-core male | 9-core female ~ 9-core male | 9-core female ~ 9-core male | 9-core female ~ 9-core male | 25-core female ~ 25-core male | 25-core female ~ 25-core male | 25-core female ~ 25-core male | 9-core female | 9-core female | 9-core female ~ 25-core male | 25-core female ~ 25-core male | 25-core female ~ 25-core male |
Type | Extension Cable / Straight Connection | Straight Connection | Crossover Connection | Crossover Connection | Extension Cable / Crossover Connection / Straight Connection / Special Wire Connection | Straight Connection | Straight Connection | Crossover Connection / Straight Connection | Special Wire Connection | Crossover Connection | Crossover Connection / Straight Connection | Straight Connection | - | Straight Connection | Crossover Connection / Straight Connection | Straight Connection | Crossover Connection / Straight Connection | Straight Connection | Straight Connection | Crossover Connection | Crossover Connection | Straight Connection | Straight Connection | Crossover Connection | Crossover Connection | Straight Connection | Crossover Connection | Crossover Connection | Straight Connection | Crossover Connection | Crossover Connection | Crossover Connection | Crossover Connection |
Length(m) | - | Fixed Length | Fixed Length | Fixed Length | - | Fixed Length | Fixed Length | Fixed Length | Customer-Specified Length | Fixed Length | Customer-Specified Length | Customer-Specified Length | - | Fixed Length | Customer-Specified Length | - | Customer-Specified Length | Customer-Specified Length | Customer-Specified Length | Customer-Specified Length | Customer-Specified Length | Customer-Specified Length | Customer-Specified Length | Customer-Specified Length | Customer-Specified Length | Customer-Specified Length | Customer-Specified Length | Customer-Specified Length | Fixed Length | Fixed Length | Fixed Length | Fixed Length | Fixed Length |
CN1 screw | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) / Millimeter (M2.6) | Millimeter (M2.6) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) |
CN2 screw | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) / Millimeter (M2.6) | Millimeter (M2.6) | Inch (#4-40) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) | Inch (#4-40) / Millimeter (M2.6) | Inch (#4-40) |
Loading...
How can we improve?
How can we improve?