3 Million Products, 1000 Brands.

20,000 Stock items same day Ship Out Products.

Search by
Category, Brand

Search by Category
Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Material Handling & Storage
Safety & General Supplies
Lab & Clean Room Supplies
Press Die Components
Plastic Mold Components

Brand Search
Brand List
Need Help?

Antenna Cables (Options, Others)

  • Splitter

    Splitter

    DXANTENNA

    [Features] - A triple-shielded, extremely thin 1.9C-FBD cable provides jamming resistance and ease of handling. - Separates mixed BS/110-degree CS and UHF (terrestrial digital) TV input signals. [Use] - Divides TV signals into UHF and BS 110-degree CS.

    Days to Ship
    4 Day(s)
  • TV Terminal EA940CE-146

    TV Terminal EA940CE-146

    ESCO

    【Product Specifications】 ・Tv Set[For Automobile] Terminal ・Current Passage Type ・Band …10 To 2150MHz ・Size …44×22.7×26(D)mm

    Days to Ship
    4 Day(s)
  • TV Terminal EA940CE-147

    TV Terminal EA940CE-147

    ESCO

    【Product Specifications】 ・Band …10 To 2150MHz ・Size …44×22.7×31.5(D)mm ・For Extended Connection (Current Passage Type )

    Days to Ship
    4 Day(s)
  • TV Terminal EA940CE-148

    TV Terminal EA940CE-148

    ESCO

    【Product Specifications】 ・Band …10 To 2150MHz ・Size …44×22.7×31.5(D)mm ・For Extended Connection (Input -TVConnection Between The Mouth Current Passage Type )

    Days to Ship
    4 Day(s)
  • TV Terminal EA940CE-149

    TV Terminal EA940CE-149

    ESCO

    【Product Specifications】 ・Band …10 To 2150MHz ・Size …44×22.7×31.5(D)mm ・For Terminal (Current Passage Type )

    Days to Ship
    4 Day(s)
  • TV Terminal (Co-axial) EA940CE-150

    TV Terminal (Co-axial) EA940CE-150

    ESCO

    【Product Specifications】 ・Tv Set[For Automobile] Terminal ・Band …10 To 770Mz ・Size …44.4×22.7×31.7(D)mm ・For Coaxial Cables

    Days to Ship
    4 Day(s)
  • TV Terminal EA940CE-156

    TV Terminal EA940CE-156

    ESCO

    【Product Specifications】 ・TV terminal ・Band-width-10 to 2602MHz ・Size-44x68.7x37(D)mm ・Connecter-F-type junction

    Days to Ship
    4 Day(s)
  • TV Terminal (High Shield design) EA940CE-157

    TV Terminal (High Shield design) EA940CE-157

    ESCO

    【Product Specifications】 ・Tv Set[For Automobile] Terminal ・Current Passage Type ・Band …10 To 2602MHz ・Size …44×22.7×31.5(D)mm ・Connector …FConector

    Days to Ship
    4 Day(s)
  • TV socket Outlet (High Shield design) EA940CE-158

    TV socket Outlet (High Shield design) EA940CE-158

    ESCO

    【Product Specifications】 ・For Terminal ・Current Passage Type ・Band …10 To 2602MHz ・Size …44×68.7×37(D)mm ・Connector …FConector

    Days to Ship
    5 Day(s)
  • TV Terminal (High Shield design/Filter built-in) EA940CE-159

    TV Terminal (High Shield design/Filter built-in) EA940CE-159

    ESCO

    【Product Specifications】 ・Tv Set[For Automobile] Terminal ・Band …10 To 2602MHz ・Size …44×22.7×35(D)mm ・Connector …FConector ・Contains A Filter That Cuts Ingress Noise In The Upstream Direction, Which Can Be Problematic When Using Catv Internet Connection.

    Days to Ship
    4 Day(s)
  • TV Terminal (High Shield design/Filter built-in) EA940CE-160

    TV Terminal (High Shield design/Filter built-in) EA940CE-160

    ESCO

    【Product Specifications】 ・Tv Set[For Automobile] Terminal ・Band …10 To 2602MHz ・Size …44×68.7×37(D)mm ・Connector …FConector ・Contains A Filter That Cuts Ingress Noise In The Upstream Direction, Which Can Be Problematic When Using Catv Internet Connection.

    Days to Ship
    5 Day(s)
  • Ground Terminal EA940CE-201

    Ground Terminal EA940CE-201

    ESCO

    【Product Specifications】 ・Flat type ・Ground Terminal- Push lock Terminal ・Size-22.7(H)x44(W)x29(D)mm

    Days to Ship
    4 Day(s)
  • Ground Terminal EA940CE-202

    Ground Terminal EA940CE-202

    ESCO

    【Product Specifications】 ・Size-44.4(W)x29.5(D)x22.7(H)mm

    Days to Ship
    4 Day(s)
  • Chip for Phone Line EA940CE-207

    Chip for Phone Line EA940CE-207

    ESCO

    【Product Specifications】 ・Suitable wire-Dia. 9, Dia. 16mm ・Compatible with multi-line ・Size-44.2x22.7x11(D)mm

    Days to Ship
    4 Day(s)
  • Blank Chip EA940CE-209

    Blank Chip EA940CE-209

    ESCO

    【Product Specifications】 ・Size-44.2x22.7x11(D)mm

    Days to Ship
    4 Day(s)
  • Ground Terminal EA940CM-30

    Ground Terminal EA940CM-30

    ESCO

    【Product Specifications】 ・Dim.-44.3 x 22.7 x 36(H)mm

    Days to Ship
    4 Day(s)
  • All channels 2-way splitter EA940P-11

    All channels 2-way splitter EA940P-11

    ESCO

    【Product Specifications】 ・2-way splitter supporting all channels ・Input-With 15VDC current-carrying lamp ・Connection terminal-Gold plating ・Dim.-45(W) x 20(D) x 52(H)mm ・Weight-44g

    Days to Ship
    Quote
  • Mixer EA940P-13

    Mixer EA940P-13

    ESCO

    【Product Specifications】 ・Supported channel-CS, BS, FM, VHF, and CATV ・Frequency band-CS-IF: 1336 to 2150MHZ, BS-IF: 1032 to 1336MHZ, FM and VHF: 10 to 222MHZ, VHF and UHF: 222 to 770MHZ ・CATV: 10 to 770MHZ ・Dim.-80(W) x 50(D) x 80(H)mm

    Days to Ship
    4 Day(s)
  • Double band separator [for BS , CS/VHF , UHF] EA940P-20

    Double band separator [for BS , CS/VHF , UHF] EA940P-20

    ESCO

    【Product Specifications】 ・Supported channel-CS, BS, HF, FM, VHF, UHF, and CATV ・Input and output impedance-75Ω (F-type) ・Dim.-Body: 107(W) x 29.2(D) x 42(H)mmWhen attachment is mounted: 28(H)mm ・Weight-105g ・Accessories-Fixing attachment 1pc

    Days to Ship
    4 Day(s)
  • 3-way splitter for indoor with all output terminals carrying current EA940P-22

    3-way splitter for indoor with all output terminals carrying current EA940P-22

    ESCO

    【Product Specifications】 ・Supporting all channels ・Input-With 15VDC current-carrying lamp ・All output terminals-Current passage between input terminals (Max. 15VDC, 0.5A) ・Dim.-52(W) x 67(D) x 20(H)mm ・Weight-65g

    Days to Ship
    Quote
  • 4-way splitter for indoor with all output terminals carrying current EA940P-23

    4-way splitter for indoor with all output terminals carrying current EA940P-23

    ESCO

    【Product Specifications】 ・Supporting all channels ・Input-With 15VDC current-carrying lamp ・All output terminals-Current passage between input terminals (Max. 15VDC, 0.5A) ・Dim.-52(W) x 67(D) x 20(H)mm ・Weight-66g

    Days to Ship
    4 Day(s)
  • Band Separator [for CS, BS, UHF, VHF] EA940P-26

    Band Separator [for CS, BS, UHF, VHF] EA940P-26

    ESCO

    【Product Specifications】 ・This tool can be connected to 2 units of equipment such as TV and DVD or BD, and can separate band into CS/BS and UHF/VHF for each. ・Output cables are output in 2 directions for easy connection. Slim cable (70cm) is used for neatly organizing cables. ・Impedance-75Ω (Input: F type, Output: F type push) ・High shield type with triple-shield cable ・Supporting 2,602MHz ・Weight-170g

    Days to Ship
    5 Day(s)
  • F-Type Connector EA940P-31

    F-Type Connector EA940P-31

    ESCO

    【Product Specifications】 ・F-type junction to be used for 5C coaxial cable ・For indoor

    Days to Ship
    4 Day(s)
  • L-Type Plug EA940P-32

    L-Type Plug EA940P-32

    ESCO

    【Product Specifications】 ・This is a plug to be used for connecting cables with F-type plug or cables with TV plug to a TV terminal.

    Days to Ship
    4 Day(s)
  • Extension Connector EA940P-33

    Extension Connector EA940P-33

    ESCO

    【Product Specifications】 ・This is a connector to be used for connecting cables with F-type plug or cables with TV plug. ・Use to extend cables.

    Days to Ship
    4 Day(s)
  • Dummy resistor [for unused terminal] EA940P-34

    Dummy resistor [for unused terminal] EA940P-34

    ESCO

    【Product Specifications】 ・The resistor is a part to be mounted on unused terminals of distributors, etc.

    Days to Ship
    4 Day(s)
  • Shielded plug EA940P-36

    Shielded plug EA940P-36

    ESCO

    【Product Specifications】 ・Can be easily attached and replaced. ・Select according to thickness of coaxial cables (4C, 5C). ・Specification…For 4C cables

    Days to Ship
    4 Day(s)
  • Shielded plug EA940P-37

    Shielded plug EA940P-37

    ESCO

    【Product Specifications】 ・Can be easily attached and replaced. ・Select according to thickness of coaxial cables (4C, 5C). ・Specification…For 5C cables

    Days to Ship
    4 Day(s)
  • F-type plug (with Ring) EA940P-41

    F-type plug (with Ring) EA940P-41

    ESCO

    【Product Specifications】 ・Junction for connecting F-type junction (threaded terminal) ・Select according to thickness of coaxial cables (3C, 4C, 5C). ・With easily and reliably worked (tightened) aluminum ring ・Specification…For 3C cables

    Days to Ship
    4 Day(s)
  • F-type plug (with Ring) EA940P-42

    F-type plug (with Ring) EA940P-42

    ESCO

    【Product Specifications】 ・Junction for connecting F-type junction (threaded terminal) ・Select according to thickness of coaxial cables (3C, 4C, 5C). ・With easily and reliably worked (tightened) aluminum ring ・Specification…For 4C cables

    Days to Ship
    4 Day(s)
  • F-type plug (with Ring) EA940P-43

    F-type plug (with Ring) EA940P-43

    ESCO

    【Product Specifications】 ・Junction for connecting F-type junction (threaded terminal) ・Select according to thickness of coaxial cables (3C, 4C, 5C). ・With easily and reliably worked (tightened) aluminum ring ・Specification…For 5C cables

    Days to Ship
    4 Day(s)
  • F-type connector [for 4C coaxial cables] EA940P-44

    F-type connector [for 4C coaxial cables] EA940P-44

    ESCO

    【Product Specifications】 ・F-type junction to be used for 4C coaxial cables ・For indoor

    Days to Ship
    4 Day(s)
  • UHF Checker EA940PA-1

    UHF Checker EA940PA-1

    ESCO

    【Product Specifications】 ・Receiving band-UHF: 13 to 52ch, BS: 1 to 15 ch ・Receiving level-UHF: 45 to 80dBμV, BS: 65 to 95μV ・This is a checker that lights up LEDs according to the intensity of BS and UHF waves (digital terrestrial broadcasting) and adjusts the wavedirection. ・Power Supply-UHF: AAA battery x 2 pcs,BS: receiving power from feeder terminal (15VDC 30mA) ・Dim.-50(W) x 20(D) x 109(H)mm ・Weight-60g

    Days to Ship
    4 Day(s)
  • UHF Booster EA940PB-1

    UHF Booster EA940PB-1

    ESCO

    【Product Specifications】 ・Use when the distance from antenna is long or signal reception is poor. ・Can be installed upright or transversely. ・Receivable channels-VHF: FM, 1 to 12ch, UHF: 13 to 62ch, OS-BS: 1032 to 2150MHZ ・Standard gain-VHF: 0 to 5dB (pass), UHF:25 to 33dB, CS-BS: -4 to -10dB (pass) ・Input and output impedance-75Ω (F-type) ・Dim.-147(W) x 118(D) x 38(H)mm ・Weight-0.6kg ・Cord length-2m

    Days to Ship
    4 Day(s)
  • Table-top booster for UHF (V-pass) , BS/CS EA940PB-10

    Table-top booster for UHF (V-pass) , BS/CS EA940PB-10

    ESCO

    【Product Specifications】 ・Enhances radio wave of BS/CS and UHF. ・Can be installed upright or transversely. ・Standard gain-BS: 15 to 25dB, CS: 20 to 25dBUHF: 25 to 33dB ・Input and output impedance-75Ω F-type ・Dim.-147(W) x 118(D) x 38(H)mm ・Power cord-2m

    Days to Ship
    4 Day(s)
  • UHF Power Supply Separation Type Booster EA940PB-2A

    UHF Power Supply Separation Type Booster EA940PB-2A

    ESCO

    【Product Specifications】 ・…〈Amplifier Description 〉 ・Frequency Band …VHF、UHF:13 to 52ch ・Standard Gain …VHF:0 to -2.5dB、UHF:26 to 35dB ・Gain Adjustment Range …UHF:0 to -10dB ・Input Super-Precision Level …VHF:60 to 100dBμVUHF:40 to 88dBμV ・RatedOutput …UHF:103dBμV(9Wave ) ・Noise Factor …3.0dB Or Less(470 to 680MHz : 2.0dB Or Less ) ・Power Consumption …2.3W ・Size(Amplifier )…118(W)×47(D)×83.6(H)mm ・Weight …290g ・…〈Power Supply Section Description 〉 ・TransmissionFrequency …10 to 770MHz ・Insertion Loss…1.0dB Or Less ・Power Supply Voltage …AC100V(50/60Hz)/0.15A ・Superimposing Voltage …DC15V/Max. 0.5A ・Size …122(W)×60(D)×401(H)mm ・Weight …360g ・Accessories …F-5 Junction Plug :4 Pcs 、Waterproof Cap :2 PcsMounting Screw Big (Amplifier For ):2 PcsMounting Screw Small (Power Supply Section For ):2 Pcs ・UHF Amplification (13 to 52ch)、VHF(FM)Pass ・UHF/VHFLine Input ・Monitor Terminal Addapted (With Empty Terminal Waterproof Cap ) ・Rohs-Compliant

    Days to Ship
    5 Day(s)
  • Power Supply Separation Type Booster EA940PB-3B

    Power Supply Separation Type Booster EA940PB-3B

    ESCO

    【Product Specifications】 ・Actual Gain …VHF:0 to -2.5dB、UHF:30 to 36dB、BS・110°CS:26 to 34dB ・With Monitor Terminal ・With UHF, VHF input side electrical transmission reshuffling switch ・Size(Amplifier )…121(W)×45.5(D)×149(H)mm ・ApplicableMast Dia. …Dia 22 to 50mm ・Power supply detachable booster of low noise and high output which corresponding to the terrestrial ? BS ? 110 ° CS digital broadcasting. ・You Can Take The Power Source Part Out From The Product Body And Use The Product As A Power Source Separated Booster ・…〈Amplifier 〉 ・Reception Channel …VHF:76 to 222MHzUHF:470 to 710MHz (13 to 52ch)BS・110°CS:1032 to 2602MHz ・Actual Gain …VHF:0 to -2.5dB、UHF:30 to 36dBBS・110°CS:26 to 34dB ・Gain Adjustment Range…UHF、BS・110°CS:0 to -10dB (Continuation ) ・Input Level Adjustment …UHF、BS・110°CS:0/-10dB(switching ) ・Proper Input Level …VHF:60 to 100dBμVUHF:40 to 87dBμVBS・110°CS:45 to 89(24Wave )、45 to 86(36Wave ) ・Rated Output Level…UHF:103(9Wave )dBμVBS・110°CS:103(24Wave )、100(36Wave ) ・Noise figure …UHF:2.5dB Or LessBS・110°CS:6.0dB Or Less ・Output Impedance …75Ω(FPress ) ・Voltage Standing Wave Ratio …VHF・UHF:3Or LessBS・110°CS:2.5 Or Less ・Received Voltage /Electric current …DC15V/0.1A(Amplifier ) ・Power Consumption …2.8W(The input terminal transmission:8.5W) ・Energization Volume …DC15V/0.33A ・Size…121(W)×45.5(D)×149(H)mm ・Weight …390g ・…〈Power Supply Section 〉 ・Frequency Band …10 to 770/770 to 2602MHz ・Insertion Loss …1.5/2.5dB ・Working Voltage /Consumption Current …AC100V(50/60Hz)/10W ・Superimposed voltage …DC15V/0.5A ・Input/Output Impedance …75Ω(FType ) ・Size…110(W)×59(D)×28(H)mm ・Weight …210g ・Accessories …Waterproof Cap :3Pcs 、F Conector For 5C :5PcsMounting Screw :5 Pcs 、Mast Mount Fitting :1 pcU-bolt :1 pc 、Butterfly nut :2 PcsInstruction Manual :1pc ・Rohs-Compliant

    Days to Ship
    4 Day(s)
  • Table-top booster EA940PB-5

    Table-top booster EA940PB-5

    ESCO

    【Product Specifications】 ・Enhances radio wave sent from UHF. ・Standard gain-UHF: 17 to 22dB ・Input and output impedance-75Ω F-type ・Dim.-84(W) x 84(D) x 42(H)mm ・Power cord-2m

    Days to Ship
    4 Day(s)
  • Table-top booster for UHF (V-pass) , BS , CS EA940PB-6

    Table-top booster for UHF (V-pass) , BS , CS EA940PB-6

    ESCO

    【Product Specifications】 ・Enhances radio wave sent from BS/CS and UHF. ・Standard gain-BS/CS: 9 to 16dBUHF: 17 to 22dB ・Input and output impedance-75Ω F-type ・Dim.-84(W) x 84(D) x 42(H)mm ・Power cord-2m

    Days to Ship
    4 Day(s)
  • Free cable EA940PL-30

    Free cable EA940PL-30

    ESCO

    【Product Specifications】 ・Convenient for leading the cable from the antenna installed on a balcony into a room ・The thin and flexible cable can be wired along a window frame. ・Supporting BS, CS, VHF, FM, UHF, and CATV ・Water-resistant type ・Input and output impedance-75Ω F-type ・Cable dim.-Approx. 1.33 (thickness) x 44 (length) cm

    Days to Ship
    4 Day(s)
  • Arrester (for TV Coaxial Cable) EA940PT-26

    Arrester (for TV Coaxial Cable) EA940PT-26

    ESCO

    【Product Specifications】 ・Protects devices against lightning-induced surge incoming from a TV antenna. ・Supports CS, BS, terrestrial digital broadcasting, VHF, and UHF. ・Frequency band-DC to 2.15GHzDC to 2.7GHz ・Impedance-75Ω ・F type Connecter. ・Size-63x18x24mm ・Corresponding to JIS C 5381-21. ・RoHS-compliant.

    Days to Ship
    5 Day(s)

Configure

Clear All

Brands

Brand

MISUMI Public Circulation Product Business

CAD Type

  • 2D
  • 3D

Select Image

Close