(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Insulation Pliers Set 3 Pieces

Insulation Pliers Set 3 Pieces【3 Pieces Per Package】

Standard Unit Price:
SGD 320.70
Days to Ship :
19 Day(s) or more

【Product Specifications】
・Model number: Z9906VP3
・Product name: Insulation pliers set
・Quantity: 1 set (3 pieces)
・Set content: Insulation pliers 180mm, insulation electric works nipper 160mm, and insulation needle-nose pliers 200mm (1 piece each)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
19 Day(s) or more
SGD 320.70

3 Pieces Per Package

Part Number : 3-5907-01
Days to Ship 19 Day(s) or more
Standard Unit Price SGD 320.70
Quantity 3 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)