(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Chukoh Flo(R) Fluorine Resin Film Adhesive Tape ASF-121FR 10mm x 10m x 0.08mm

Chukoh Flo(R) Fluorine Resin Film Adhesive Tape ASF-121FR 10mm x 10m x 0.08mm

Standard Unit Price:
SGD 22.50
Days to Ship :
10 Day(s)

【Product Specifications】
・Width x length: 10mm x 10m
・Depth (mm): 0.08
・Allowable temperature limit: About 200℃

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gray
  • Operating Temperature Range(°C)
    -60 to 200°C
  • Tensile strength
    90N/25mm
  • Tape thickness(mm)
    0.08
  • Characteristic
    Heat-resistant, Insulated, Chemical Resistant
  • Tape Width(mm)
    10
  • Adhesive
    Silicone-based
  • Adhesive strength
    7N/25mm
  • Tape length(m)
    10
  • Minimum Operating Temperature(°C)
    -51 to -100
  • Base Material
    Fluoropolymer
  • Maximum Operating Temperature(°C)
    151 to 200
  • Color detail
    Light gray
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 22.50

Part Number : 3-5579-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 22.50

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Gray
  • Operating Temperature Range(°C)
    -60 to 200°C
  • Tensile strength
    90N/25mm
  • Tape thickness(mm)
    0.08
  • Characteristic
    Heat-resistant, Insulated, Chemical Resistant
  • Tape Width(mm)
    10
  • Adhesive
    Silicone-based
  • Adhesive strength
    7N/25mm
  • Tape length(m)
    10
  • Minimum Operating Temperature(°C)
    -51 to -100
  • Base Material
    Fluoropolymer
  • Maximum Operating Temperature(°C)
    151 to 200
  • Color detail
    Light gray

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)