(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Mirror For Passage Magnet Type For Single-Side

Mirror For Passage Magnet Type For Single-Side

Standard Unit Price:
SGD 449.00
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: FT23AM (for side-side)
・Size (mm): 230 x 330 x 3.9
・Weight (g): 435
・Mirror material: Special plastic
・For indoor

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 449.00

Part Number : 3-5203-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 449.00

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)