(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Artificial Turf Mat 910mm x 20m

Artificial Turf Mat 910mm x 20m

Standard Unit Price:
SGD 833.20
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: KG3000
・Size: 910mm x 20m
・Pile length (mm): 7
・Material: Pile/PP (polypropylene), Backing/SBR (synthetic rubber) coating
・Weight: Approx 16kg
・Antiflaming test entry number: EO960207

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 833.20

Part Number : 3-4922-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 833.20

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)