(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Abrasive Lapping Film #10000 C3-0.5SHT

Abrasive Lapping Film #10000 C3-0.5SHT

【Product Specifications】
・Size: 216 x 280mm
・Thickness: 75 microns
・Weight: 600g
・Quantity: 1 sheets
・Model number: C3-0.5SHT
・Material: Chromium oxide
・Grain size (micron (μ)/mesh): 0.5/#10000
・Color: Deep green

PDF

Part Number

Configured Part Number is shown.

2-7697-08

 
Part Number
2-7697-08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.30

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-7697-08 in the Abrasive Lapping Film #10000 C3-0.5SHT series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)