(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dial Thickness Gauge SM-528

Dial Thickness Gauge SM-528

【Product Specifications】
・Model number: SM-528
・Measurement range (mm): 0 - 20
・Scale interval (mm): 0.01
・Accuracy: 20μm
・Parallelism: 5μm
・Measuring force: 3.5N or less
・Weight: 200g
・Probe and anvil shape: φ10mm flat

PDF

Part Number

Configured Part Number is shown.

2-1674-02

 
Part Number
2-1674-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 244.10

1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-1674-02 in the Dial Thickness Gauge SM-528 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)