(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rubber, Plastic Hardness Tester GS-719G

Rubber, Plastic Hardness Tester GS-719G

【Product Specifications】
・Model number: GS-719G
・Type A (Indwelling needle type)
・Application: General rubber (medium hardness)
・Compliance Standards: JIS K 6253, ASTM D 2240, ISO7619
・Item to be measured: General rubber, soft plastic
・Hardness Instructions: 1 scale = 1 degree (or °)
・Allowable error: +/-1 degrees
・Spring load value (0 - 100 degrees): 550 - 8050mN
・Indenter point shape: Tip diameter φ0.79mm 35° frustum.
・Indenter point height: 2.50mm
・Size: 60 x 23.5 x 107.7mm
・Weight: 208g

PDF

Part Number

Configured Part Number is shown.

2-1672-02

 
Part Number
2-1672-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,040.60

1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Size 60×23.5×107.7mm Weight 208g Details Type A (witness needle)
Applications General rubber (For medium hardness) Allowable Error ±1 degree Compliant standard JIS K 6253·ASTM D 2240·ISO7619·ISO868
Hardness Indication 1 scale = 1 degree (or °) Measurement items General rubber/soft plastic Spring load (0 to 100 degrees) 550 to 8,050 mN
Indenter point shape Tip diameter ⌀0.79 mm35° truncated cone Indenter Height 2.50mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)